LT6203

量产

轨至轨输入和输出、1.9nV/√Hz 超低噪声、低功率、100MHz 双路运算放大器

产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

Viewing:

产品详情

  • 低噪声电压:1.9nV/√Hz (100kHz)
  • 低供电电流:每放大器 3mA (最大值)
  • 增益带宽乘积:100MHz
  • 两个 LT6203 于纤巧的 DFN 封装内
  • 低失真:在 1MHz 条件下为 -80dB
  • 低失调电压:500µV (最大值)
  • 宽电源电压范围:2.5V 至 12.6V
  • 输入共模范围包括正负电源电压
  • 轨至轨输出摆动
  • 共模抑制比:90dB (典型值)
  • 整体增益稳定
  • 低噪声电流:1.1pA/√Hz
  • 输出电流:30mA (最小值)
  • 工作温度范围::-40ºC 至 85ºC
  • 扁平 (1mm) SOT-23 (ThinSOT) 封装
LT6203
轨至轨输入和输出、1.9nV/√Hz 超低噪声、低功率、100MHz 双路运算放大器
Low Noise 4- to 2-Wire Local Echo Cancellation Differential Receiver Product Package 1 Product Package 2 Product Package 3 Line Receiver Integrated Noise 25kHz to 150kHz Product Package 4 Product Package 5 Product Package 6 Product Package 7
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

硬件生态系统

部分模型 产品周期 描述
模数转换器(ADC) 1
LTC2378-20 量产 具 0.5ppm INL 的 20 位、1Msps、低功率 SAR ADC
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

工具及仿真模型

LTspice 1


LTspice中提供以下器件型号:

  • LT6203

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

打开工具

模拟滤波器向导

使用模拟滤波器向导和实际运算放大器在几分钟内设计低通、高通或带通滤波器。设计过程中,可以观察滤波器设计的理想规格与实际电路行为特性。快速评估权衡运算放大器规格 – 包括增益带宽、噪声和电源电流 – 以确定满足您需求的理想滤波器设计。

打开工具

模拟光电二级管向导

使用光电二极管向导设计跨导放大器电路与光电二极管接口。从工具内置器件库中选择一个光电二极管,或输入自定义光电二极管规格。快速考量权衡带宽、峰值(Q)和ENOB/SNR。修改电路参数,并立即查看图中的脉冲响应、频率响应和噪声增益结果。

打开工具
LTspice

LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。


评估套件

eval board
DC1925A-A

LTC2378-20 Demo Board | 20-Bit, 1Msps, SAR ADC with 104dB SNR. Requires DC2026

产品详情

LTC2378-20、LTC2377-20 和 LTC2376-20 均为具有串行输出的 20 位、低功耗、低噪声 SAR ADC,采用 2.5V 单电源供电。该演示手册针对 LTC2378-20,但适用于该系列中的所有器件,区别在于最大采样速率。LTC2378-20 支持 ±5V 全差分输入范围和 104dB SNR,功耗仅为 21mW,在 20 位下实现最大 ±2ppm INL 无失码。DC1925A 演示了 LTC2378-20 配合使用 DC590 QuikEval™ 和 DC890 PScope™ 数据采集板的直流和交流性能。使用 DC590 演示直流性能,如峰值至峰值噪声和直流线性度。

eval board
DC1925A-B

LTC2377-20 Demo Board | 20-Bit, 500ksps, SAR ADC with 104dB SNR. Requires DC2026

产品详情

The LTC2378-20, LTC2377-20 and LTC2376-20 are 20‑bit, low power, low noise SAR ADCs with serial outputs that operate from a single 2.5V supply. The demo manual refers to the LTC2378-20 but applies to all parts in the family, the only difference being the maximum sample rate. The LTC2378-20 supports a ±5V fully differential input range with a 104dB SNR, consumes only 21mW and achieves ±2ppm INL max with no missing codes at 20 bits. The DC1925A demonstrates the DC and AC performance of the LTC2378-20 in conjunction with the DC590 QuikEval and DC890 PScope data collection boards. Use the DC590 to demonstrate DC performance such as peak-to-peak noise and DC linearity.

eval board
DC1925A-C

LTC2376-20 Demo Board | 20-Bit, 250ksps, SAR ADC with 104dB SNR. Requires DC2026

产品详情

The LTC2378-20, LTC2377-20 and LTC2376-20 are 20‑bit, low power, low noise SAR ADCs with serial outputs that operate from a single 2.5V supply. The demo manual refers to the LTC2378-20 but applies to all parts in the family, the only difference being the maximum sample rate. The LTC2378-20 supports a ±5V fully differential input range with a 104dB SNR, consumes only 21mW and achieves ±2ppm INL max with no missing codes at 20 bits. The DC1925A demonstrates the DC and AC performance of the LTC2378-20 in conjunction with the DC590 QuikEval and DC890 PScope data collection boards. Use the DC590 to demonstrate DC performance such as peak-to-peak noise and DC linearity.

DC1925A-A
LTC2378-20 Demo Board | 20-Bit, 1Msps, SAR ADC with 104dB SNR. Requires DC2026
DC1925A-A Demo Board DC1925A-A Demo Board DC1925A-A Demo Board DC1925A-A Demo Board DC1925A-A - Schematic
DC1925A-B
LTC2377-20 Demo Board | 20-Bit, 500ksps, SAR ADC with 104dB SNR. Requires DC2026
DC1925A-A - Schematic
DC1925A-C
LTC2376-20 Demo Board | 20-Bit, 250ksps, SAR ADC with 104dB SNR. Requires DC2026
DC1925A-A - Schematic
DC599A
LT6203CDD | 双通道100MHz、轨到轨输入和输出、低噪声、低功耗运算放大器,采用DFN封装

最新评论

需要发起讨论吗? 没有关于 LT6203的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览