Introduction to the MAX41470, MAX41473 and MAX41474 290MHz to 960MHz ASK/FSK Receiver with SPI Interface

2022-10-04

This video provides an introduction to Maxim's 290MHz to 960MHz ASK/FSK Receiver with SPI Interface - the MAX41470, MAX41473 and MAX41474.

Introduction to the MAX41470, MAX41473 and MAX41474 290MHz to 960MHz ASK/FSK Receiver with SPI Interface

2022-10-04
This video provides an introduction to Maxim's 290MHz to 960MHz ASK/FSK Receiver with SPI Interface - the MAX41470, MAX41473 and MAX41474.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目