AD74412R/13R: Quad-Channel, SW Configurable Input/Output Circuit

2020-01-15

The AD74412R/13R are quad-channel software configurable input/output solutions for building and process control applications. The '12R' operates up to 85°C, the '13R' is HART-compatible up to 105°C; both feature built-in diagnostics and alerts.

AD74412R/13R: Quad-Channel, SW Configurable Input/Output Circuit

2020-01-15
The AD74412R/13R are quad-channel software configurable input/output solutions for building and process control applications. The '12R' operates up to 85°C, the '13R' is HART-compatible up to 105°C; both feature built-in diagnostics and alerts.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目