Dual Input Prioritizers with Built-In Battery Monitoring

2017-09-18

Selecting the appropriate input supply to power a system with multiple input power sources is not a trivial task. This video discusses challenges associated with the supply selection process, also known as prioritization. The LTC4419 and its features are introduced to show case how the product solves key prioritization challenges to provide a simple, low cost, power efficient solution. Special cases where input sources are rechargeable batteries require backup battery monitoring. The LTC4420, which is designed for these applications, and provides this function and more is introduced. The video concludes with a quick summary of a prioritization application using the LTC4419.

Dual Input Prioritizers with Built-In Battery Monitoring

2017-09-18
Selecting the appropriate input supply to power a system with multiple input power sources is not a trivial task. This video discusses challenges associated with the supply selection process, also known as prioritization. The LTC4419 and its features are introduced to show case how the product solves key prioritization challenges to provide a simple, low cost, power efficient solution. Special cases where input sources are rechargeable batteries require backup battery monitoring. The LTC4420, which is designed for these applications, and provides this function and more is introduced. The video concludes with a quick summary of a prioritization application using the LTC4419.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目