LT4320 -Reducing AC/DC Rectifier Size and Cost with an LT4320 Ideal Diode Bridge

2017-09-18

This short video demonstrates the dramatic savings in AC/DC rectifier size, cost and heat sinking requirements that the LT4320 Ideal Diode Bridge brings over a conventional Schottky diode bridge for a similar temperature rise with a 24V AC input and 9A output load current.

LT4320 -Reducing AC/DC Rectifier Size and Cost with an LT4320 Ideal Diode Bridge

2017-09-18
This short video demonstrates the dramatic savings in AC/DC rectifier size, cost and heat sinking requirements that the LT4320 Ideal Diode Bridge brings over a conventional Schottky diode bridge for a similar temperature rise with a 24V AC input and 9A output load current.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目