概览
优势和特点
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
电路描述
Function / Rail | Part Number | General Description of Part |
0.9V VCCINT (FPGA Core) 1.8V VCCIO 2.5V VCCIO 1.5V VCC for DDR3 |
LTM4628 | Dual 8A or Single 16A µModule regulator |
1.0V VCCR, VCCT 1.5V VCCD_FPLL 5.0V Bias |
LT3080-1 | Parallelable 1.1A Adjustable Singel Resister Low Dropout Regulator |
3.3V System Power | LTM4601 | 12A µModule Regulator with PLL, Output Tracking and Margining |
3.0V VCCA_GXB | LTC3025 | 300mA Micropower VLDO Linear regulator |
12V Power Source Selector | LTC4357 | Positive High Voltage Ideal Diode Controller |
样片申请及购买
样片
产品 |
描述 |
可提供样片的
|
LTC4357 | 正高电压理想二极管控制器 |
LTC4357CDCB#TRMPBF LTC4357CMS8#PBF LTC4357HDCB#TRMPBF LTC4357HMS8#PBF LTC4357IDCB#TRMPBF LTC4357IMS8#PBF |
LTC3025 | 300mA 微功率 VLDO 线性稳压器 |
LTC3025EDC#TRMPBF LTC3025IDC#TRMPBF |
LTM4601 | 具 PLL、输出跟踪和裕度调节功能的 12A µModule 稳压器 | |
LT3080-1 | 可并联、1.1A、输出可调的单电阻低压差稳压器 |
LT3080EDD-1#PBF LT3080EMS8E-1#PBF LT3080IDD-1#PBF LT3080IMS8E-1#PBF |
LTM4628 | 双通道 8A 或单通道 16A DC/DC μModule 稳压器 |