ADA4075-2

PRODUCTION

Ultralow Noise Amplifier at Lower Power

Viewing:

Overview

  • Ultralow noise: 2.8 nV/√Hz at 1 kHz typical
  • Ultra low distortion, 0.0002% typical
  • Low supply current: 1.8 mA per amplifier typical
  • Offset voltage: 1 mV maximum
  • Bandwidth: 6.5 MHz typical
  • Slew Rate: 12 V/μs
  • Unity-gain stable
  • Extended Industrial Temp Range
  • 8-lead SOIC and 2 mm × 2 mm LFCSP packages

The ADA4075-2 is a dual high-performance low noise operational amplifier combining excellent dc and ac characteristics on ADI’s iPOLAR™ process. ADI’s proprietary iPolar process is an advanced bipolar technology implementing vertical junction isolation with lateral trench isolation, allowing for low noise performance amplifiers in smaller die size at faster speed and lower power. Its high slew rate, low input bias current, low distortion and ultra low noise make it ideal for high fidelity audio and high performance instrumentation applications, especially for lower power demands, small enclosure or high density applications. The ADA4075-2 is specified for the −40°C to +125°C temperature range and is available in a standard SOIC package and a 2 mm × 2 mm LFCSP package.

APPLICATIONS
  • Precision Instrumentation
  • Professional Audio
  • Active Filters
  • Low Noise Amplifier Front End
  • Integrators

ADA4075-2
Ultralow Noise Amplifier at Lower Power
ADA4075-2-pcl
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
Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

SPICE Model 1


Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board
EVAL-OPAMP-2 EVAL-OPAMP-2 EVAL-OPAMP-2

Latest Discussions

No discussions on ADA4075-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed