AD9577

RECOMMENDED FOR NEW DESIGNS

Clock Generator with Dual PLLs, Spread Spectrum, and Margining

Viewing:

Overview

  • Fully integrated dual PLL/VCO cores
  • 1 integer-N and 1 fractional-N PLL
  • Continuous frequency coverage from 11.2 MHz to 200 MHz
    • Most frequencies from 200 MHz to 637.5 MHz available
  • PLL1 phase jitter (12 kHz to 20 MHz): 460 fs rms typical
  • PLL2 phase jitter (12 kHz to 20 MHz)
    • Integer-N mode: 470 fs rms typical
    • Fractional-N mode: 660 fs rms typical
  • Input crystal or reference clock frequency
  • Optional reference frequency divide-by-2
  • I2C programmable output frequencies
  • Up to 4 LVDS/LVPECL or up to 8 LVCMOS output clocks
  • 1 CMOS buffered reference clock output
  • Spread spectrum: downspread [0, −0.5]%
  • 2 pin-controlled frequency maps: margining
  • Integrated loop filters
  • Space saving, 6 mm × 6 mm, 40-lead LFCSP package
  • 1.02 W power dissipation (LVDS operation)
  • 1.235 W power dissipation (LVPECL operation)
  • 3.3 V operation
AD9577
Clock Generator with Dual PLLs, Spread Spectrum, and Margining
AD9577-FBL AD9577-PC AD9577 Circuit Diagram AD9577 Circuit Diagram
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
Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock ICs 4
AD9512 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, Two 1.6 GHz Inputs, Dividers, Delay Adjust, Five Outputs
AD9513 RECOMMENDED FOR NEW DESIGNS 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9514 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9515 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs
Fanout Buffers 5
ADCLK925 RECOMMENDED FOR NEW DESIGNS Ultrafast SiGe ECL Clock/Data Buffers
ADCLK944 RECOMMENDED FOR NEW DESIGNS 2.5 V/3.3 V, Four LVPECL Outputs, SiGe Clock Fanout Buffer
ADCLK948 RECOMMENDED FOR NEW DESIGNS Two Selectable Inputs, 8 LVPECL Outputs SiGe Clock Fanout Buffer
ADCLK854 RECOMMENDED FOR NEW DESIGNS 1.8 V, 12-LVDS/24-CMOS Output, Low Power Clock Fanout Buffer
ADCLK846 RECOMMENDED FOR NEW DESIGNS 1.8 V, 6 LVDS/12 CMOS Outputs Low Power Clock Fanout Buffer
LDO Linear Regulators 1
ADP7104 RECOMMENDED FOR NEW DESIGNS 20 V, 500 mA, Low Noise, CMOS LDO
Switching Regulators & Controllers 1
ADP1828 PRODUCTION Synchronous Buck PWM, Step-Down, DC-to-DC Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD9577

AD9577 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9577.

EVAL-AD9577
AD9577 Evaluation Board

Latest Discussions

Recently Viewed