AD7324

PRODUCTION

Software Selectable True Bipolar Input, 4-Channel, 12-Bit Plus Sign A/D Converter

Viewing:

Part Details

  • 12-Bit plus sign SAR ADC
  • True bipolar input ranges
  • Software-selectable input ranges ± 10V, ± 5V, ± 2.5V, 0V to 10V
  • 1 MSPS throughput rate
  • 4 analog input channels with channel sequencer
  • Single -ended, true differential, and Pseudo differential analog input capability
  • High analog input impedance
  • Low power: 21 mW
  • Full power signal bandwidth: 22 MHz
  • Internal 2.5 V reference
  • High speed serial interface
  • For more features please see data sheet
AD7324
Software Selectable True Bipolar Input, 4-Channel, 12-Bit Plus Sign A/D Converter
AD7324 Functional Block Diagram AD7324 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Differential Amplifiers 2
ADA4932-1 RECOMMENDED FOR NEW DESIGNS Low Power Differential ADC Driver
AD8137 PRODUCTION Low Cost, Low Power Differential ADC Driver
Operational Amplifiers (Op Amps) 10
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
ADA4841-2 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
AD8610 PRODUCTION Precision, Low Input Bias Current, Wide BW JFET Single Op Amp
AD8620 PRODUCTION Low Input Bias Current, Wide BW JFET Precision Dual Op Amp
AD8597 PRODUCTION Ultralow Distortion, Ultralow Noise Op Amp (single)
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
AD8599 PRODUCTION Ultralow Distortion, Ultralow Noise Op Amp (Dual)
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
AD8022 PRODUCTION Dual High Speed, Low Noise Op Amp
Voltage References 5
AD780 PRODUCTION 2.5 V/3.0 V High Precision Reference
AD1582 PRODUCTION 2.5V Micropower, Precisions Series Mode Voltage References
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR391 PRODUCTION 2.5V Micropower, Low Noise Precision Voltage Reference with Shutdown
REF193 PRODUCTION 3.0V Precision Micropower, Low Dropout, Low Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

EVAL-AD7324

AD7324 Evaluation Board

Product Details

The EVAL-AD7324CBZ is a fully featured evaluation kit for the AD7324. This board operates in stand alone mode or in conjunction with the Evaluation Controller board . When operated with the Evaluation Controller board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller board.

EVAL-AD7324
AD7324 Evaluation Board

Latest Discussions

Recently Viewed