MAX96793

RECOMMENDED FOR NEW DESIGNS

CSI-2 to GMSL3/2 Serializer

Single CSI-2 to GMSL3 Serializer

Viewing:

Overview

  • Automotive Grade High Speed Link
    • -18db at 3GHz (12Gbps) Max Insertion Loss
    • -21.0dB at 3GHz (6Gbps) Max Insertion Loss
    • -19.5dB at 1.5GHz (3Gbps) Max Insertion Loss
    • Auto Adapt for Changes in Channel Conditions
    • Operates at -40°C to +105°C Ambient
  • MIPI CSI-2 v1.3 Input Port
    • MIPI D-PHY v1.2 rated at 2.5Gbps/Lane (up to 4Lanes)
    • MIPI C-PHY v1.0 rated at 3.42Gbps/Lane (up to 2Lanes)
    • Polarity Flip and Data Lane Reassignment
    • Supports 16 Virtual Channels
  • Single GMSL3 Output
    • 12Gbps GMSL3 Forward Link Rate
    • GMSL2 Backward Compatible 6Gbps / 3Gbps Link-Rates
    • 187.5Mbps Reverse Link Rate
  • Bidirectional Control-Channel Supports
    • 11 Configurable GPIO
    • 1 x I2C/UART Port up to 1MHz
    • 2x Pass Through Ports
      • Up to 2M Baud as UART
      • Up to 1Mb/s as I2Ct
    • 1x SPI Port, up to 25MHz
  • Reduce BOM and Space Savings
    • Tiny 5 x 5mm TQFN
    • RoR for Crystal-Free Operation on Serializers
    • Industry’s Smallest Power over Coax (PoC)
  • Onboard Temperature Monitoring, ±2.5°C accuracy
  • Safety Ready
    • ASIL-B Compliant
  • ASIL-D Decomposition Compliant
MAX96793
CSI-2 to GMSL3/2 Serializer
MAX96793 Simplified Application Circuit MAX96793 Pin Configuration MAX96793 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 2
MAX20019 PRODUCTION 3.2MHz, 500mA Dual Step-Down Converters for Automotive Cameras
MAX16922 PRODUCTION 2.2MHz, Dual, Step-Down DC-DC Converters, Dual LDOs, and Active-Low RESET
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX96717/F/R and MAX96793 EVKit

Evaluation Kit for the MAX96717, MAX96717F, MAX96717R and MAX96793

Features and Benefits

  • Ability for Serializer to send GMSL data to Deserializer, converting it into MIPI CSI-2
  • Windows 10 or Higher Compatible Software Support
  • USB Controlled Interface (Cable Included)
  • Powerful and Simple GUI for Comprehensive Device Feature Evaluation
  • Board Powered by USB, 12V Wall Adapter or External Power Supply
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX96717 DPHY evaluation kit (EV kit) provides a proven design to evaluate the MAX96717 high-bandwidth gigabit multimedia serial link (GMSL) serializer with spread spectrum and full-duplex control channel using a standard FAKRA coaxial (Coax) or HMTD cable. The EV kit also includes Windows® 7 and Windows® 10 software that provides a simple graphical user interface (GUI) for exercising features of the device. The EV kit comes with a MAX96717, MAX96717F, MAX96717R, or MAX96793 IC installed..

For complete GMSL evaluation using a standard FAKRA coaxial cable or HMTD cable, order the MAX96717 Coax EV kit and a companion deserializer board (MAX96716 Coax EV kit referenced in the data sheet).

eval board
AD-GMSL793MIPI-EVK

GMSL3/GMSL2 Serializer Board for MIPI CSI-2 Cameras

Features and Benefits

  • MAX96793-based MIPI CSI-2 to GMSL3/GMSL2 serializer
  • 12Gbps GMSL3 forward link, backward compatible with 6Gbps / 3Gbps GMSL2
  • Single MIPI CSI-2 input with support for up to 2 D-PHY lanes at 2.5Gbps per lane
  • Single GMSL output over 50Ω coax
  • 187.5Mbps bidirectional control channel with I²C and GPIO support
  • Compact camera-side EVK form factor based on the AD-GMSL717MIPI-EVK concept

Product Details

The AD-GMSL793MIPI-EVK is a compact evaluation board that bridges a MIPI CSI-2 camera interface to a single GMSL3 or GMSL2 serial link using the MAX96793 serializer. It is the next-generation counterpart to the AD-GMSL717MIPI-EVK concept, extending the serializer side from GMSL2 to GMSL3 at up to 12Gbps forward-link rate, while retaining backward compatibility with GMSL2 at 6Gbps or 3Gbps for broader ecosystem support.

The board is intended for rapid evaluation of MIPI camera modules in systems that use GMSL transport to connect remote cameras to centralized processing platforms. Like the AD-GMSL717MIPI-EVK, the board is designed around a compact mechanical format for easy integration into robotics, machine vision, automotive prototyping, and embedded imaging systems.

When paired with a compatible deserializer platform such as the AD-GMSL792MIPI-EVK board, the AD-GMSL793MIPI-EVK can be used as the serializer-side endpoint in a complete MIPI-to-GMSL3/GMSL2-to-MIPI evaluation chain.

APPLICATIONS

  • Advanced driver assistance systems (ADAS) camera prototyping
  • Embedded vision and robotics
  • Industrial automation and machine vision
  • High-resolution remote cameras and distributed sensing nodes
  • Development of next-generation GMSL3 camera links with fallback to GMSL2

MAX96717/F/R and MAX96793 EVKit
Evaluation Kit for the MAX96717, MAX96717F, MAX96717R and MAX96793
MAX96717EVKIT Board Photo Angle View MAX96717EVKIT Board Photo Top View MAX96717EVKIT Board Photo Bottom View MAX96717 DPHY EV Kit Block Diagram
AD-GMSL793MIPI-EVK
GMSL3/GMSL2 Serializer Board for MIPI CSI-2 Cameras
AD-GMSL793MIPI-EVK Evaluation Board Angle View AD-GMSL793MIPI-EVK Evaluation Board Top View AD-GMSL793MIPI-EVK Evaluation Board Bottom View AD-GMSL793MIPI-EVK Block Diagram

Latest Discussions

Recently Viewed