LTM4605

RECOMMENDED FOR NEW DESIGNS

High Efficiency Buck-Boost DC/DC μModule (Power Module) Regulator

Viewing:

Overview

  • Single Inductor Architecture Allows VIN Above, Below or Equal to VOUT
  • Wide VIN Range: 4.5V to 20V
  • Wide VOUT Range: 0.8V to 16V
  • 5A DC Typical (12A DC Typical at Buck Mode)
  • High Efficiency Up to 98%
  • Current Mode Control
  • Power Good Output Signal
  • Phase-Lockable Fixed Frequency: 200kHz to 400kHz
  • Ultrafast Transient Response
  • Current Foldback Protection
  • Output Overvoltage Protection
  • Small, Low Profile Surface Mount LGA Package (15mm × 15mm × 2.8mm)

The LTM4605 is a high efficiency switching mode buckboost power supply. Included in the package are the switching controller, power FETs, and support components. Operating over an input voltage range of 4.5V to 20V, the LTM4605 supports an output voltage range of 0.8V to 16V, set by a resistor. This high efficiency design delivers up to 5A continuous current in boost mode (12A in buck mode). Only the inductor, sense resistor, bulk input and output capacitors are needed to finish the design.

The low profile package enables utilization of unused space on the bottom of PC boards for high density point of load regulation. The high switching frequency and current mode architecture enable a very fast transient response to line and load changes. The LTM4605 can be frequency synchronized with an external clock to reduce undesirable frequency harmonics.

Fault protection features include overvoltage and foldback current protection. The DC/DC μModule® regulator is offered in a small and thermally enhanced 15mm × 15mm × 2.8mm LGA package. The LTM4605 is Pb-free and RoHS compliant.

APPLICATIONS

  • Telecom, Servers and Networking Equipment
  • Industrial and Automotive Equipment
  • High Power Battery-Operated Devices

LTM4605
High Efficiency Buck-Boost DC/DC μModule (Power Module) Regulator
12V/5A Buck-Boost DC/DC μModule Regulator with 4.5V to 20V Input Efficiency and Power Loss vs Input Voltage Product Package 1
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
Hardware Ecosystem

Parts Product Life Cycle Description
Oscillators 1
LTC6908 Resistor Set SOT-23 Oscillator with Spread Spectrum Modulation
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Protection Switches & Controllers 2
LT4363 RECOMMENDED FOR NEW DESIGNS High Voltage Surge Stopper with Current Limit
LTC4359 RECOMMENDED FOR NEW DESIGNS Ideal Diode Controller with Reverse Input Protection
Switching Regulators & Controllers 1
LTM8045 RECOMMENDED FOR NEW DESIGNS Inverting or SEPIC μModule (Power Module) DC/DC Converter with Up to 700mA Output Current
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTM4605

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LTM4605
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC1198B-A

LTM4605EV Demo Board | 4.5V to 20VIN, 12VOUT @ 5A

Product Details

Demonstration circuit DC1198B-A features the LTM4605EV, the high efficiency, high density switch mode buck-boost μModule® regulator. The LTM4605EV can regulate its output voltage from an input voltage above, below, or equal to the output. The input voltage range of DC1198B-A is from 4.5V to 20V with a preset output voltage of 12V. The rated load current is 5A, although derating is necessary for certain VIN, VOUT, and thermal conditions. The switching frequency may be synchronized to an external clock from 200kHz to 400kHz. This PLL can be used not only to reduce undesirable frequency harmonics but also to parallel LTM4605 to provide high output current.

DC1198B-A
LTM4605EV Demo Board | 4.5V to 20VIN, 12VOUT @ 5A
DC1198B-A Demo Board DC1198B-A Demo Board DC1198B-A Demo Board DC1198B-A Demo Board DC1198B-B - Schematic

Latest Discussions

Recently Viewed