LTM2883
PRODUCTIONSPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
- Part Models
- 12
- 1ku List Price
- Starting From $16.18
Overview
- 2500VRMS for One Minute per UL1577 UL Recognized File #E151738
- Isolated Adjustable DC Power:
- 3V to 5V at Up to 30mA
- ±12.5V at Up to 20mA
- No External Components Required
- SPI (LTM2883-S) or I2C (LTM2883-I) Options
- High Common Mode Transient Immunity: 30kV/μs
- High Speed Operation:
- 10MHz Digital Isolation
- 4MHz/8MHz SPI Isolation
- 400kHz I2C Isolation
- 3.3V (LTM2883-3) or 5V (LTM2883-5) Operation
- 1.62V to 5.5V Logic Supply
- ±10kV ESD HBM Across the Isolation Barrier
- Maximum Continuous Working Voltage: 560VPEAK
- Low Current Shutdown Mode (<10μA)
- Low Profile (15mm × 11.25mm × 3.42mm) BGA Package
The LTM2883 is a complete galvanic 6-channel digital μModule® (micromodule) isolator. No external components are required. A single 3.3V or 5V supply powers both sides of the interface through an integrated, isolated DC/DC converter. A logic supply pin allows easy interfacing with different logic levels from 1.62V to 5.5V, independent of the main supply.
Available options are compliant with SPI and I2C (master mode only) specifications.
The isolated side includes ±12.5V and 5V nominal power supplies, each capable of providing more than 20mA of load current. Each supply may be adjusted from its nominal value using a single external resistor.
Coupled inductors and an isolation power transformer provide 2500VRMS of isolation between the input and output logic interface. This device is ideal for systems where the ground loop is broken, allowing for a large common mode voltage range. Communication is uninterrupted for common mode transients greater than 30kV/μs.
Applications
- Isolated SPI or I2C Interfaces
- Industrial Systems
- Test and Measurement Equipment
- Breaking Ground Loops
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Safety and Regulatory Compliance 1
Video 3
Solutions Bulletin & Brochure 1
Product Selector Card 4
Safety and Regulatory Compliance 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM2883CY-3I#PBF | 32-Lead BGA (15mm x 11.25mm x 3.42mm) | ||
| LTM2883CY-3S#PBF | 32-Lead BGA (15mm x 11.25mm x 3.42mm) | ||
| LTM2883CY-5I#PBF | 32-Lead BGA (15mm x 11.25mm x 3.42mm) | ||
| LTM2883CY-5S#PBF | 32-Lead BGA (15mm x 11.25mm x 3.42mm) | ||
| LTM2883HY-3I#PBF | 32-Lead BGA (15mm x 11.25mm x 3.42mm) | ||
| LTM2883HY-3S#PBF | 32-Lead BGA (15mm x 11.25mm x 3.42mm) | ||
| LTM2883HY-5I#PBF | 32-Lead BGA (15mm x 11.25mm x 3.42mm) | ||
| LTM2883HY-5S#PBF | 32-Lead BGA (15mm x 11.25mm x 3.42mm) | ||
| LTM2883IY-3I#PBF | 32-Lead BGA (15mm x 11.25mm x 3.42mm) | ||
| LTM2883IY-3S#PBF | 32-Lead BGA (15mm x 11.25mm x 3.42mm) | ||
| LTM2883IY-5I#PBF | 32-Lead BGA (15mm x 11.25mm x 3.42mm) | ||
| LTM2883IY-5S#PBF | 32-Lead BGA (15mm x 11.25mm x 3.42mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM2883CY-3I#PBF | ||
| LTM2883CY-3S#PBF | ||
| LTM2883CY-5I#PBF | PRODUCTION | |
| LTM2883CY-5S#PBF | PRODUCTION | |
| LTM2883HY-3I#PBF | PRODUCTION | |
| LTM2883HY-3S#PBF | PRODUCTION | |
| LTM2883HY-5I#PBF | PRODUCTION | |
| LTM2883HY-5S#PBF | PRODUCTION | |
| LTM2883IY-3I#PBF | PRODUCTION | |
| LTM2883IY-3S#PBF | PRODUCTION | |
| LTM2883IY-5I#PBF | PRODUCTION | |
| LTM2883IY-5S#PBF | ||
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM2883CY-3I#PBF | ||
| LTM2883CY-3S#PBF | ||
| LTM2883CY-5I#PBF | PRODUCTION | |
| LTM2883CY-5S#PBF | PRODUCTION | |
| LTM2883HY-3I#PBF | PRODUCTION | |
| LTM2883HY-3S#PBF | PRODUCTION | |
| LTM2883HY-5I#PBF | PRODUCTION | |
| LTM2883HY-5S#PBF | PRODUCTION | |
| LTM2883IY-3I#PBF | PRODUCTION | |
| LTM2883IY-3S#PBF | PRODUCTION | |
| LTM2883IY-5I#PBF | PRODUCTION | |
| LTM2883IY-5S#PBF | ||
This is the most up-to-date revision of the Data Sheet.