LTC7150S

RECOMMENDED FOR NEW DESIGNS

20V, 20A Synchronous Step-Down Regulator

Viewing:

Overview

  • AEC-Q100 Qualified for Automotive Applications
  • Silent Switcher®2 Architecture for Low EMI
  • VIN Range: 3.1V to 20V
  • VOUT Range: 0.6V to 5.5V
  • Differential VOUT Remote Sense
  • Adjustable Frequency: 400kHz to 3MHz
  • PolyPhase® Operation: Up to 12 Phases
  • Output Tracking and Soft-Start
  • Reference Accuracy: 0.6V ±1% Over Temperature
  • Current Mode Operation for Excellent Line and Load Transient Response
  • Accurate 1.2V Run Pin Threshold
  • Supports Forced Continuous/Discontinuous Modes
  • 42-Lead 6mm × 5mm × 1.3mm BGA Package
LTC7150S
20V, 20A Synchronous Step-Down Regulator
12VIN to 1.2VOUT Application Efficiency and Power Loss Package Image 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LTC3613 RECOMMENDED FOR NEW DESIGNS 24V, 15A Monolithic Step Down Regulator with Differential Output Sensing
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
DC2411A

LTC7150SEY Demo Board | High Efficiency 20A Synchronous Buck Regulator

Product Details

Demonstration circuit 2411A is a high efficiency synchronous buck regulator with a 3.1V to 20V input range. It can supply 20A maximum load current at 1.2V output. The demo board features the LTC7150S regulator. No external MOSFETs nor external current sense resistor are required. It uses a phase-lockable controlled on-time constant-frequency, current mode architecture, ideal for high step-down ratio applications. The operating frequency is programmable from 400kHz to 3MHz with an external resistor (R5). The LTC7150S is housed in a 6mm × 5mm × 1.3mm 42-Lead BGA package.

DC2411A
LTC7150SEY Demo Board | High Efficiency 20A Synchronous Buck Regulator
DC2411A Evaluation Board DC2411A Evaluation Board - Top View DC2411A Evaluation Board - Bottom View DC2411A

Reference Designs

Full Power Management (-L Devices)​
Versal Premium Circuits from the lab

Non-Hardware Verified Design

Features and Benefits

  • Xilinx Versal™ Premium series solves a broad range of industry-specific problems with performance and flexibility. Core use cases include storage acceleration, data center network acceleration, 5G xHaul and Passive optical networks.

  • Analog Devices, Inc. supports power delivery solutions for the Versal Premium Platform. Monolithic solutions are used on the Versal Premium Platform to power Xilinx FPGA and/or SoC rails as well as other system rails. These regulators are highly integrated discrete solutions optimized for cost, efficiency and footprint.

  • ADI provides supporting documentation including power schematics, layout, LTpowerPlanner® and applicable LTpowerPlay® configuration files to enable you to validate the power solution for your application seamlessly.

  • For a complete list power designs and use cases, please contact your local FAE.

  • Key Power for full management devices are used as follows:

    • LTC3884-1
    • LTC7051
    • ADP5056
    • LTC7132
    • ADP2389
    • ADP5052
    • ADP5054
    • LTC7150S
    • LTC7151S
Blaize<sup>&reg;</sup> Xplorer X1600E EDSFF Accelerator Card​
Blaize Xplorer Circuits from the lab

X1600E EDSFF Accelerator

Features and Benefits

The X1600E is an Enterprise and Datacenter Storage Form Factor (EDSFF), power-efficient module hosting a Blaize X1600 SoC for AI workloads.

Analog Devices, Inc. supports end to end power delivery solutions for Blaize Pathfinder Xplorer 1600E ESDFF Accelerator. Analog Devices uses discrete power solutions to enable Blaize to deliver high compute with optimized with most TOPS/Watt performance.

These regulators are highly integrated discrete solutions optimized for cost, efficiency and foot print.

ADI provides supporting documentation including power schematics, layout, LTpowerPlanner® and applicable LTpowerPlay® configuration files to enable you to validate the power solution for your application seamlessly.

For a complete list power designs and use cases, please contact your local FAE.

Key Power for full management devices are used as follows:

  • LTC7150S
  • LTC3636
Versal Premium
Non-Hardware Verified Design
Full Power Management (-L Devices)​
Full Power Management (-L Devices) PS Overdrive
Blaize Xplorer
X1600E EDSFF Accelerator
Blaize<sup>&reg;</sup> Xplorer X1600E EDSFF Accelerator Card​
Blaize<sup>&reg;</sup> Xplorer X1600E EDSFF Accelerator​ Power Tree

Latest Discussions

Recently Viewed