LTC6994
PRODUCTIONTimerBlox: Delay Block/Debouncer
- Part Models
- 37
- 1ku List Price
- Starting From $1.98
Overview
- Delay Range: 1µs to 33.6 Seconds
- Configured with 1 to 3 Resistors
- Delay Max Error:
- <2.3% for Delay > 512µs
- <3.4% for Delay of 8µs to 512µs
- <5.1% for Delay of 1µs to 8µs
- Delay One or Both Rising/Falling Edges
- 2.25V to 5.5V Single Supply Operation
- 70µA Supply Current at 10µs Delay
- 500µs Start-Up Time
- CMOS Output Driver Sources/Sinks 20mA
- –55°C to 125°C Operating Temperature Range
- Available in Low Profile (1mm) SOT-23 (ThinSOT™) and 2mm × 3mm DFN
- AEC-Q100 Qualified for Automotive Applications
The LTC6994 is a programmable delay block with a range of 1µs to 33.6 seconds. The LTC6994 is part of the TimerBlox® family of versatile silicon timing devices.
A single resistor, RSET, programs an internal master oscillator frequency, setting the LTC6994’s time base. The input-to-output delay is determined by this master oscillator and an internal clock divider, NDIV, programmable to eight settings from 1 to 221.
The output (OUT) follows the input (IN) after delaying the rising and/or falling transitions. The LTC6994-1 will delay the rising or falling edge. The LTC6994-2 will delay both transitions, and adds the option to invert the output.
The LTC6994 also offers the ability to dynamically adjust the delay time via a separate control voltage.
Applications
- Noise Discriminators/Pulse Qualifiers
- Delay Matching
- Switch Debouncing
- High Vibration, High Acceleration Environments
- Portable and Battery-Powered Equipment
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Design Note 1
Technical Articles 2
Video 2
Product Selector Card 1
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC6994CDCB-1#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6994CDCB-1#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6994CDCB-2#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6994CDCB-2#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6994CS6-1#TRMPBF | 6-Lead TSOT-23 | ||
| LTC6994CS6-1#TRPBF | 6-Lead TSOT-23 | ||
| LTC6994CS6-2#TRMPBF | 6-Lead TSOT-23 | ||
| LTC6994CS6-2#TRPBF | 6-Lead TSOT-23 | ||
| LTC6994HDCB-1#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6994HDCB-1#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6994HDCB-2#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6994HDCB-2#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6994HS6-1#TRMPBF | 6-Lead TSOT-23 | ||
| LTC6994HS6-1#TRPBF | 6-Lead TSOT-23 | ||
| LTC6994HS6-1#WTRMPBF | 6-Lead TSOT-23 | ||
| LTC6994HS6-1#WTRPBF | 6-Lead TSOT-23 | ||
| LTC6994HS6-2#TRMPBF | 6-Lead TSOT-23 | ||
| LTC6994HS6-2#TRPBF | 6-Lead TSOT-23 | ||
| LTC6994HS6-2#WTRMPBF | 6-Lead TSOT-23 | ||
| LTC6994HS6-2#WTRPBF | 6-Lead TSOT-23 | ||
| LTC6994IDCB-1#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6994IDCB-1#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6994IDCB-2#TRMPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6994IDCB-2#TRPBF | 6-Lead DFN (2mm x 3mm w/ EP) | ||
| LTC6994IS6-1#TRMPBF | 6-Lead TSOT-23 | ||
| LTC6994IS6-1#TRPBF | 6-Lead TSOT-23 | ||
| LTC6994IS6-1#WTRMPBF | 6-Lead TSOT-23 | ||
| LTC6994IS6-1#WTRPBF | 6-Lead TSOT-23 | ||
| LTC6994IS6-2#TRM | 6-Lead TSOT-23 | ||
| LTC6994IS6-2#TRMPBF | 6-Lead TSOT-23 | ||
| LTC6994IS6-2#TRPBF | 6-Lead TSOT-23 | ||
| LTC6994IS6-2#WTRMPBF | 6-Lead TSOT-23 | ||
| LTC6994IS6-2#WTRPBF | 6-Lead TSOT-23 | ||
| LTC6994MPS6-1#TRMPBF | 6-Lead TSOT-23 | ||
| LTC6994MPS6-1#TRPBF | 6-Lead TSOT-23 | ||
| LTC6994MPS6-2#TRMPBF | 6-Lead TSOT-23 | ||
| LTC6994MPS6-2#TRPBF | 6-Lead TSOT-23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 30, 2020 - 20_0244 Notification of Wafer Fab Location Change for 0.6µm CMOS Process Devices from ADI Milpitas (Hillview) to Vanguard Int. (Taiwan) |
||
| LTC6994CDCB-1#TRMPBF | PRODUCTION | |
| LTC6994CDCB-1#TRPBF | PRODUCTION | |
| LTC6994CDCB-2#TRMPBF | PRODUCTION | |
| LTC6994CDCB-2#TRPBF | PRODUCTION | |
| LTC6994CS6-1#TRMPBF | PRODUCTION | |
| LTC6994CS6-1#TRPBF | PRODUCTION | |
| LTC6994CS6-2#TRMPBF | PRODUCTION | |
| LTC6994CS6-2#TRPBF | PRODUCTION | |
| LTC6994HDCB-1#TRMPBF | PRODUCTION | |
| LTC6994HDCB-1#TRPBF | PRODUCTION | |
| LTC6994HDCB-2#TRMPBF | PRODUCTION | |
| LTC6994HDCB-2#TRPBF | PRODUCTION | |
| LTC6994HS6-1#TRMPBF | PRODUCTION | |
| LTC6994HS6-1#TRPBF | PRODUCTION | |
| LTC6994HS6-1#WTRMPBF | PRODUCTION | |
| LTC6994HS6-1#WTRPBF | PRODUCTION | |
| LTC6994HS6-2#TRMPBF | PRODUCTION | |
| LTC6994HS6-2#TRPBF | PRODUCTION | |
| LTC6994HS6-2#WTRMPBF | PRODUCTION | |
| LTC6994HS6-2#WTRPBF | PRODUCTION | |
| LTC6994IDCB-1#TRMPBF | PRODUCTION | |
| LTC6994IDCB-1#TRPBF | PRODUCTION | |
| LTC6994IDCB-2#TRMPBF | PRODUCTION | |
| LTC6994IDCB-2#TRPBF | PRODUCTION | |
| LTC6994IS6-1#TRMPBF | PRODUCTION | |
| LTC6994IS6-1#TRPBF | PRODUCTION | |
| LTC6994IS6-1#WTRMPBF | PRODUCTION | |
| LTC6994IS6-1#WTRPBF | PRODUCTION | |
| LTC6994IS6-2#TRM | ||
| LTC6994IS6-2#TRMPBF | PRODUCTION | |
| LTC6994IS6-2#TRPBF | PRODUCTION | |
| LTC6994IS6-2#WTRMPBF | PRODUCTION | |
| LTC6994IS6-2#WTRPBF | PRODUCTION | |
| LTC6994MPS6-1#TRMPBF | PRODUCTION | |
| LTC6994MPS6-1#TRPBF | PRODUCTION | |
| LTC6994MPS6-2#TRMPBF | PRODUCTION | |
| LTC6994MPS6-2#TRPBF | PRODUCTION | |
|
Jun 4, 2025 - 25_0037 Carsem SnPb Packaging End of Life |
||
| LTC6994IS6-2#TRM | ||
|
May 24, 2021 - 20_0074 Discontinuation of Sn/Pb Plated Lead Finish Parts for S5, S6, TS8 Packages |
||
| LTC6994IS6-2#TRM | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Temperature Sensors 1 | ||
| LTC2997 | PRODUCTION | Remote/Internal Temperature Sensor |
Tools & Simulations
LTspice 7
- LTC6994 Demo Circuit - Programable Pulse Delay Block
- LTC6994-1/-2 Demo Circuit - Noise Discriminator
- LT6108 / LTC6994 Demo Circuit - Energy-Tripped Circuit Breaker with Automatic Delayed Retry (5-80V Input, 500mA Threshold)
- LTC6993 / LTC6994 Demo Circuit - Consecutive Test Sequencer (1 sec Duration Sequential Test Pulses after Initial Delay)
- LTC6991/LTC6994 Demo Circuit - Intervalometer for Time-Lapse Photography (Adjustable Aperture from 1/4sec to 4sec)
- LTC6994 / LTC6993 Demo Circuit - Delayed One-Shot (50ms Delay with a 10ms One Shot)
- LTC6994-1/LTC1541 Demo Circuit - High Accuracy, µPower, Over-Voltage Detector with Glitch Suppressor
Models for the following parts are available in LTspice:
- LTC6994-1
- LTC6994-2
LTC6994: Delay
Open Tool
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on LTC6994-1 yet. Have something to say?
Start a Discussion on EngineerZone®