LTC4441
LTC4441
PRODUCTIONN-Channel MOSFET Gate Driver
- Part Models
- 11
- 1ku List Price
- Starting From $2.90
Viewing:
Overview
- 6A Peak Output Current
- Wide VIN Supply Range: 5V to 25V
- Adjustable Gate Drive Voltage: 5V to 8V
- Logic Input can be Driven Below Ground
- 30ns Propagation Delay
- Supply Independent CMOS/TTL Input Thresholds
- Undervoltage Lockout
- Low Shutdown Current: <12µA
- Overtemperature Protection
- Adjustable Blanking Time for MOSFET’s Current Sense Signal (LTC4441)
- Available in SO-8 and 10-Lead MSOP (Exposed Pad) Packages
The LTC4441/LTC4441-1 is an N-channel MOSFET gate driver that can supply up to 6A of peak output current. The chip is designed to operate with a supply voltage of up to 25V and has an adjustable linear regulator for the gate drive. The gate drive voltage can be programmed between 5V and 8V.
The LTC4441/LTC4441-1 features a logic threshold driver input. This input can be driven below ground or above the driver supply. A dual function control input is provided to disable the driver or to force the chip into shutdown mode with <12µA of supply current. Undervoltage lockout and overtemperature protection circuits will disable the driver output when activated. The LTC4441 also comes with an open-drain output that provides adjustable leading edge blanking to prevent ringing when sensing the source current of the power MOSFETs.
The LTC4441 is available in a thermally enhanced 10-lead MSOP package. The LTC4441-1 is the SO-8 version without the blanking function.
Protected by U.S. Patents including 6677210.
Applications
- Power Supplies
- Motor/Relay Control
- Line Drivers
- Charge Pumps
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC4441EMSE#PBF | 10-Lead MSOP w/ EP | ||
| LTC4441EMSE#TRPBF | 10-Lead MSOP w/ EP | ||
| LTC4441ES8-1#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC4441ES8-1#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC4441IMSE#PBF | 10-Lead MSOP w/ EP | ||
| LTC4441IMSE#TRPBF | 10-Lead MSOP w/ EP | ||
| LTC4441IS8-1#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC4441IS8-1#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
| LTC4441MPMSE | 10-Lead MSOP w/ EP | ||
| LTC4441MPMSE#PBF | 10-Lead MSOP w/ EP | ||
| LTC4441MPMSE#TRPBF | 10-Lead MSOP w/ EP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 4, 2020 - 20_0130 Laser Top Mark Conversion for 10-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LTC4441EMSE#PBF | PRODUCTION | |
| LTC4441EMSE#TRPBF | PRODUCTION | |
| LTC4441IMSE#PBF | PRODUCTION | |
| LTC4441IMSE#TRPBF | PRODUCTION | |
| LTC4441MPMSE | Obsolete | |
| LTC4441MPMSE#PBF | PRODUCTION | |
| LTC4441MPMSE#TRPBF | PRODUCTION | |
|
Oct 24, 2024 - 24_0246 Migrating Bottom Trace Code Marking to Top Side Laser Marking for SOIC_N Package |
||
| LTC4441ES8-1#PBF | PRODUCTION | |
| LTC4441ES8-1#TRPBF | PRODUCTION | |
| LTC4441IS8-1#PBF | PRODUCTION | |
| LTC4441IS8-1#TRPBF | PRODUCTION | |
|
Oct 12, 2022 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
| LTC4441ES8-1#PBF | PRODUCTION | |
| LTC4441ES8-1#TRPBF | PRODUCTION | |
| LTC4441IS8-1#PBF | PRODUCTION | |
| LTC4441IS8-1#TRPBF | PRODUCTION | |
|
Jun 16, 2021 - 21_0026 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
| LTC4441ES8-1#PBF | PRODUCTION | |
| LTC4441ES8-1#TRPBF | PRODUCTION | |
| LTC4441IS8-1#PBF | PRODUCTION | |
| LTC4441IS8-1#TRPBF | PRODUCTION | |
|
Oct 11, 2022 - 22_0244 Epoxy Change from Henkel 8290 to 8290A for MSOP Package |
||
| LTC4441MPMSE | Obsolete | |
|
Sep 8, 2020 - 20_0040 Discontinuation of Lead Finished Parts for MSOP Package. |
||
| LTC4441MPMSE | Obsolete | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- LTC4441
- LTC4441-1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.