LTC4269-2

NOT RECOMMENDED FOR NEW DESIGNS

IEEE 802.3at High Power PD and Synchronous Forward Controller with AUX Support

Viewing:

Overview

  • 25.5W IEEE 802.3at Compliant (Type-2) PD
  • PoE+ 2-Event Classification
  • IEEE 802.3at High Power Available Indicator
  • Integrated State-of-the-Art Synchronous Forward Controller
  • – Isolated Power Supply Efficiency >94%
  • Flexible Auxiliary Power Interface
  • Superior EMI Performance
  • Robust 100V 0.7Ω (Typ) Integrated Hot Swap MOSFET
  • Integrated Signature Resistor, Programmable Class Current, UVLO, OVLO and Thermal Protection
  • Short-Circuit Protection with Auto-Restart
  • Programmable Switching Frequency from 100kHz to 500kHz
  • Thermally Enhanced 7mm × 4mm DFN Package

The LTC4269-2 is an integrated Powered Device (PD) interface and power supply controller featuring 2-event classification signaling, flexible auxiliary power options, and a power supply controller suitable for synchronously rectified forward supplies. These features make the LTC4269-2 ideally suited for an IEEE802.3at PD application.

The PD controller features a 100V MOSFET that isolates the power supply during detection and classification, and provides 100mA inrush current limit. Also included are power good outputs, an undervoltage/overvoltage lockout and thermal protection. The current mode forward controller allows for synchronous rectification, resulting in an extremely high efficiency, green product. Soft-start for controlled output voltage start-up and fault recovery is included. Programmable frequency over 100kHz to 500kHz allows flexibility in efficiency vs size and low EMI.

Applications

  • IP Phones with Large Color Screens
  • Dual Radio 802.11n Access Points
  • PTZ Security Cameras

LTC4269-2
IEEE 802.3at High Power PD and Synchronous Forward Controller with AUX Support
PoE-Based Self-Driven Synchronous Forward Power Supply Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LT2940 PRODUCTION Power and Current Monitor
Power-over-Ethernet (PoE) Controllers 1
LT4275 PRODUCTION LTPoE++/PoE+/PoE PD Controller
Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC4269-1
  • LTC4269-2
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1351B

LTC4269-2 | PoE Powered Device w/48V Isolated Auxiliary, VOUT = 5V, IOUT = 5A

Product Details

DC1351B: Demo Board for the LTC4269-2 IEEE 802.3at High Power PD and Synchronous Forward Controller with AUX Support


 


DC1351B
LTC4269-2 | PoE Powered Device w/48V Isolated Auxiliary, VOUT = 5V, IOUT = 5A
DC1351B Demo Board DC1351B Demo Board DC1351B Demo Board DC1351B Demo Board DC1351B Demo Board DC1351B - Schematic

Latest Discussions

No discussions on LTC4269-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed