LTC2986
RECOMMENDED FOR NEW DESIGNSMulti-Sensor High Accuracy Digital Temperature Measurement System with EEPROM
- Part Models
- 6
- 1ku List Price
- Starting From $24.68
Overview
- Directly Digitizes 2-, 3-, or 4-Wire RTDs, Thermocouples, Thermistors, and Diodes
- On-Chip EEPROM (LTC2986-1) Stores Channel Configuration Data and Custom Coefficients
- Single 2.85V to 5.25V Supply
- 10 Flexible Inputs Allow Interchanging Sensors
- Automatic Thermocouple Cold Junction Compensation
- Built-In Standard and User-Programmable Coefficients for Thermocouples, RTDs and Thermistors
- Measures Negative Thermocouple Voltages
- Automatic Burn Out, Short-Circuit and Fault Detection
- Buffered Inputs Allow External Protection
- Simultaneous 50Hz/60Hz Rejection
- Includes 15ppm/°C (Max) Reference
- Includes Special Protection Modes
The LTC2986 measures a wide variety of temperature sensors and digitally outputs the result, in °C or °F, with 0.1°C accuracy and 0.001°C resolution. The LTC2986 can measure the temperature of virtually all standard (Type B, E, J, K, N, S, R, T) or custom thermocouples, automatically compensate for cold junction temperatures and linearize the results. The device can also measure temperature with standard 2-, 3-, or 4-wire RTDs, thermistors, and diodes. The LTC2986 includes excitation current sources and fault detection circuitry appropriate for each type of temperature sensor.
The LTC2986/LTC2986-1 are 10-channel software and pin-compatible versions of the 20-channel LTC2983/LTC2984. Additional features include special modes that enable easy protection in universal multi-sensor applications, custom tables for generic ADC readings, and direct temperature readout from active analog temperature sensors. The LTC2986-1 is the EEPROM version of the LTC2986.
Applications
- Direct Thermocouple Measurements
- Direct RTD Measurements
- Direct Thermistor Measurements
- Custom Sensor Applications
Documentation
Data Sheet 1
User Guide 3
Technical Articles 1
Video 1
LT Journal 1
Product Selector Card 1
Device Drivers 2
3rd Party Solutions 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC2986CLX#PBF | 48-Lead LQFP (7mm x 7mm) | ||
| LTC2986CLX-1#PBF | 48-Lead LQFP (7mm x 7mm) | ||
| LTC2986HLX#PBF | 48-Lead LQFP (7mm x 7mm) | ||
| LTC2986HLX-1#PBF | 48-Lead LQFP (7mm x 7mm) | ||
| LTC2986ILX#PBF | 48-Lead LQFP (7mm x 7mm) | ||
| LTC2986ILX-1#PBF | 48-Lead LQFP (7mm x 7mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 6, 2021 - 21_0046 Transfer of LQFP and LQFP_EP from AEM to AET |
||
| LTC2986CLX#PBF | PRODUCTION | |
| LTC2986CLX-1#PBF | PRODUCTION | |
| LTC2986HLX#PBF | PRODUCTION | |
| LTC2986HLX-1#PBF | PRODUCTION | |
| LTC2986ILX#PBF | PRODUCTION | |
| LTC2986ILX-1#PBF | PRODUCTION | |
|
Nov 13, 2019 - 19_0267 LTC2983,LTC2984,LTC2986 and LTC2986-1 die revision change. |
||
| LTC2986CLX#PBF | PRODUCTION | |
| LTC2986CLX-1#PBF | PRODUCTION | |
| LTC2986HLX#PBF | PRODUCTION | |
| LTC2986HLX-1#PBF | PRODUCTION | |
| LTC2986ILX#PBF | PRODUCTION | |
| LTC2986ILX-1#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 2
Evaluation Software 2
LTC2986 Demo Software
The LTC2986 demo software is designed to help configure, program and run the LTC2986. It can configure the LTC2986, save the configuration, check for configuration errors, run the conversion results into a text file, and create Linduino-ready C code based on the configuration. The software can be used by itself, or used in conjunction with the DC2618 demo circuit.
Can't find the software or driver you need?
Hardware Ecosystem
Tools & Simulations
Linduino 7
Linduino is Analog Devices’ Arduino compatible system for developing and distributing firmware libraries and example code for our integrated circuits. Each Linduino-supported product includes an example main program, defined in the LTSketchbook/Part Number folder and driver code, defined in the LTSketchbook/libraries folder.
Linduino code repository on GitHub and instructions on how to use the code.