Overview
Product Details
The DC2531 is the starter kit for demonstrating the performance and ease of use of the LTC2986, which is a complete temperature measurement system on a chip. This kit includes the DC2508 (main demo circuit containing the LTC2986) and the DC2210 (a simple experiment circuit allowing bread boarding). In addition to the starter demonstration kit, sensor specific demonstration boards highlighting the performance of RTDs, thermistors, or thermocouples are also available.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2508A - Schematic8/24/2016PDF33K
-
DC2210A - Schematic11/4/2014PDF43K
-
DC2531 - Demo Manual8/24/2016PDF2M
-
DC2508A - Design Files10/10/2016ZIP0M
-
DC2210A - Design Files11/4/2014ZIP975K