LTC2631

PRODUCTION

Single 12-/10-/8-Bit I2C VOUT DACs with 10ppm/°C Reference

Viewing:

Overview

  • Integrated Precision Reference
    • 2.5V Full-Scale 10ppm/°C (LTC2631-L)
    • 4.096V Full-Scale 10ppm/°C (LTC2631-H)
  • Maximum INL Error: 1LSB (LTC2631A-12)
  • Bidirectional Reference: Input or 10ppm/°C Output
  • 400kHz I2C Interface
  • Nine Selectable Addresses (LTC2631-Z)
  • Low Noise (0.7mVP-P , 0.1Hz to 200kHz)
  • Guaranteed Monotonic Over Temperature
  • 2.7V to 5.5V Supply Range (LTC2631-L)
  • Low Power Operation: 180μA at 3V
  • Power Down to 1.8μA Maximum (C and I Grades)
  • Power-On Reset to Zero or Mid-Scale Options
  • Double-Buffered Data Latches
  • Guaranteed Operation From –40°C to 125°C (H-Grade)
  • 8-Lead TSOT-23 (ThinSOT™) Package
LTC2631
Single 12-/10-/8-Bit I2C VOUT DACs with 10ppm/°C Reference
(LTC2631-M) Integral Nonlinearity (LTC2631A-LM12) Product Package 1 Product Package 2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet
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
Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 1
LTM2883 PRODUCTION SPI/Digital or I2C μModule Isolator with Adjustable ±12.5V and 5V Regulated Power
Level Translators & Buffers 2
LTC4316 PRODUCTION Single I2C/SMBus Address Translator
LTC4317 PRODUCTION Dual I2C/SMBus Address Translator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
DC1332B-B

OBSOLETE: LTC2631A-LZ12 Demo Board | 12-Bit I2C DAC (2.5V ref, Reset to Zero-Scale) (requires DC590)

Product Details

This evaluation board is obsolete and no longer recommended. The replacement board is the DC1332B.

Demonstration circuit 1332B features the LTC2631, a 12-bit I2C DAC with 1LSB (max) INL error. This device establishes a new benchmark for size and integration of 12-bit DACs and onboard reference. The DC1332B may be connected directly to the target application’s analog signals while using the DC590 USB serial controller board and supplied software to measure performance.


 


eval board
DC1332B

LTC2631 Demo Board | Single 12/10/8-Bit I2C Vout DAC, req DC590B

Product Details

Demonstration circuit 1332B features the LTC2631, a 12-bit I2C DAC with 1LSB (max) INL error. This device establishes a new benchmark for size and integration of 12-bit DACs and onboard reference. The DC1332B may be connected directly to the target application’s analog signals while using the DC590 USB serial controller board and supplied software to measure performance.

eval board
DC1332A-C

OBSOLETE: LTC2631-HM12: 12-Bit I2C DAC (4.096V ref, Reset to Mid-Scale) (requires DC590B)

Product Details

This evaluation board is obsolete and no longer recommended. The replacement board is the DC1332B.

DC1332A-C: Demo Board for LTC2631 Single 12-/10-/8-Bit I2C VOUT DACs with 10ppm/°C Reference


 


eval board
DC1332A-D

OBSOLETE: LTC2631-HZ12 12-Bit I2C DAC (4.096V ref, Reset to Zero-Scale) (requires DC590B)

Product Details

This evaluation board is obsolete and no longer recommended. The replacement board is the DC1332B.

DC1332A-D: Demo Board for LTC2631 - Single 12-/10-/8-Bit I2C VOUT DACs with 10ppm/°C Reference

DC1332B-B
OBSOLETE: LTC2631A-LZ12 Demo Board | 12-Bit I2C DAC (2.5V ref, Reset to Zero-Scale) (requires DC590)
DC1332B - Schematic
DC1332B
LTC2631 Demo Board | Single 12/10/8-Bit I2C Vout DAC, req DC590B
DC1332B - Schematic
DC1332A-C
OBSOLETE: LTC2631-HM12: 12-Bit I2C DAC (4.096V ref, Reset to Mid-Scale) (requires DC590B)
DC1332A-A - Schematic
DC1332A-D
OBSOLETE: LTC2631-HZ12 12-Bit I2C DAC (4.096V ref, Reset to Zero-Scale) (requires DC590B)
DC1332A-D Demo Board DC1332A-D Demo Board DC1332A-D Demo Board DC1332A-D Demo Board DC1332A-A - Schematic

Latest Discussions

Recently Viewed