LT8608/
LT8608B
RECOMMENDED FOR NEW DESIGNS
42V, 1.5A Synchronous Step-Down Regulator with 2.5μA Quiescent Current
- Part Models
- 34
- 1ku List Price
- Starting From $3.36
Overview
- Wide Input Voltage Range: 3.0V to 42V
- Ultralow Quiescent Current Burst Mode® Operation:
- <2.5μA IQ Regulating 12VIN to 3.3VOUT
- Output Ripple <10mVP-P
- High Efficiency 2MHz Synchronous Operation:
- >92% Efficiency at 0.5A, 5VOUT from 12VIN
- 1.5A Continuous Output Current
- Fast Minimum Switch-On Time: 35ns
- Adjustable and Synchronizable: 200kHz to 2.2MHz
- Spread Spectrum Frequency Modulation for Low EMI
- Allows Use of Small Inductors
- Low Dropout
- Peak Current Mode Operation
- Accurate 1V Enable Pin Threshold
- Internal Compensation
- Output Soft-Start and Tracking
- Small 10-Lead MSOP Package or 8-Lead 2mm × 2mm DFN Package
- AEC-Q100 Qualified for Automotive Applications
The LT8608 is a compact, high efficiency, high speed synchronous monolithic step-down switching regulator that consumes only 1.7µA of quiescent current. The LT8608 can deliver 1.5A of continuous current. Low ripple Burst Mode operation enables high efficiency down to very low output currents while keeping the output ripple below 10mV. Internal compensation with peak current mode topology allows the use of small inductors and results in fast transient response and good loop stability. The EN/ UV pin has an accurate 1V threshold and can be used to program VIN undervoltage lockout or to shut down the LT8608. The PG flag signals when VOUT is within ±8.5% of the programmed output voltage as well as fault conditions.
The MSOP package includes a SYNC pin to synchronize to an external clock, or to select Burst Mode operation or pulse-skipping with or without spread-spectrum; the TR/SS pin programs soft-start or tracking. The DFN package omits these pins and can be purchased in pulse-skipping or Burst Mode operation varieties.
APPLICATIONS
- General Purpose Step Down
- Low EMI Step Down
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Design Note 2
Technical Articles 4
Brochure 1
Rarely Asked Question 1
Analog Dialogue 2
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 11, 2019 - 19_0067 Notification of Wafer Fab Location Change for 0.35 BCD Process |
||
| LT8608BEDC#TRMPBF | PRODUCTION | |
| LT8608BEDC#TRPBF | PRODUCTION | |
| LT8608BHDC#TRMPBF | PRODUCTION | |
| LT8608BHDC#TRPBF | PRODUCTION | |
| LT8608BIDC#TRMPBF | PRODUCTION | |
| LT8608BIDC#TRPBF | PRODUCTION | |
| LT8608EDC#TRMPBF | PRODUCTION | |
| LT8608EDC#TRPBF | PRODUCTION | |
| LT8608EMSE#PBF | PRODUCTION | |
| LT8608EMSE#TRPBF | PRODUCTION | |
| LT8608HDC#TRMPBF | PRODUCTION | |
| LT8608HDC#TRPBF | PRODUCTION | |
| LT8608HMSE#PBF | PRODUCTION | |
| LT8608HMSE#TRPBF | PRODUCTION | |
| LT8608IDC#TRMPBF | PRODUCTION | |
| LT8608IDC#TRPBF | PRODUCTION | |
| LT8608IMSE#PBF | PRODUCTION | |
| LT8608IMSE#TRPBF | PRODUCTION | |
|
Feb 4, 2020 - 20_0130 Laser Top Mark Conversion for 10-Lead MSOP Packages Assembled in ADPG and UTAC |
||
| LT8608EMSE#PBF | PRODUCTION | |
| LT8608EMSE#TRPBF | PRODUCTION | |
| LT8608EMSE#WPBF | PRODUCTION | |
| LT8608EMSE#WTRPBF | PRODUCTION | |
| LT8608HMSE#PBF | PRODUCTION | |
| LT8608HMSE#TRPBF | PRODUCTION | |
| LT8608HMSE#WPBF | PRODUCTION | |
| LT8608HMSE#WTRPBF | PRODUCTION | |
| LT8608IMSE#PBF | PRODUCTION | |
| LT8608IMSE#TRPBF | PRODUCTION | |
| LT8608IMSE#WPBF | PRODUCTION | |
| LT8608IMSE#WTRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Overvoltage & Overcurrent Protectors 1 | ||
| LTC4367 | RECOMMENDED FOR NEW DESIGNS | 100V Overvoltage, Undervoltage and Reverse Supply Protection Controller |
| Parts | Product Life Cycle | Description |
|---|---|---|
|
LT8609 LT8609A LT8609B |
42V, 3A Synchronous Step-Down Regulator with 2.5µA Quiescent Current |
Tools & Simulations
LTspice 2
- LT3045-1 - LDO Linear Regulators, LT8608 - Step-Down (Buck) Regulators
- LT8608 Demo Circuit - 2MHz Low EMI High Voltage Synchronous Buck Regulator (5.5-42V to 5V @ 1.5A)
Models for the following parts are available in LTspice:
- LT8608
- LT8608S
LTpowerCAD 1
Design tools for the following parts are available in LTpowerCAD:
- LT8608
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.