LT8362

RECOMMENDED FOR NEW DESIGNS

Low IQ Boost/SEPIC/Inverting Converter with 2A, 60V Switch

Viewing:

Part Details

  • Wide Input Voltage Range: 2.8V to 60V
  • Ultralow Quiescent Current and Low Ripple Burst Mode® Operation: IQ = 9µA
  • 2A, 60V Power Switch
  • Positive or Negative Output Voltage Programming with a Single Feedback Pin
  • Programmable Frequency (300kHz to 2MHz)
  • Synchronizable to an External Clock
  • Spread Spectrum Frequency Modulation for Low EMI
  • BIAS Pin for Higher Efficiency
  • Programmable Undervoltage Lockout (UVLO)
  • Thermally Enhanced 10-lead 3mm × 3mm DFN and 16-lead MSOP packages
  • AEC-Q100 Qualified for Automotive Applications
LT8362
Low IQ Boost/SEPIC/Inverting Converter with 2A, 60V Switch
LT8362 Application Circuit LT8362 Performance Graph LT8362 Pin Configuration LT8362 Pin Configuration
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
Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 2
LTC4231 RECOMMENDED FOR NEW DESIGNS Micropower Hot Swap Controller
LTC4380 RECOMMENDED FOR NEW DESIGNS Low Quiescent Current Surge Stopper
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LT8362

LTpowerCAD 1


Design tools for the following parts are available in LTpowerCAD:

  • LT8362
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

LTpowerCAD

LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.


Evaluation Kits

eval board
SCP-LT8362-B-EVALZ

LT8362 Signal Chain Evaluation Board | Boost Converter w/ 2A, 60V Switch

Product Details

Demonstration circuit SCP-LT8362-B-EVALZ features the LT8362 in a boost configuration. It operates with a switching frequency of 2MHz and has an output voltage of 12V.

Like all boards in the Signal Chain Power series, this board is designed to be easily plugged into other SCP boards to form a complete signal chain power system, enabling fast evaluation of low power signal chains. To evaluate this board, some universal SCP hardware is required, namely:

  • SCP-INPUT-EVALZ
  • SCP-OUTPUT-EVALZ
  • SCP-1X5BKOUT-EVALZ
  • SCP-THRUBRD-EVALZ
  • SCP-FILTER-EVALZ
  • SCP-1X2BKOUT-EVALZ
  • SCP-5X1-EVALZ

 

To properly evaluate SCP series demo boards, you will need the SCP Configurator companion software. SCP Configurator can help you choose the right board and topology for your design.

Note that this Demo Manual does not cover details important to the operation and configuration regarding the LT8362. Please refer to the LT8362 datasheet for a complete description of the part.

eval board
SCP-LT8362-I-EVALZ

LT8362 Signal Chain Evaluation Board | CUK Converter w/ 2A, 60V Switch

Product Details

Demonstration circuit SCP-LT8362-I-EVALZ features the LT8362 in a Cuk configuration. It operates with a switching frequency of 2MHz and is designed to convert a 4.5V to 42V source to –15V, with up to 1A output current (depending on input voltage).

Like all boards in the Signal Chain Power series, this board is designed to be easily plugged into other SCP boards to form a complete signal chain power system, enabling fast evaluation of low power signal chains. To evaluate this board, some universal SCP hardware is required, namely:

  • SCP-INPUT-EVALZ
  • SCP-OUTPUT-EVALZ
  • SCP-FILTER-EVALZ
  • SCP-THRUBRD-EVALZ
  • SCP-1X2BKOUT-EVALZ
  • SCP-1X5BKOUT-EVALZ
  • SCP-5X1-EVALZ

 

To properly evaluate SCP series demo boards, you will need the SCP Configurator companion software. SCP Configurator can help you choose the right board and topology for your design.

Note that the Demo Manual does not cover details important to the operation and configuration regarding the LT8362. Please refer to the LT8362 datasheet for a complete description of the part.

eval board
DC2517A

LT8362 Demo Board | 4.5V to 42VIN Low EMI Inverter, VOUT = -12V @ Up to 1A, 2MHz fSWITCH

Product Details

Demonstration circuit 2517A features the LT8362 in a CUK configuration. It operates with a switching frequency of 2MHz and is designed to convert a 4.5V to 42V source to –12V, with up to 1A output current (depending on input voltage). The LT8362 can operate with inputs as high as 60V, however, in this demo circuit, the input is limited by the maximum voltage across the switch (|VOUT| + VIN <60V).

eval board
SCP-LT8362-S-EVALZ

LT8362 Signal Chain Evaluation Board | SEPIC Converter w/ 2A, 60V Switch

Product Details

Demonstration circuit SCP-LT8362-S-EVALZ features the LT8362 in a SEPIC configuration. It operates with a switching frequency of 2MHz and has an output voltage of 12V.

Like all boards in the Signal Chain Power series, this board is designed to be easily plugged into other SCP boards to form a complete signal chain power system, enabling fast evaluation of low power signal chains. To evaluate this board, some universal SCP hardware is required, namely:

  • SCP-INPUT-EVALZ
  • SCP-OUTPUT-EVALZ
  • SCP-FILTER-EVALZ
  • SCP-THRUBRD-EVALZ
  • SCP-1X2BKOUT-EVALZ
  • SCP-1X5BKOUT-EVALZ
  • SCP-5X1-EVALZ

 

To properly evaluate SCP series demo boards, you will need the SCP Configurator companion software. SCP Configurator can help you choose the right board and topology for your design.

Note that the Demo Manual does not cover details important to the operation and configuration regarding the LT8362. Please refer to the LT8362 datasheet for a complete description of the part.

eval board
DC2628A

LT8362 Demo Board | VIN = 10V to 36V with VOUT = 48V at 280mA to 1000mA

Product Details

Demo circuit 2628A features the LT8362 in boost configuration. The converter is designed to convert a 10V to 36V source to 48V at 280mA to 1000mA, depending on input voltage, and with a switching frequency of 2MHz.

SCP-LT8362-B-EVALZ
LT8362 Signal Chain Evaluation Board | Boost Converter w/ 2A, 60V Switch
SCP-LT8362-B SCP-LT8362-B - Top View SCP-LT8362-B - Bottom View
SCP-LT8362-I-EVALZ
LT8362 Signal Chain Evaluation Board | CUK Converter w/ 2A, 60V Switch
SCP-LT8362-I SCP-LT8362-I - Top View SCP-LT8362-I - Bottom View
DC2517A
LT8362 Demo Board | 4.5V to 42VIN Low EMI Inverter, VOUT = -12V @ Up to 1A, 2MHz fSWITCH
DC2517A Evaluation Board DC2517A Evaluation Board - Top View DC2517A Evaluation Board - Bottom View DC2517A
SCP-LT8362-S-EVALZ
LT8362 Signal Chain Evaluation Board | SEPIC Converter w/ 2A, 60V Switch
LT8362 Signal Chain Evaluation Board LT8362 Signal Chain Evaluation Board - Top View LT8362 Signal Chain Evaluation Board - Bottom View
DC2628A
LT8362 Demo Board | VIN = 10V to 36V with VOUT = 48V at 280mA to 1000mA
DC2628A Evaluation Board DC2628A Evaluation Board - Top View DC2628A Evaluation Board - Bottom View DC2628A

Latest Discussions

Recently Viewed