SCP-LT8362-I-EVALZ
User Guide
Rev.
0
1
View All
Overview
Product Details
Demonstration circuit SCP-LT8362-I-EVALZ features the LT8362 in a Cuk configuration. It operates with a switching frequency of 2MHz and is designed to convert a 4.5V to 42V source to –15V, with up to 1A output current (depending on input voltage).
Like all boards in the Signal Chain Power series, this board is designed to be easily plugged into other SCP boards to form a complete signal chain power system, enabling fast evaluation of low power signal chains. To evaluate this board, some universal SCP hardware is required, namely:
- SCP-INPUT-EVALZ
- SCP-OUTPUT-EVALZ
- SCP-FILTER-EVALZ
- SCP-THRUBRD-EVALZ
- SCP-1X2BKOUT-EVALZ
- SCP-1X5BKOUT-EVALZ
- SCP-5X1-EVALZ
To properly evaluate SCP series demo boards, you will need the SCP Configurator companion software. SCP Configurator can help you choose the right board and topology for your design.
Note that the Demo Manual does not cover details important to the operation and configuration regarding the LT8362. Please refer to the LT8362 datasheet for a complete description of the part.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
SCP-LT8362-I-EVALZ - Schematic2/4/2021PDF42 K
-
SCP-LT8362-I-EVALZ - Demo Manual (Rev. 0)2/4/2021PDF2 M
-
SCP-LT8362-I-EVALZ - Design Files2/4/2021ZIP4 M