Overview
Product Details
Demonstration circuit 2517A features the LT8362 in a CUK configuration. It operates with a switching frequency of 2MHz and is designed to convert a 4.5V to 42V source to –12V, with up to 1A output current (depending on input voltage). The LT8362 can operate with inputs as high as 60V, however, in this demo circuit, the input is limited by the maximum voltage across the switch (|VOUT| + VIN <60V).
Markets and Technologies
Applicable Parts
Documentation & Resources
-
DC2517A - Schematics1/25/2018PDF75K
-
DC2517A - Demo Board Manual1/25/2018PDF538K
-
DC2517A - Design Files1/25/2018ZIP1M