ADUM4070

PRODUCTION

Isolated Switch Regulator with Integrated Feedback

Viewing:

Overview

  • Isolated PWM feedback with built in compensation
  • Primary side transformer driver for up to 2.5 W output power with 5 V input voltage
  • Regulated adjustable output:
    3.3 V to 24 V
  • Up to 70% efficiency
  • 200 kHz to 1 MHz adjustable oscillator
  • Soft start function at power-up
  • Pulse-by-pulse overcurrent protection
  • Thermal shutdown
  • 5000 V rms isolation
  • High common-mode transient immunity: >25 kV/µs
  • 16-lead SOIC package with 8.3 mm creepage
  • High temperature operation:
    105°C
  • Safety and regulatory approvals
  • UL recognition: 5000 V rms for 1 minute per UL 1577
  • CSA certification per IEC 62368-1, IEC 61010-1, and IEC 60601-1
  • VDE certificate of conformity
  • DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
  • VIORM = 849 V peak
ADUM4070
Isolated Switch Regulator with Integrated Feedback
ADuM4070 Functional Block Diagram ADuM4070 Pin Configuration
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
Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-ADUM4070

ADuM4070 Evaluation Board

Product Details

The EVAL-ADuM4070EBZ can be used for different applications of the ADuM4070 isolated switching regulator. With the ability to be configured as a circuit with either single- (default) or double-supply output, the board supports a variety of input/output configurations and multiple transformer options. It is equipped with an ADuM4070 regulator for voltage isolation; the regulator features integrated feedback and a switching frequency that can be set from 200 kHz to 1000 kHz.

This user guide provides all the necessary details to set up and use the EVAL-ADuM4070EBZ board. Additional information about the ADuM4070 device is available in the ADuM4070 data sheet, which should be consulted in conjunction with this user guide when using the EVAL-ADuM4070EBZ board.

EVAL-ADUM4070
ADuM4070 Evaluation Board

Reference Designs

Electronic Board - Angle View
CN0571 Circuits from the lab

Galvanically Isolated Full HD 1080p/60Hz HDMI PHY Using iCoupler Isolation Technology

Features and Benefits

  • Circuit Evaluation Boards
    • CN-0571 Circuit Evaluation Board (EVAL-CN0571-EBZ)
  • Design and Integration Files
    • Schematics, Layout Files, Bill of Materials
CN0571
Galvanically Isolated Full HD 1080p/60Hz HDMI PHY Using iCoupler Isolation Technology
Electronic Board - Angle View
Electronic Board - Bottom View
Electronic Board - Top View

Latest Discussions

Recently Viewed