ADRV9006

RECOMMENDED FOR NEW DESIGNS

Dual Narrow-Band and Wideband RF Transceiver

Viewing:

Overview

  • 2 × 2 highly integrated transceiver
  • Center frequency range of 30 MHz to 6000 MHz
  • Transmitter and receiver bandwidth from 12 kHz to 40 MHz
  •  2 fully integrated, fractional-N, RF synthesizers
  • LVDS and CMOS synchronous serial data interface options
  • Low power sleep modes
  • Frequency hopping
  • Fully programmable via a 4-wire SPI
  • 12 mm × 12 mm, 196-ball CSP_BGA
ADRV9006
Dual Narrow-Band and Wideband RF Transceiver
ADRV9006 Functional Block Diagram ADRV9006 Pin Configuration
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
Evaluation Software 3

ADRV9001 Prototyping Platform

The ADRV9001 Prototyping Platform provides users a Linux-based, platform agnostic software development kit to facilitate quick evaluation and bring-up of an ADRV9001 based solution. Offering compatibility with IIO-Scope and GNU Radio, the ADRV9001 is well suited for applications where high-level control of basic product functionality is sufficient.

ADRV9001 Transceiver Evaluation Software (TES) and Software Development Kit (SDK)

The ADRV9001 TES & SDK package supports end-users through the evaluation, prototyping and production phases of an ADRV9001-series transceiver development. This software package offers the lowest level of product control for demanding radio applications and is regularly updated to deliver the latest set of product capabilities. The ADRV9001 TES & SDK operates seamlessly with the EVAL-ADRV9002 evaluation system and are essential tools in developing the application-level software to configure and control the ADRV9001-series transceivers. TES additionally offers a demonstration mode that allows customers to virtually experience what the ADRV9001 series transceivers can offer.

ADRV9001 Software and Hardware Selection Guide

The ADRV9001 evaluation system can be controlled using two different software packages provided by ADI. The two software packages serve different user types. This document is designed to help the user to better understand the differences between available ADRV9001 software packages and their corresponding hardware configurations.


Tools & Simulations

ADRV9001 Design File Package (Last Updated 9/2022)

Download the complete design file resource package including RF ports s-parameters, IBIS models, BSDL files, PCB GERBER and CAD file, schematics, and bill of materials.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

Evaluation Kits

eval board
EVAL-ADRV9002

System Development User Guide for the RF Agile Transceiver Family

Features and Benefits

  • 2x2 Narrow/Wide-band RF transceiver platform operating over 30MHz to 6GHz frequency range
  • Complete radio cards for evaluation
    • ADRV9002NP/W1/PCBZ for frequency band 30MHz to 3GHz
    • ADRV9002NP/W2/PCBZ for frequency band 3GHz to 6GHz
  • An on-board
    • Clock and MCS distribution
    • Reference design for high efficiency power supply solution
    • Power consumption monitoring solution
  • FMC connector to FPGA motherboard (ZC706 and ZCU102)
  • Powered from single FMC connector
  • Includes schematics, layout, BOM, HDL, drivers and application software

Product Details

The ADRV9002NP/W1/PCBZ and ADRV9002NP/W2/PCBZ are radio cards designed to showcase the ADRV9002, dual-channel Narrow/Wide-band RF transceiver. The radio cards provide a 2x2 transceiver platform for device evaluation. All peripherals necessary for the radio card to operate include high efficiency power circuit board, and a high-performance clocking/MCS distribution included on the radio board. Connecting one of the radio cards with the FPGA motherboard through the FMC connector form a complete evaluation platform for ADRV9002.

Schematic/CAD/BOM/S-Parameters/IBIS Files/BSDL

This hardware together with TES software can be used to emulate ADRV9003 and ADRV9004 transceiver. When ADRV9003 or ADRV9004 transceiver is selected in TES, software can generate required initialization sequence that is tailored to particular transceiver.

EVAL-ADRV9002
System Development User Guide for the RF Agile Transceiver Family
ADRV9002 Evaluation Board ADRV9002 Evaluation Board ADRV9002 Evaluation Board

Latest Discussions

Recently Viewed