ADL9005

RECOMMENDED FOR NEW DESIGNS

Wideband, Low Noise Amplifier, Single Positive Supply, 0.01 GHz to 26.5 GHz

Viewing:

Overview

  • Single positive supply
  • Low noise figure: 2.5 dB typical from 0.01 GHz to 14 GHz
  • High gain: 17.5 dB typical from 0.01 GHz to 14 GHz
  • OP1dB: 13.5 dBm typical from 0.01 GHz to 20 GHz
  • High OIP3: 26 dBm typical from 0.01 GHz to 14 GHz
  • RoHS-compliant, 4 mm × 4 mm, 24-lead LFCSP
ADL9005
Wideband, Low Noise Amplifier, Single Positive Supply, 0.01 GHz to 26.5 GHz
ADL9005 Circuit Diagram ADL9005 Functional Block Diagram ADL9005 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

S-Parameter 1


Evaluation Kits

eval board
EVAL-ADL9005

Evaluating the ADL9005 Wideband, Low Noise Amplifier, Single Positive Supply, 0.01 GHz to 26.5 GHz

Features and Benefits

  • 2-layer Rogers 4350B evaluation board with heat spreader
  • End launch, 2.9 mm RF connectors
  • Through calibration path (depopulated)
  • Product Details

    The ADL9005-EVALZ consists of a 2-layer printed circuit board (PCB) fabricated from 10 mil thick, Rogers 4350B, copper clad, mounted to an aluminum heat spreader. The heat spreader assists in providing thermal relief to the device as well as mechanical support to the PCB. Mounting holes on the heat spreader allow attachment to larger heat sinks for improved thermal management.

    The RFIN and RFOUT ports on the ADL9005-EVALZ are populated with 2.9 mm, female coaxial connectors, and the respective RF traces have a 50 Ω characteristic impedance. The ADL9005-EVALZ is populated with components suitable for use over the entire −40°C to +85°C operating temperature range of the ADL9005.

    To calibrate out board trace losses, a through calibration path, THRU CAL, is provided between the RFINTHRU and THRUCAL connectors. RFINTHRU and THRUCAL must be populated with RF connectors to use the through calibration path. The power voltages and ground path are accessed through surfacemounted technology (SMT) test points.

    An external wideband bias tee must be connected to RFOUT to provide bias current and ac coupling on RFOUT. The BT2-0040 from Marki Microwave is recommended.

    Alternatively, dc bias can be provided by connecting the dc supply voltage to the VDDOPT SMT test point.

    The RF traces are 50 Ω, grounded, coplanar waveguide. The package ground leads and the exposed pad directly connect to the ground plane. Multiple vias are used to connect the top and bottom ground planes with particular focus on the area directly beneath the ground pad to provide adequate electrical conduction and thermal conduction to the heat spreader.

    For full details on the ADL9005, see the ADL9005 data sheet, which must be consulted in conjunction with the user guide when using the ADL9005-EVALZ.

    EVAL-ADL9005
    Evaluating the ADL9005 Wideband, Low Noise Amplifier, Single Positive Supply, 0.01 GHz to 26.5 GHz
    ADL9005 Evaluation Board ADL9005 Evaluation Board - Bottom View ADL9005 Evaluation Board - Top View

    Latest Discussions

    Recently Viewed