ADL5580

RECOMMENDED FOR NEW DESIGNS

Fully Differential, 10 GHz ADC Driver with 10 dB Gain

Viewing:

Overview

  • −3 dB bandwidth: 10.0 GHz
  • Preset 10 dB gain, can be reduced by adding external resistors
  • Differential or single-ended input to differential output
  • Internally dc-coupled inputs and outputs
  • Input voltage noise (NSD, RTI): 2.25 nV/√Hz at 100 MHz
  • Low noise input stage: 11.3 dB noise figure at 1 GHz
  • Low distortion with +5.0 V and −1.8 V supplies and 1.4 V p-p
    • output differential with a 50 Ω||1 pF load differential
  • 2 GHz: −59.4 dBc (HD2), −54.3 dBc (HD3), −68.2 dBc (IMD3)
  • 6 GHz: −66 dBc (HD2), −88.1 dBc (HD3), −48.3 dBc (IMD3)
  • 276 mA positive supply current at 5.0 V typical
  • −224 mA negative supply current at −1.8 V typical
  • Power disable
ADL5580
Fully Differential, 10 GHz ADC Driver with 10 dB Gain
ADL5580 Functional Block Diagram ADL5580 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

API Device Drivers 1

Device Application Programming Interface (API) C code drivers provided as reference code that allows the user to quickly configure the product using high-level function calls. The library acts as an abstraction layer between the application and the hardware. The API is developed in C99 to ensure agnostic processor and operating system integration. Customers can port this application layer code to their embedded systems by integrating their platform-specific code base to the API HAL layer.

To request this software package, go to the Software Request Form signed in with your MyAnalog account and under “Target Hardware” select “High Speed RF Products” and choose the desired API product package. You will receive an email notification once the software is provided to you.

Device Drivers 2


Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 2
AD9217 RECOMMENDED FOR NEW DESIGNS 12-Bit, 6 GSPS/10.25 GSPS, RF Analog-to-Digital Converter
AD9213 RECOMMENDED FOR NEW DESIGNS 12-Bit, 10.25 GSPS, JESD204B, RF Analog-to-Digital Converter
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADL5580

ADL5580-EVALZ Evaluation Board

Features and Benefits

  • Full featured evaluation board for the ADL5580
  • Dual-supply operation
  • Easy to use interface with ACE

Product Details

The ADL5580-EVALZ evaluation board allows the manual control of the ADL5580 through the USB port on a Windows® PC via a SDP-S interface board.

Additional information on the ADL5580 is provided in the ADL5580 data sheet. Consult the ADL5580 data sheet in conjunction with the user guide when using the ADL5880-EVALZ evaluation board.

EVAL-ADL5580
ADL5580-EVALZ Evaluation Board
EVAL-ADL5580 EVAL-ADL5580 EVAL-ADL5580

Latest Discussions

Recently Viewed