ADHV4702-1

RECOMMENDED FOR NEW DESIGNS

24 V to 220 V Precision Operational Amplifier

Viewing:

Part Details

  • Wide range of operating voltages
    • Dual-supply: ±12 V to ±110 V
    • Asymmetrical supply operation: 24 V to 220 V, VCC ≤ 175 V
  • Wide input common-mode voltage range: 3 V from rails
  • High common-mode rejection ratio: 160 dB typical
  • High AOL: 170 dB typical
  • High slew rate
    • 74 V/μs typical
    • 24 V/μs typical with external input clamping diodes
  • Low input bias current: 2 pA maximum
  • Low input offset voltage: 1 mV maximum
  • Low input offset voltage drift: 2 μV/°C maximum
  • Low input voltage noise: 8 nV/√Hz typical at 10 kHz
  • Wide small signal bandwidth: 10 MHz typical
  • Resistor adjustable quiescent current: 0.6 mA to 3 mA (VS = ±110 V)
  • Unity-gain stable
  • Thermal monitoring
  • Small footprint: 12-lead, 7 mm × 7 mm LFCSP compliant with IEC 61010-1 spacing
  • Shutdown mode
ADHV4702-1
24 V to 220 V Precision Operational Amplifier
ADHV4702-1 Functional Block Diagram ADHV4702-1 Pin Configuration ADHV4702-1 Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADHV4702-1

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADHV4702-1

ADHV4702-1 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the ADHV4702-1
  • Single-supply or dual-supply operation
  • On-board power management circuit generates high voltage
  • Edge mounted SMA and SMB connector provisions
  • Easy connection to test equipment and other circuits
  • Robust thermal management

Product Details

This user guide describes the EVAL-ADHV4702-1CPZ board, which helps users evaluate the ADHV4702-1 offered in a 7 mm × 7 mm, 12-lead lead frame chip scale package (LFCSP) with an exposed pad at the bottom. The evaluation board provides a platform for quick and easy evaluation of the ADHV4702-1. Figure 1 in the user guide shows the top side of the evaluation board. Figure 2 shows the bottom side of the board with the large exposed copper area for attaching a heat sink to provide additional thermal management.

The evaluation board is a 6-layer board designed to minimize leakage currents with its guard ring feature. It accepts Subminiature Version A (SMA) and Subminiature Version B (SMB) edge mounted connectors on the inputs for easy connection to test equipment or other circuitry.

Full specifications of the ADHV4702-1 and details of the device operation and application circuit configurations and guidance can be found in the ADHV4702-1 data sheet, available from Analog Devices, Inc., and must be consulted in conjunction with the user guide, especially when powering up the evaluation board for the first time.

For safety, the EVAL-ADHV4702-1CPZ board is covered top and bottom with acrylic plastic guards to reduce the risk of inadvertent contact with high voltage. Do not operate the board without these guards in place. If the guards must be removed to adjust jumpers or change component values, disconnect the board from the power supply before removing guards, and replace the guards before powering up again.

Warning: this high voltage evaluation board contains exposed metal carrying lethal voltages when under power. Take all necessary steps to protect users during operation. For full precautions when using this high voltage evaluation board, see the High Voltage Evaluation Board section of the user guide.

EVAL-ADHV4702-1
ADHV4702-1 Evaluation Board
ADHV4702-1 Evaluation Board ADHV4702-1 Evaluation Board ADHV4702-1 Evaluation Board

Reference Designs

CN0586
Precision High Voltage Bipolar Analog Output Module
Figure 1. Circuit Diagram.
eval cn0586 ardz angle
eval cn0586 ardz bottom
eval cn0586 ardz top

Latest Discussions

No discussions on ADHV4702-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed