ADGM3144

RECOMMENDED FOR NEW DESIGNS

3mm × 3mm SP4T MEMS Switch, 0Hz/DC to 30GHz

Viewing:

Overview

  • Operational frequency range:
    • −3dB bandwidth:
      • DC to 19GHz (typical) for RF1, RF4
      • DC to 17GHz (typical) for RF2, RF3
    • −6dB bandwidth:
      • DC to 29GHz (typical) for RF1, RF4
      • DC to 22GHz (typical) for RF2, RF3
  • High bit rate capability up to 64Gbps
  • Low insertion loss:
    • 0.55dB (typical) at 6GHz
    • 0.85dB (typical) at 10GHz
  • Off isolation:
    • 26dB (typical) at 6GHz
    • 23dB (typical) at 10GHz
  • Return loss:
    • 28dB (typical) at 6GHz
    • 25dB (typical) at 10GHz
  • High input IIP3: 70dBm (typical)
  • High RF power handling: 33dBm (maximum)
  • On resistance: 1.9Ω (typical)
  • High DC current handling: 200mA (maximum)
  • High switch cycle count: 100 million cycles (minimum at +85°C)
  • Fast switching time: 200μs TON (maximum)
  • Integrated 3.3V driver for simple control with parallel interface and SPI
  • Space saving integrated passive shunt resistors
  • Small 24-lead, 3mm × 3mm × 1.5mm land grid array package
  • Temperature range: −40°C to +85°C
ADGM3144
3mm × 3mm SP4T MEMS Switch, 0Hz/DC to 30GHz
ADGM3144 Functional Block Diagram ADGM3144 Circuit Diagram ADGM3144 Pin Configuration ADGM3144 Chip Illustration
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
Device Drivers 1


Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADGM3144

S-Parameter 1

IBIS Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-24LGA33EBZ

Evaluation Board for the 24-Lead LGA Devices in the Switches and Multiplexers Portfolio

Features and Benefits

  • 24-lead, 3mm × 3mm LGA evaluation board for MEMS switches
  • Easily changeable socket for the main device
  • SMA connectors for the input and output of signals
  • Integrated Arduino shield support

Product Details

The EVAL-24LGA33EBZ enables easy evaluation of the 24-lead land grid array (LGA) MEMS switches in the Switches and Multiplexers Portfolio that are purchased separately. The board is supplied with a socket to secure a 24-lead LGA micro electromechanical systems (MEMS) switch to the evaluation board without the need for soldering.

Figure 1 shows the EVAL-24LGA33EBZ evaluation board. A 24- lead LGA MEMS switch can be easily inserted into the central socket of the evaluation board that is designed for flexible testing of various switch configurations. Each MEMS switch pin connects to a header (K2 to K23), allowing users to route signals, tie pins to ground, or configure the pins as needed. The EVAL-24LGA33EBZ supports two logic control modes: parallel logic control using K20 to K23, or serial peripheral interface (SPI) control from a connected Arduino board using the link headers named OPT_SDO, OPT_SCLK, OPT_CSB, and OPT_SDI. The Arduino shield connectors (P4 to P7) mate the board directly to an Arduino form factor controller.

The EVAL-24LGA33EBZ has Subminiature Version A (SMA) connectors (J1 to J24) that connect directly to the MEMS switch pins and are used for signal access, allowing users to easily apply or monitor control signals during testing. Two two-screw terminal blocks are provided. The VDD terminal supplies the device supply rail from an external source, and the VCP terminal connects to the MEMS switch VCP pin, serving as either an input or an output.

The full specifications of the device under test (DUT) are available in the corresponding product data sheet, which must be consulted with the EVAL-24LGA33EBZ user guide when using the EVAL-24LGA33EBZ.

eval board
EVAL-ADGM3144

Evaluating the ADGM3144 0Hz/DC to 30GHz, SP4T, MEMS Switch

Features and Benefits

  • Single-supply voltage: 3.3V
  • Wide frequency range: DC to 30GHz
  • 2.92mm connectors for RF signals
  • Parallel interface and SPI
  • On-board calibration through transmission line for analyzer calibration

Product Details

The user guide describes the EVAL-ADGM3144SDZ for the ADGM3144, a dual-chip, RF switching solution containing a single-pole, four-throw (SP4T), microelectromechanical systems (MEMS) switch, and a control chip co-packaged in a compact, 3.00mm × 3.00mm × 1.50mm, LGA package.

The SP4T switch uses Analog Devices, Inc., MEMS switch technology, providing optimum performance in terms of bandwidth, power handling capability, and linearity for RF applications. The control chip generates the high-voltage signals needed for the MEMS switch and allows the user to control its operation through a simple and flexible complementary metal-oxide semiconductor (CMOS)/low voltage transistor to transistor logic (LVTTL)-compliant parallel-interface as well as through a serial-peripheral interface (SPI). It is possible to daisy-chain multiple ADGM3144 devices together to enable the configuration of multiple devices with a minimal number of digital lines.

For SPI, the EVAL-ADGM3144SDZ connects to the USB port of a PC through the system demonstration platform (SDP) board. The EVAL-SDP-CB1Z board (SDP-B controller board) is available to order at the Analog Devices website.

The ADGM3144 comes fitted with connectors for RF and control signals as well as links to control the operation of the switch and evaluate its performance.

For full details on the ADGM3144, see the ADGM3144 data sheet, which must be consulted in conjunction with this user guide when using the EVAL-ADGM3144SDZ.

EVAL-24LGA33EBZ
Evaluation Board for the 24-Lead LGA Devices in the Switches and Multiplexers Portfolio
EVAL 24LGA33EBZ Board Photo Angle View EVAL 24LGA33EBZ Board Photo Top View EVAL 24LGA33EBZ Board Photo Bottom View
EVAL-ADGM3144
Evaluating the ADGM3144 0Hz/DC to 30GHz, SP4T, MEMS Switch
EVAL-ADGM3144-SDZ Angle Evaluation Board EVAL-ADGM3144-SDZ Top Evaluation Board EVAL-ADGM3144-SDZ Bottom Evaluation Board

Latest Discussions

No discussions on ADGM3144 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed