ADAQ4216
RECOMMENDED FOR NEW DESIGNS16-Bit, 2MSPS, μModule Data-Acquisition Solution
- Part Models
- 1
- 1ku List Price
- Starting From $35.65
Overview
- Highly performance
- Throughput: 2MSPS, no latency
- INL: ±3ppm maximum from −40°C to 105°C
- Total system dynamic range: 123dB typical
- SNR: 97.5dBFS typical, THD: −122dBc typical
- Offset error drift: +5.05μV/°C maximum
- Gain error drift: +1.17ppm/°C maximum
- Ease of use features reduce system complexity
- Second-order, 270kHz anti-aliasing filter
- High-Z PGIA gain options: 1/3, 5/9, 20/9, 20/3
- Flexible external reference voltage: 4.096V or 5V
- Differential input voltage ranges, ±REFIN/Gain: ±15V, ±9V, ±2.25V, ±0.75V
- Wide input common-mode voltage range: −8V to +10V
- Low input bias current: ±20pA typical
- High density solution reduces system footprint
- 14mm × 9mm, 0.8mm pitch, 178-ball CSP BGA
- 4× footprint reduction vs. equivalent discrete solution
- On-board reference buffer with an internal VCM generation
- Total power dissipation: 445mW typical at 2MSPS
- Flexi-SPI digital interface
- 1, 2, or 4 SDO lanes allows slower SCK
- Echo clock mode simplifies use of digital isolator
- Compatible with 1.2V to 1.8V logic
- PGIA gain control (A0, A1) interface
- Extended sample resolution to 30-bits
- Overrange and synchronization bits
The ADAQ4216 is a μModule® precision data-acquisition (DAQ) signal chain solution that reduces the development cycle of a precision measurement system by transferring the signal-chain design challenge of component selection, optimization, and layout from the designer to the device. With a guaranteed maximum ±3ppm INL and no missing codes at 16 bits, the ADAQ4216 achieves unparalleled precision from −40°C to +105°C.
Using system-in-package (SIP) technology, the ADAQ4216 combines the common signal processing blocks required in a data-acquisition solution in a small footprint, 14mm × 9mm, 0.8mm pitch, 178-ball CSP_BGA package.
The ADAQ4216 integrates the following:
- A low-noise, high-bandwidth programmable gain instrumentation amplifier (PGIA).
- A second-order anti-aliasing filter.
- A low-noise, low-distortion, high-bandwidth analog‐to‐digital converter (ADC) driver.
- A high precision 16-bit, 2MSPS successive approximation register (SAR) ADC.
- A 1.8V low dropout (LDO) regulator.
- Performance critical passives.
Please see data sheet for the full description.
Applications
- Automatic test equipment
- Machine automation
- Process controls
- Medical and industrial instrumentation
- Digital control loops
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADAQ4216BBCZ | 178-ball CSP_BGA (14 mm x 9 mm x 1.706 mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 26, 2025 - 25_0090 Qualification of Wafer Fabrication Site Analog Devices Limerick for XF40 Products |
||
| ADAQ4216BBCZ | PRODUCTION | |
|
Jul 16, 2025 - 24_0078 Discontinuance of Select 200mm (8 inch) Products Bumped at Amkor Technology Korea (ATK5) |
||
| ADAQ4216BBCZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Charge Pumps 1 | ||
| LTC1983 | PRODUCTION | 100mA Regulated Charge-Pump Inverters in ThinSOT |
| LDO Linear Regulators 4 | ||
| ADP7118 | RECOMMENDED FOR NEW DESIGNS | 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator |
| ADP7142 | RECOMMENDED FOR NEW DESIGNS | 40 V, 200 mA, Low Noise, CMOS LDO Linear Regulator |
| ADP7182 | RECOMMENDED FOR NEW DESIGNS | –28 V, −200 mA, Low Noise, Linear Regulator |
| ADP7183 | RECOMMENDED FOR NEW DESIGNS |
-300 mA, Ultralow Noise, High PSRR, Low Dropout Linear Regulator |
| Switching Regulators & Controllers 2 | ||
| LT3999 | PRODUCTION | Low Noise, 1A, 1MHz Push-Pull DC/DC Driver with Duty Cycle Control |
| LT3487 | PRODUCTION | Boost and Inverting Switching Regulator for CCD Bias |
| Voltage References 3 | ||
| ADR4540 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 4.096V Voltage Reference |
| ADR4550 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference |
| LTC6655 | PRODUCTION | 0.25ppm Noise, Low Drift Precision References |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- ADAQ4216
Signal Chain Designer
Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.
Open ToolLTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on ADAQ4216 yet. Have something to say?
Start a Discussion on EngineerZone®