AD4693

RECOMMENDED FOR NEW DESIGNS

8-Channel, Easy Drive Multiplexed SAR ADC with Averaging Filters Per Channel

Viewing:

Overview

  • Easy Drive features enable compact system designs
    • Precharge buffers reduce analog input and reference circuit drive requirements
    • On-chip reference buffer (WLCSP only)
  • Small footprint, big performance
    • Sample rate: 500kSPS (AD4693) and 1MSPS (AD4694)
    • INL: ±0.85 LSB maximum
    • Guaranteed 16-bit, no missing codes
    • First conversion accurate
    • SINAD: 93dB typical, fIN = 1kHz
    • 14.6mW at fS = 1MSPS and 7.3mW at fS = 500kSPS
    • 24-lead 4mm × 4mm LFCSP or 36-ball 2.96mm × 2.96mm WLCSP
  • Enhanced digital functionality
    • Averaging filters per channel
    • Customizable channel sequencer
    • Interleaved channel sampling
    • Autonomous and burst sampling modes
    • 4-wire SPI compatible with 1.2V and 1.8V logic
  • Wide operating temperature range: −40°C to +125°C
AD4693
8-Channel, Easy Drive Multiplexed SAR ADC with Averaging Filters Per Channel
AD4693-AD4694 Functional Block Diagram AD4693-AD4694 Pin Configuration AD4693-AD4694 Pin Configuration AD4693 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 1
ADP7118 RECOMMENDED FOR NEW DESIGNS 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
Switching Regulators & Controllers 1
MAX17291 RECOMMENDED FOR NEW DESIGNS High-Voltage, 1A Micropower Boost Converter with Short-Circuit Protection and True Shutdown
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Evaluation Kits

eval board
EVAL-AD4692-ARDZ

Evaluating the AD4692 Family of Easy Drive Multiplexed SAR ADCs with Averaging Filters per Channel

Features and Benefits

  • EVAL- AD4692-ARDZ User Guide: Evaluating the AD4692 Family of Easy Drive Multiplexed SAR ADCs with Averaging Filters per Channel
    • Demonstrates performance and functionality of the AD4691, AD4692, AD4693, and AD4694
  • Two single-ended input channels available through SMA connectors for AC analysis
    • Six channels for on-board DC voltage analysis
  • On-board reference circuitry
  • ACE plugin available for device configuration and data analysis in the time and frequency domains
  • Compatible with SDP-K1 and other Arduino form factor controller boards

Product Details

The EVAL-AD4692-ARDZ evaluation board is designed to demonstrate the performance of the AD4692 family of analog-to-digital converters (ADCs) and to provide access to included configuration options available in the ACE plugin graphical user interface (GUI). The AD4692 family are compact, high accuracy, 16-bit Easy Drive successive approximation register (SAR) ADCs optimized for high-density multichannel precision data acquisition solutions. This document includes a quick-start guide for using the EVAL-AD4692- ARDZ evaluation board with the EVAL-SDP-CK1Z (SDP-K1) controller board. Refer to the Hardware Setup section and Evaluation Board Software section for detailed instructions on setting up the hardware and software for board evaluation.

The SDP-K1 is the primary controller board for the EVAL-AD4692- ARDZ. The EVAL-AD4692-ARDZ evaluation board conforms to the Arduino® Uno Shield mechanical and electrical standards to interface with the SDP-K1 and various software development kits from other manufacturers.

The EVAL-AD4692-ARDZ evaluation solution includes the AD4692 industrial I/O (IIO) firmware application drivers for device configuration and ADC data capture and the AD4692 ACE plugin GUI for performance evaluation.

The EVAL-AD4692-ARDZ can also be used to evaluate the performance of the AD4691, AD4693, and AD4694 by limiting the sample rate and number of channels used in the evaluation software. Consult the data sheet for each product in conjunction with this user guide for more information.

EVAL-AD4692-ARDZ
Evaluating the AD4692 Family of Easy Drive Multiplexed SAR ADCs with Averaging Filters per Channel

Latest Discussions

No discussions on AD4693 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed