content here.
content here.

ADG741:  CMOS Low Voltage SPST (NO) Switch in SC-70 Package

The ADG741 is a monolithic CMOS SPST switch. It is designed on an advanced submicron process that provides low power dissipation yet high switching speed, low on resistance, low leakage currents and -3 dB bandwidths of greater than 200 MHz can be achieved.

The ADG741 can operate from a single 1.8 V to 5.5 V supply, making it ideal for use in battery-powered instruments and with Analog ...More

ADG741:  CMOS Low Voltage SPST (NO) Switch in SC-70 Package

Product Description

The ADG741 is a monolithic CMOS SPST switch. It is designed on an advanced submicron process that provides low power dissipation yet high switching speed, low on resistance, low leakage currents and -3 dB bandwidths of greater than 200 MHz can be achieved.

The ADG741 can operate from a single 1.8 V to 5.5 V supply, making it ideal for use in battery-powered instruments and with Analog Devices' new generation of DACs and ADCs.

Applications
  • Battery Powered Systems
  • Communication Systems
  • Sample Hold Systems
  • Audio Signal Routing
  • Video Switching
  • Mechanical Reed Relay Replacement
  • Ts

    TOOLS, SOFTWARE & SIMULATION MODELS

    • 1.8 V to 5.5 V Single Supply
    • 2 Ω (Typ) On Resistance
    • Low On-Resistance Flatness
    • -3 dB Bandwidth >200 MHz
    • Rail-to-Rail Operation
    • Tiny 6-Lead SC70 package
    • Fast Switching Times
      tON 18 ns
      tOFF 12 ns
    • Typical Power Consumption (<0.01 µW )
    • TTL/CMOS Compatible
    • Switch Type: SPST
    • # Channels: 1
    • Ron (Ohms): 2Ohms
    • Id, Is (ON): 10pA
    • Bandwidth: 200MHz
    • t ON : 12ns
    • t OFF: 8ns
    • Supply Voltage: Single (+3V),Single (+5V)

    Functional Block Diagram for ADG741

    Part# Switch Type # Channels Ron (Ohms) Id, Is (ON) Bandwidth t ON t OFF Supply Voltage Power Diss Product Description Neg Supply Pos Supply Available Packages Price* (1000-4999)
    ADG1221 SPST 2 120 10pA 960MHz 130ns 85ns Dual (±12V), Dual (±15V), Single (+12V) 2.9mW Low Capacitance, Low Charge Injection, ±15 V/+12 V iCMOS® Dual SPST Switch 0 to -16 +5 to +16.5 SOP $1.27
    ADG1222 SPST 2 120 10pA 960MHz 130ns 85ns Dual (±12V), Dual (±15V), Single (+12V) 2.9mW Low Capacitance, Low Charge Injection, ±15 V/+12 V iCMOS® Dual SPST Switch 0 to -16 +5 to +16.5 SOP $1.27
    ADG1223 SPDT, SPST 2 120 10pA 960MHz 130ns 85ns Dual (±12V), Dual (±15V), Dual (±5V), Single (+12V), Single (+15V), Single (+5V) 2.9mW Low Capacitance, Low Charge Injection, ±15 V/+12 V iCMOS® Dual SPST/Single SPDT Switch 0 to -16 +5 to +16.5 SOP $1.27
    ADG1411 SPST 4 1.8 150pA 170MHz 100ns 90ns Dual (±15V), Dual (±5V), Single (+12V) 4.97mW 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, iCMOS®, Quad SPST Analog Switch 0 to -16.5 +4.5 to +16.5 CSP, SOP $3.02
    ADG1412 SPST 4 1.5 150pA 170MHz 100ns 90ns Dual (±15V), Dual (±5V), Single (+12V) 4.97mW 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, iCMOS®, Quad SPST Analog Switch 0 to -16.5 +4.5 to +16.5 CSP, SOP $3.02
    ADG1413 SPDT, SPST 4 1.5 150pA 170MHz 100ns 90ns Dual (±15V), Dual (±5V), Single (+12V) 4.97mW 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, iCMOS®, Quad SPST/Dual SPDT Analog Switch 0 to -16.5 +4.5 to +16.5 CSP, SOP $3.02
    ADG1436 SPDT 2 1.5 100pA 110MHz 95ns 105ns Dual (±15V), Dual (±5V), Single (+12V) 30µW 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch 0 to -16.5 +4.5 to +16.5 CSP, SOP $2.83
    ADG1611 SPST 4 1 200pA 38MHz 75ns 125ns Dual (±3V), Dual (±5V), Single (+12V), Single (+3.3V) 5.8mW 1 Ohm Typical On Resistance, ±5 V, +12 V, +5 V, and +3.3 V Quad SPST Switch 0 to -8 +3.3 to +16 CSP, SOP $1.75
    ADG1612 SPST 4 1 200pA 38MHz 125ns 75ns Dual (±3.3V), Dual (±5V), Single (+12V), Single (+3.3V), Single (+5V) 5.8mW 1 Ohm On-Resistance, ±5 V/Single +12 V, +5 V, or +3.3 V Quad SPST Analog CMOS Switch 0 to -8 +3 to +16 CSP, SOP $1.75
    ADG1613 SPDT, SPST 4 1 200pA 38MHz 125ns 75ns Dual (±3.3V), Dual (±5V), Single (+12V) 5.8mW 1 Ohm On-Resistance, ±5 V/Single +12 V, +5 V, or +3.3 V Quad SPST/Dual SPDT Analog CMOS Switch 0 to -8 +3.3 to +16 CSP, SOP $1.75
    ADG1633 SPDT 2 4.5 20pA 109MHz 31ns 128ns Dual (±5V), Single (+12V), Single (+15V) 12nW 4.5 Ohm RON, Triple SPDT ±5 V, +12 V, +5 V, & +3.3 V Switches 0 to -8 +3.3 to +16 CSP, SOP $1.72
    ADG1634 SPDT 2 4.5 20pA 103MHz 61ns 162ns Dual (±3.3V), Dual (±5V), Single (+12V), Single (+15V), Single (+3.3V), Single (+5V) 12nW 4.5 Ù Ron, Quad SPDT ±5 V, +12 V, +5 V, and +3.3 V Switches 0 to -8 +3.3 to +16 CSP, SOP $2.35
    ADG1636 SPDT 2 1 300pA 27MHz 80ns 133ns Dual (±3.3V), Dual (±5V), Single (+12V), Single (+3.3V), Single (+5V) 4.5mW 1 Ohm On Resistance, ±5 /Single, +12 V, +5 V, or +3.3 V Dual SPDT Analog CMOS Switch 0 to -8 +3.3 to +16 CSP, SOP $1.83
    ADG904 SP4T 4 n/a n/a 2.5GHz 8.5ns 13ns Single (+1.65V to +2.75V) 2.75µW +1.65V to +2.75V, Wideband Analog CMOS 4:1 Mux/SP4T Switch, Absorptive or Reflective 0 to 0 +1.65 to +2.75 CSP, SOP $1.42
    ADP190 SPST 1 0.08 2µA n/a 1.5µs n/a Single (+2.5V), Single (+3.3V), Single (+3V) 7.6µW Logic Controlled, High-Side Power Switch 0 to 0 +1.1 to +3.6 CSP $0.50
    ADG701L SPST 1 2 10pA 200MHz 12ns 8ns Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, SPST (Logic 1 In = Closed) Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOT $0.61
    ADG702L SPST 1 2 38pA 200MHz 12ns 8ns Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, SPST (Logic 1 In = Open) Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOP, SOT $0.61
    ADG841 SPST 1 0.28 200pA 21MHz 10.5ns 6.5ns Single (+1.65V to +3.6V) 14.4µW 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Closed for a Logic 1 Input) 0 to 0 +1.65 to +3.6 SC70 $0.58
    ADG842 SPST 1 0.28 200pA 21MHz 10.5ns 6.5ns Single (+1.65V to +3.6V) 14.4µW 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Open for a Logic 1 Input) 0 to 0 +1.65 to +3.6 SC70 $0.58
    ADG901 SPST 1 n/a n/a 4.5GHz 3.6ns 5.8ns Single (+1.65V to +2.75V) 2.5µW Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Absorptive (Matched) Analog CMOS Switch n/a to n/a +1.65 to +2.75 CSP, SOP $0.98
    ADG601 SPST 1 2 10pA 180MHz 80ns 45ns Dual (±5V), Single (+5V) 10µW 2.2 Ohm CMOS ± 5V/+5V, SPST Analog CMOS Switch 0 to -5.5 +2.7 to +5.5 SOP, SOT $0.90
    ADG902 SPST 1 n/a n/a 4.5GHz 3.6ns 5.8ns Single (+1.65V to +2.75V) 2.5µW Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Reflective Analog CMOS Switch n/a to n/a +1.65 to +2.75 CSP, SOP $0.98
    ADG417 SPST 1 25 100pA n/a 100ns 60ns Multiple (±15V, +5V), Single (+12V, +5V) 35µW ±15 V Precision Mini-DIP SPST Analog CMOS Switch 0 to -16.5 +5 to +16.5 DIP, SOIC $1.03
    ADG602 SPST 1 2 10pA 180MHz 80ns 145ns Dual (±5V), Single (+5V) 10µW 2.2 Ohm ± 5 V/5 V, SPST Analog CMOS Switch 0 to -5.5 +2.7 to +5.5 SOP, SOT $0.90
    ADG741 SPST 1 2 10pA 200MHz 12ns 8ns Single (+3V), Single (+5V) 5µW CMOS Low Voltage SPST (NO) Switch in SC-70 Package 0 to 0 +1.8 to +5.5 SC70 $0.65
    ADG742 SPST 1 2 10pA 200MHz 12ns 8ns Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm SPST Analog CMOS Switch in SC70 Package 0 to 0 +1.8 to +5.5 SC70 $0.65
    ADG701 SPST 1 2 10pA 200MHz 12ns 8ns Single (+3V), Single (+5V) 5µW 4 Ohm, Low Voltage, Wide Bandwidth, Single SPST Analog CMOS Switch in 6-ld SOT-23, Logic 1=Closed 0 to 0 +1.8 to +5.5 SOP, SOT $0.60
    ADG751 SPST 1 15 10pA 300MHz 9ns 3ns Single (+3V), Single (+5V) 0.5µW Low Voltage, RF/Video, SPST Analog CMOS Switch in T-Configuration for RF Performance 0 to 0 +1.8 to +5.5 SOP, SOT $0.90
    ADG801 SPST 1 0.25 10pA 12MHz 35ns 9ns Single (+3.3V), Single (+3V), Single (+5V) 5µW 0.25 Ohm, Low Voltage, SPST Analog CMOS Switch, Logic 1 = Closed n/a to n/a +2.7 to +5.5 SOP, SOT $0.90
    ADG802 SPST 1 0.25 10pA 12MHz 35ns 9ns Single (+3.3V), Single (+3V), Single (+5V) 5µW 0.25 Ohm, Low Voltage, SPST Analog CMOS Switch, Logic 1 = Open 0 to 0 +1.8 to +5.5 SOP, SOT $0.90
    ADG702 SPST 1 2 10pA 200MHz 12ns 8ns Single (+3V), Single (+5V) 5µW Low Voltage 2 Ohm SPST Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOP, SOT