添加到信号链设计器

AD524:  精密仪表放大器

产品详情

AD524是一款精密单芯片仪表放大器,针对要求在最差工作条件下提供高精度的数据采集应用而设计。高线性度、高共模抑制、低失调电压漂移与低噪声等特性的出色组合,使该器件适合用于许多数据采集系统中。

AD524的输出失调电压漂移小于25 µV/°C,输入失调电压漂移小于0.5 µV/°C,单位增益时的共模抑制(CMR)高于90 dB(G = 1000时为120 dB),最大非线性度为0.003% (G = 1)。除了出色的直流特性之外,AD524还具有25 MHz的增益带宽积(G = 1000)。为了适应高速数据采集系统,该器件具有5 V/µs的输出压摆率和15 µs的0.01%建立时间(G = 1至100)。

作为一款完整的放大器,对于固定增益1、10、100和1000,AD524不需要任何外部器件。对于1与1000之间的其它增益设置,该器件只需要一个外部电阻。AD524的输入端受到充分保护,不受上电和断电时的故障影响。

AD524 IC仪表放大器提供四种不同精度和工作温度范围的产品。经济型“A”级、低漂移“B”级和更低漂移、更高线性度“C”级的额定工作温度范围为-25°C至+85°C。“S”级保证器件在-55°C至+125°C扩展温度范围内具有额定性能。这些器件提供16引脚陶瓷DIP、SOIC和20引脚无铅片式载体三种封装。

产品聚焦

  1. AD524具有保证低失调电压、低失调电压漂移和低噪声等特性,适合精密高增益应用。
  2. AD524在功能上是完整的,引脚可编程增益为1、10、100和1000,通过一个电阻可设置任何增益。
  3. 针对极高精度应用,以及为使增益范围调整应用中的失调电压变化最小,该器件提供了输入和输出失调零点校准引脚。
  4. AD524的输入端受到保护,不受上电和断电时的故障影响。
  5. AD524提供出色的动态性能:增益带宽积为25 MHz,全功率响应为75 kHz,0.01%建立时间为15 μs(20 V步进,G = 100)。

数据手册, Rev. F, 11/07

特点和优势

  • 低噪声:0.3 µV(峰峰值,0.1 Hz至10 Hz)
  • 低非线性度:0.003% (G = 1)
  • 高共模抑制比(CMRR):120 dB (G = 1000)
  • 低失调电压:50 µV
  • 低失调电压漂移:0.5 µV/°C
  • 增益带宽积:25 MHz
  • 依据EIA-481A标准提供卷带和卷盘形式
  • 引脚可编程增益:1、10、100、1000
  • 上电/断电输入保护
  • 无需外部器件
  • 内部补偿
  • 提供符合MIL-STD-883B标准的版本以及裸片
  • 提供16引脚陶瓷DIP、SOIC和20引脚无引线片式载体三种封装
  • 还可提供标准军用引脚分布

AD524功能框图

文档

快讯名称 内容类型 文件类型
AD524 Military Data Sheet  (Rev E, 03/2005) (pdf) 产品数据手册 PDF
AD524: Precision Instrumentation Amplifier Data Sheet (Rev F, 11/2007) (pdf, 608 kB) 产品数据手册 PDF
AN-671: 降低仪表放大器电路中的射频干扰整流误差  (pdf, 0) 应用笔记 PDF
AN-671: Reducing RFI Rectification Errors in In-Amp Circuits  (pdf, 208 kB) 应用笔记 PDF
AN-589: 差动放大器性能优化方法  (pdf, 0) 应用笔记 PDF
AN-589: Ways to Optimize the Performance of a Difference Amplifier  (pdf, 115 kB)
This Application Note presents several ways to build and optimize the performance of a discrete difference amplifier. It also recommends amplifiers that will make the overall solution cost/performance competitive with monolithic instrument amplifiers.
应用笔记 PDF
AN-307: Modem-Circuit Techniques Simplify Instrumentation Designs  (pdf, 890 kB)
A commutating modem circuit, whether an IC or pc-board, can serve as a building block for many measurement-system functions, reducing noise and ensuring the integrity of transmitted data.
应用笔记 PDF
AN-306: Synchronous System Measures µΩs  (pdf, 37 kB)
Synchronous Detection Scheme Measures Low Resistances
应用笔记 PDF
AN-282: 采样数据系统基本原理[中文版]  (pdf, 1559 kB) 应用笔记 PDF
AN-282: Fundamentals of Sampled Data Systems  (pdf, 2131 kB) 应用笔记 PDF
AN-245: Instrumentation Amplifiers Solve Unusual Design Problems  (pdf, 543 kB)
Traditionally Considered Only for Transducer-Conditioning Applications, Instrumentation Amplifiers Bring Unique Performance Benefits to a Range of Other Applications as Well.
应用笔记 PDF
AN-244: IC 仪表放大器用户指南  (pdf, 522 kB) 应用笔记 PDF
AN-244: A User's Guide to I.C. Instrumentation Amplifiers  (pdf, 522 kB) 应用笔记 PDF
AN-202: IC放大器用户指南:去耦、接地及其他一些要点  (pdf, 0) 应用笔记 PDF
AN-202: An IC Amplifier User’s Guide to Decoupling, Grounding, and Making Things Go Right for a Change  (pdf, 76 kB) 应用笔记 PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
推荐读物 PDF
Auto-Zero Amplifiers  (doc, 75 kB)
A wide variety of electronic applications, especially those involving very small input signals, require signal paths with very low offset voltage and offset voltage drift over time and temperature.
技术文章 DOC
High-performance Adder Uses Instrumentation Amplifiers
Make an adder circuit using instrumentation amplifiers to increase input impedance.
(EDN, 9/3/2009)
技术文章 HTML
Input Filter Prevents Instrumentation-amp RF-Rectification Errors
by Charles Kitchin, Lew Counts, and Moshe Gerstenhaber, Analog Devices, Inc. (EDN, 11/13/2003)
技术文章 HTML
The AD8221 - Setting a New Industry Standard for Instrumentation Amplifiers  (pdf, 582 kB) 技术文章 PDF
Applying Instrumentation Amplifiers Effectively: The Importance of an Input Ground Return  (pdf, 508 kB) 技术资料 PDF
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
航天信息 PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
航天信息 PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
航天信息 PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
航天信息 PDF
Leading Inside Advertorials: Applying Instrumentation Amplifiers Effectively–The Importance of an Input Ground Return  (pdf, 121 kB) 概况 PDF
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

设计工具,模型,驱动及软件

快讯名称 内容类型 文件类型
In-Amp Error Calculator
These tools will help estimate error contributions in your instrumentation amplifier circuit. It uses input parameters such as temperature, gain, voltage input, and source impedance to determine the errors that can contribute to your overall design.
Design Calculators HTML
In-Amp Common Mode Calculator
These tools calculate the common mode gain for instrumentation amplifiers using gain, differential voltage, and various other input parameters. It calculates both the internal node voltages and the output voltage of the part. It also calculates the resistor needed for a particular gain or the resulting gain using a certain resistor.
Design Calculators HTML

评估套件,原理图符号和PCB封装

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Sample样片申请及购买

价格,封装及供货状态

AD524 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
5962-8853901EA 产品状态: 量产 16 ld Side-Brazed CerDIP 16 军用 Tube, 23 $ 60.75 $ 54.92 N  材料信息 查看PCN 订购
AD524AD 产品状态: 量产 16 ld Side-Brazed CerDip 16 工业 Tube, 23 $ 17.67 $ 15.97 N  材料信息 查看PCN 订购
AD524ADZ 产品状态: 量产 16 ld Side-Brazed CerDip 16 工业 Tube, 23 $ 15.63 $ 14.13 Y  材料信息 查看PCN 订购
AD524AR-16 产品状态: 量产 16 ld SOIC - Wide 16 工业 Tube, 47 $ 10.98 $ 10.98 N  材料信息 查看PCN 订购
AD524AR-16-REEL 产品状态: 量产 16 ld SOIC - Wide 16 工业 Reel, 1000 $ 10.98 $ 10.76 N  材料信息 查看PCN 订购
AD524ARZ-16 产品状态: 量产 16 ld SOIC - Wide 16 工业 Tube, 47 $ 9.71 $ 9.52 Y  材料信息 查看PCN 订购
AD524ARZ-16-REEL7 产品状态: 量产 16 ld SOIC - Wide 16 工业 Reel, 400 $ 9.71 $ 9.52 Y  材料信息 查看PCN 订购
AD524BD 产品状态: 量产 16 ld Side-Brazed CerDip 16 工业 Tube, 23 $ 26.43 $ 23.90 N  材料信息 查看PCN 订购
AD524BDZ 产品状态: 量产 16 ld Side-Brazed CerDip 16 工业 Tube, 23 $ 23.39 $ 21.14 Y  材料信息 查看PCN 订购
AD524BE 产品状态: 量产 LCC:CER LEADLESS CHIP CARR 20 工业 Tube, 54 $ 35.58 $ 35.58 Y  材料信息 查看PCN 订购
AD524CD 产品状态: 量产 16 ld Side-Brazed CerDip 16 工业 Tube, 23 $ 40.36 $ 36.48 N  材料信息 查看PCN 订购
AD524CDZ 产品状态: 量产 16 ld Side-Brazed CerDip 16 工业 Tube, 23 $ 35.73 $ 32.29 Y  材料信息 查看PCN 订购
AD524SD 产品状态: 量产 16 ld Side-Brazed CerDip 16 军用 Tube, 23 $ 35.23 $ 31.84 N  材料信息 查看PCN 订购
AD524SD/883B 产品状态: 量产 16 ld Side-Brazed CerDip 16 军用 Tube, 23 $ 57.71 $ 52.17 N  材料信息 查看PCN 订购
AD524SE/883B 产品状态: 量产 LCC:CER LEADLESS CHIP CARR 20 军用 Tube, 54 $ 86.58 $ 78.27 N  材料信息 查看PCN 订购