AD8279

量产

低功耗、宽电源电压范围、低成本差动放大器,G = ½、2

Viewing:
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

概述

  • 超出电源电压的宽输入范围
  • 可靠的输入过压保护
  • 低电源电流:每个放大器200 μA(最大值)
  • 低功耗:0.5 mW (VS = 2.5 V)
  • 带宽: 1 MHz (G = ½)
  • 共模抑制比:80 dB(最小值,DC至20 kHz,G = ½)
  • 低失调电压漂移:±2 μV/°C(最大值,B级)
  • 低增益漂移:1 ppm/°C(最大值,B级)
  • 欲了解更多信息请参考数据手册
AD8279
低功耗、宽电源电压范围、低成本差动放大器,G = ½、2
AD8279-fbl AD8279-pc
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

工具及仿真模型


评估套件

eval board
EVAL-AD827X

AD8273/AD8277/AD8279 Evaluation Board 

特性和优点

  • Full-featured evaluation board for the AD8273/AD8277/AD8279
  • On-board voltage regulator
  • Low cost and easy-to use-header for control signals
  • All analog design, no software needed
  • Footprints provided for alternate configurations

产品详情

The design of this board emphasizes simplicity and ease of use. This board comes with a ready assortment of connection options (BNC and RCA connectors), and many configurations are set by jumpers.


The AD8273, AD8277, AD8279 data sheets, available at www.analog.com, cover the details of the device’s operation. Using these data sheets for reference will help designers in their end application. The data sheets are helpful for understanding the operation of the AD8273/AD8277/AD8279 evaluation board, especially during the initial configuration and when powering up for the first time.

EVAL-AD827X
AD8273/AD8277/AD8279 Evaluation Board 
EVAL-AD827x

最新评论

需要发起讨论吗? 没有关于 AD8279的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览