The AD8553 is a precision instrumentation amplifier
featuring low noise, rail-to-rail output and a power-saving
shutdown mode. The AD8553 also features low offset and
drift coupled with high common mode rejection. In
shutdown mode, the total supply current is reduced to less
than 4 µA. Operation is fully specified from +1.8V to
+5.5V.
With low offset voltage of 20µV, offset voltage drift of
0.1µV/°C and voltage noise of only 0.7µV p-p (0.01Hz to
10 Hz), the AD8553 is ideal for applications where error
sources cannot be tolerated. Precision instrumentation,
position and pressure sensors, medical instrumentation,
and strain gauge amplifiers benefit from the low noise, low
input bias current, and high common mode rejection. The
small footprint and low cost are ideal for high volume
applications.
The small package and low power consumption allow
maximum channel density or minimum board size for
space-critical equipment and portable systems.
The AD8553 is specified over the industrial temperature
range from -40°C to +85°C. The AD8553 is available in
the lead-free 10-lead MSOP.
Auto-Zero Amplifiers
(doc, 75 kB)
A wide variety of electronic applications, especially those involving very small input signals, require signal paths with very low offset voltage and offset voltage drift over time and temperature.