ADXL311: Ultracompact ±2g Dual-Axis Accelerometer
The ADXL311 is a low cost, low power, dual axis iMEMS® accelerometer that will measure acceleration with a full-scale range of ±2g. This complete dual axis accelerometer integrates signal ...More
该产品目前暂不生产。
不推荐用于您的新设计。
为了帮助您找到其它产品,请使用以下产品选择表。
兼容性: Replacement part is a functional equivalent, not pin for pin
ADXL311: Ultracompact ±2g Dual-Axis Accelerometer
Product Description
The ADXL311 is a low cost, low power, dual axis iMEMS® accelerometer that will measure acceleration with a full-scale range of ±2g. This complete dual axis accelerometer integrates signal conditioned voltage outputs on a single monolithic IC and can measure both dynamic acceleration (e.g. vibration) and static acceleration (e.g. gravity). The outputs are analog voltages proportional to acceleration. The typical noise floor is 300ug per root Hz at 3V operation, allowing signals below 2mg (0.1° of inclination) to be resolved in tilt sensing applications using narrow bandwidths (10Hz). The ADXL311 is available in 5mm x 5mm x 2mm 8 lead hermetic LCC package.
Applications:-
英文产品数据手册 Rev A, 07/2003
(pdf 147kB)
更多数据手册 - (关于数据手册)
Features
- High resolution
- Dual-axis accelerometer on a single IC chip
- 5 mm × 5 mm × 2 mm LCC package
- Low power <400 µA (typ)
- X-axis and Y-axis aligned to within 0.1° (typ)
- BW adjustment with a single capacitor
- Single-supply operation
- High shock survival
Diagrams
- 放大
- 原理图符号和PCB封装
ADXL311Functional Block Diagram
Ultracompact ±2g Dual-Axis Accelerometer
Functional Block Diagram for ADXL311