ADXL204: Precision ±1.7g Single-/Dual-Axis iMEMS® Accelerometer
The ADXL204 is a high precision, low power, complete dual-axis accelerometer with signal-conditioned voltage outputs, all on a single monolithic IC. Like the ADXL203, it measures acceleration with ...More
New! Tighter specifications on sensitivity, cross-axis sensitivity, and non-linearity.
ADXL204: Precision ±1.7g Single-/Dual-Axis iMEMS® Accelerometer
Product Description
The ADXL204 is a high precision, low power, complete dual-axis accelerometer with signal-conditioned voltage outputs, all on a single monolithic IC. Like the ADXL203, it measures acceleration with a full-scale range of ±1.7 g; however, the ADXL204 is tested and specified for 3.3 V supply voltage, whereas the ADXL203 is tested and specified at 5 V. Both parts function well over a wide 3 V to 6 V operating voltage range. The ADXL204 can measure both dynamic acceleration (for example, vibration) and static acceleration (for example, gravity).
The typical noise floor is 170 µg/√Hz, allowing signals below 2 mg (0.1° of inclination) to be resolved in tilt sensing applications using narrow bandwidths (<60 Hz).
The user selects the bandwidth of the accelerometer using Capacitor CX and Capacitor CY at the XOUT and YOUT pins. Bandwidths of 0.5 Hz to 2.5 kHz can be selected to suit the application.
The ADXL204 is available in a 5 mm × 5 mm × 2 mm, 8-terminal hermetic LCC package.
Applications:
Vehicle dynamic control (VDC)/electronic stability program (ESP) systems
Electronic chassis controls
Electronic braking
Platform stabilization/leveling
Navigation
Alarms and motion detectors
High accuracy, 2-axis tilt sensing
- 英文产品数据手册 Rev A, 03/2006 (pdf 558kB)
- (关于数据手册)
Features
- High performance, dual-axis accelerometer on a single IC chip
- Specified at Vs=3.3V
- 5 mm × 5 mm × 2 mm LCC package
- Better than 2 mg resolution at 60 Hz
- Low power: 500 µA at VS = 3.3 V (typical)
- High zero g bias stability
- High sensitivity accuracy
- –40°C to +125°C temperature range
- X-axis and Y- axis aligned to within 0.1° (typical)
- BW adjustment with a single capacitor
- Single-supply operation
- 3500 g shock survival
Diagrams
- 放大
- 其他图表
- 原理图符号和PCB封装
ADXL204Functional Block Diagram
Precision ±1.7g Single-/Dual-Axis iMEMS® Accelerometer
其它用于ADXL204的图表
Precision ±1.7g Single-/Dual-Axis iMEMS® Accelerometer
ADXL204 Pin Configuration
Functional Block Diagram for ADXL204
ADXL204 型号选项
| 产品型号 | 产品状态 | 封装 | 引脚 | 温度范围 | 报价* (1000 pcs.) |
生产供货情况** | 符合ROHS规定 | 样片车 | 购物车 |
|---|---|---|---|---|---|---|---|---|---|
| ADXL204CE | 量产 | LCC:CER LEADLESS CHIP CARR | 8 | 工业 | $ 12.14 | 07/10/2009 |
E
材料声明 |
联络ADI | 添加到购物车 |
| ADXL204CE-REEL | 量产 | LCC:CER LEADLESS CHIP CARR | 8 | 工业 | - | - |
E
材料声明 |
联络ADI | 添加到购物车 |
| ADXL204EB | 量产 | 评估板 | 8 | 工业 | $ 30.31 | 07/10/2009 | N | 联络ADI | 添加到购物车 |
Help
- 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
- 生产:该产品型号目前已在生产,可以购买和索取样片。
- 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
- 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
- 民用温度范围:0 ºC~+70 ºC
- 军用温度范围:-55ºC ~+125ºC
- 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
- 汽车工作温度范围:-40 ℃~ +125 ℃
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**样片供货情况可能好于生产供货,请将样片放入购物车,以查看样片供货情况。

Close