基于直接数字频率合成器(DDS)的调制产品是现代通信系统中正交数字上变频所采用的较为传统的发送DAC方法的一种替换方法。它们提供同相与正交(I/Q)调制和敏捷的上变频功能,并可配置成单音直接数字频率合成器或内插数模转换器(DAC)。
正在加载选型表数据,请稍候...
|
Part#
Results: 3
| Master fclk | Resolution (Bits) | SNR (dB) | Nominal Supply (V) | I Supply total (max) | FS Iout (mA nom) | Compliance Range (V) | REFCLK Multiplier | I/O Interface | Price* (1000-4999) | |
|---|---|---|---|---|---|---|---|---|---|---|---|
| Sort | |||||||||||
|
Filter By Value
|
| ||||||||||
| AD9856 | 200MHz | 12 | n/a | Single(+3) | 530mA | 10 | 1.5 | Yes | Parallel |
$ |
|
| AD9857 | 200MHz | 14 | n/a | Single(+3.3) | 615mA | 20 | 1 | Yes | Serial |
$ |
|
| AD9957 | 1000MHz | 14 | - | Multi(+1.8, +3.3) | 759mA | 20 | 0.5 | Yes | Serial |
$ |
|
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.