AD627: Micropower, Single and Dual Supply Rail-to-Rail Instrumentation Amplifier
The AD627 is an integrated, micropower instrumentation amplifier that delivers rail-to-rail output swing on single and dual (+2.2 V to ±18 V) supplies. The AD627 provides excellent ac and dc ...More
AD627: Micropower, Single and Dual Supply Rail-to-Rail Instrumentation Amplifier
Product Description
The AD627 is an integrated, micropower instrumentation amplifier that delivers rail-to-rail output swing on single and dual (+2.2 V to ±18 V) supplies. The AD627 provides excellent ac and dc specifications while operating at only 85 μA maximum.
The AD627 offers superior flexibility by allowing the user to set the gain of the device with a single external resistor while con-forming to the 8-lead industry-standard pinout configuration. With no external resistor, the AD627 is configured for a gain of 5. With an external resistor, it can be set to a gain of up to 1000.
A wide supply voltage range (+2.2 V to ±18 V) and micropower current consumption make the AD627 a perfect fit for a wide range of applications. Single-supply operation, low power consumption, and rail-to-rail output swing make the AD627 ideal for battery-powered applications. Its rail-to-rail output stage maximizes dynamic range when operating from low supply voltages. Dual-supply operation (±15 V) and low power consumption make the AD627 ideal for industrial applications, including 4 to 20 mA loop-powered systems.
The AD627 does not compromise performance, unlike other micropower instrumentation amplifiers. Low voltage offset, offset drift, gain error, and gain drift minimize errors in the system. The AD627 also minimizes errors over frequency by providing excellent CMRR over frequency. Because the CMRR remains high up to 200 Hz, line noise and line harmonics are rejected.
The AD627 provides superior performance, uses less circuit board area, and costs less than micropower discrete designs.
Applications
快速链接
- 产品数据手册 Rev D, 12/2007, (pdf, 1145 kB)
- (About Data Sheets)
- 无铅(Pb)数据
- 应用笔记
Features
- Micropower, 85 μA maximum supply current
- Wide power supply range (+2.2 V to ±18 V)
- Easy to use
Gain set with one external resistor
Gain range 5 (no resistor) to 1000 - Higher performance than discrete designs
- Rail-to-rail output swing
- High accuracy dc performance
0.03% typical gain accuracy (G = +5) (AD627A)
10 ppm/°C typical gain drift (G = +5)
125 μV maximum input offset voltage (AD627B dual supply)
200 μV maximum input offset voltage (AD627A dual supply)
- 1 μV/°C maximum input offset voltage drift (AD627B)
3 μV/°C maximum input offset voltage drift (AD627A) - Noise: 38 nV/√Hz RTI noise @ 1 kHz (G = +100)
- Excellent ac specifications
AD627A: 77 dB minimum CMRR (G = +5)
AD627B: 83 dB minimum CMRR (G = +5)
80 kHz bandwidth (G = +5)
135 μs settling time to 0.01% (G = +5, 5 V step)
Diagrams
- Enlarge
- 其他图表
- 原理图符号和PCB封装
Pin Configuration Diagram for AD627
Micropower, Single and Dual Supply Rail-to-Rail Instrumentation Amplifier
其它用于______的图表 AD627
Micropower, Single and Dual Supply Rail-to-Rail Instrumentation Amplifier
8-Lead PDIP Pin Configuration
8-Lead SOIC_N Pin Configuration
Pin Configuration Diagram for AD627
技术指标
| Single/Dual Supply | Single/Dual |
| Voltage Supply (Vmax) | ±18V |
| Gain Setting Method | Resistor |
| Gain Range (min to max) | 995 |
| Bandwidth G=10 (kHz typ) | 30kHz |
| CMRR (dB) | 77dB |
| Vnoise RTI 1-10 Hz µVp-p | 1.2µV p-p |
| Temperature Range | -40 to +85 |
| Gain Error (%) max | +0.35% |
| Supply Current (max) | 0.06mA |
| Package | DIP,SOIC |
| Vosi (µV) | 50µV |
AD8293G80 - Low Cost, Zero-Drift In-Amp with Filter and Fixed Gain = 80
AD8293G160 - Low Cost, Zero-Drift In-Amp with Filter and Fixed Gain = 160
AD5750 - AD5750 电流/电压输出驱动器,输出范围可编程,适合工业应用
AD8274 - Low Distortion, Precision Difference Amplifier
| Part# | Description | Single/Dual Supply | Vcc-Vee | Gain Setting Method | Bandwidth G=10 (kHz typ) | Gain min. | Gain max. | Min CMRR @ 60 Hz Min Gain | Min CMRR @ 60Hz Max Gain | Vnoise RTI 1-10 Hz µVp-p | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD522 | Diff Amp | Dual | 10V to 36V | Resistor | 3 | 1 | 1,000 | 75dB | 100dB | 4 | - |
| AD524 | Precision IA | Dual | 12V to 36V | Pin | 400 | 1 | 1,000 | 70dB | 110dB | 0.3 | $9.52 |
| AD526 | Software Programmable | Dual | 9V to 33V | Software | 350 | 1 | 16 | - | - | 3 | $6.39 |
| AD620 | General Purpose IA | Dual | 4.6V to 36V | Resistor | 800 | 1 | 10,000 | 73dB | 110dB | 0.28 | $3.18 |
| AD621 | Precision IA | Dual | 4.6V to 18V | Pin | 800 | 10 | 100 | 93dB | 110dB | 0.28 | $4.09 |
| AD622 | Low Cost IA | Dual | 5.2V to 36V | Resistor | 800 | 1 | 1,000 | 66dB | 103dB | 0.3 | $2.51 |
| AD623 | S.S R-R IA | Single/Dual | 2.7V to 12V | Resistor | 100 | 1 | 1,000 | 70dB | 105dB | 2 | $1.40 |
| AD624 | Precision IA | Dual | 12V to 36V | Pin | 400 | 1 | 1,000 | 70dB | 110dB | 0.3 | $11.93 |
| AD625 | Programmable Gain IA | Dual | 12V to 36V | Resistor | 400 | 1 | 10,000 | 70dB | 110dB | 0.3 | $8.78 |
| AD626 | Diff Amp | Single/Dual | 2.4V to 12V | Pin | 100 | 10 | 100 | 55dB | 55dB | 2 | $3.70 |
| AD627 | Micropower IA | Single/Dual | 2.2V to 36V | Resistor | 30 | 5 | 1,000 | 77dB | 77dB | 1.2 | $2.56 |
| AD628 | High CMV DA | Single/Dual | 4.5V to 36V | Pin, Resistor | 600 | 0.1 | 100 | 75dB | 75dB | 15 | $1.78 |
| AD629 | High CMV DA | Dual | 5V to 36V | fixed | 500 | - | - | 77dB | 77dB | 15 | $2.84 |
| AD8129 | Low Cost Diff Amp | Single/Dual | 4.5V to 25V | Resistor | 200000 | 10 | - | 94dB | - | - | $1.57 |
| AD8202 | High CMV DA | Single | 3.5V to 12V | fixed | 50 | - | - | 82dB | 82dB | 10 | $1.51 |
| AD8203 | High CMV DA | Single | 4.5V to 5.5V | fixed | 60 | - | - | 82dB | 82dB | 10 | $1.37 |
| AD8205 | S.S Diff Amp | Single | 4.5V to 5.5V | fixed | 50 | - | - | 78dB | 78dB | 20 | $1.51 |
| AD8206 | S.S Diff Amp | Single | 4.5V to 5.5V | fixed | 100 | - | - | 76dB | 76dB | 20 | $1.37 |
| AD8210 | Bi-Directional Shunt Mon | Single | 4.5V to 5.5V | fixed | 500 | 20 | 20 | 100dB | 100dB | 7 | $1.81 |
| AD8211 | High CMV Shunt Mon | Single | 4.5V to 5.5V | fixed | 500 | 20 | 20 | 100dB | 100dB | 7 | $0.81 |
| AD8212 | High CMV Shunt Mon | Single | 7V to 65V | Resistor | 1000 | 1 | 1,000 | 100dB | 100dB | 1.1 | $0.93 |
| AD8213 | Dual High CMV Shunt Mon | Single | 4.5V to 5.5V | fixed | 500 | 20 | 20 | 100dB | 100dB | 7 | $2.01 |
| AD8214 | High CMV Threshold Detec | Single | 5V to 65V | Resistor | - | 1 | 100 | 80dB | 80dB | 2.2 | $0.76 |
| AD8215 | High CMV Shunt Mon | Single | 4.5V to 5.5V | fixed | 450 | 20 | 20 | 100dB | 100dB | 7 | $1.21 |
| AD8216 | High BW 65 V Diff Amp | Single | 4.5V to 5.5V | fixed | 3000 | 3 | 3 | 80dB | 80dB | 20 | $1.62 |
| AD8220 | R-R JFET IA | Single/Dual | 4.6V to 36V | Resistor | 800 | 1 | 1,000 | 78dB | 94dB | 0.8 | $2.32 |
| AD8221 | High Performance IA | Dual | 4.6V to 36V | Resistor | 562 | 1 | 1,000 | 80dB | 130dB | 0.25 | $2.01 |
| AD8222 | Dual High Performance IA | Dual | - to - | Resistor | 750 | 1 | 10,000 | 80dB | 130dB | 0.25 | $3.63 |
| AD8223 | S.S R-R IA | Single/Dual | 3V to 25V | Pin | 200 | 5 | 1,000 | 70dB | 105dB | 2 | - |
| AD8224 | Dual JFET R-R IA | Single/Dual | 4.6V to 36V | Resistor | 800 | 1 | 1,000 | 78dB | 94dB | 0.8 | $4.17 |
| AD8225 | Fixed G=5 IA | Dual | 3.4V to 36V | fixed | 900 | - | - | 86dB | 86dB | 1.5 | $3.29 |
| AD8228 | Precision IA | Dual | 4.6V to 36V | Pin | 650 | 10 | 100 | 100dB | 120dB | 0.5 | $3.03 |
| AD8230 | Zero Drift IA | Single/Dual | 8V to 16V | Resistor | 2 | 2 | 1,000 | - | 110dB | 3 | $2.99 |
| AD8231 | Zero Drift Software Prog | Single | 3V to 6V | Pin, Software | 700 | 1 | 128 | 80dB | 110dB | 0.7 | $1.71 |
| AD8250 | Software Programmable | Dual | 10V to 34V | Pin, Software | 3000 | 1 | 10 | 80dB | 98dB | 1 | $5.01 |
| AD8251 | Software Programmable | Dual | 10V to 34V | Pin, Software | 2500 | 1 | 8 | 80dB | 98dB | 1.2 | $5.01 |
| AD8253 | Software Programmable | Dual | 10V to 34V | Pin, Software | 10000 | 1 | 1,000 | 80dB | 120dB | 1 | $4.95 |
| AD8270 | Dual Diff Amp | Dual | 5V to 36V | Pin | 10000 | 0.5 | 2 | 70dB | 80dB | 1 | $1.89 |
| AD8273 | Dual Audio Diff Amp | Dual | 5V to 36V | Pin | 20000 | 0.5 | 2 | 77dB | - | 2 | $1.67 |
| AD8290 | Sensor Amp | - | 2.6V to 5.5V | fixed | - | 50 | 50 | - | - | 0.75 | $1.52 |
| AD8553 | Zero Drift IA | Single | 1.8V to 5.5V | Resistor | 1 | 0.1 | 10,000 | 80dB | 120dB | 0.7 | $1.32 |
| AD8555 | Sensor Amp | Single | 5.5V to 2.7V | Software | n/a | 70 | 1,280 | 80dB | 96dB | 0.5 | $3.12 |
| AD8556 | Sen/Filter Amp | Single | 2.7V to 5.5V | Software | n/a | 70 | 1,280 | 80dB | 94dB | 0.5 | $2.88 |
| AD8557 | Sensor Amp | Single | 2.7V to 5.5V | Software | - | 28 | 1,300 | 75dB | 86dB | - | $2.13 |
| AMP03 | Precision Diff Amp | Dual | 12V to 36V | fixed | 3000 | - | - | 85dB | 85dB | 2 | $2.81 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD627 Model Options
| 产品型号 | 产品状态 | 封装 | Pins | 温度范围 | 报价* (1000 pcs.) |
供货情况 | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD627AN | Prodn | 8 ld PDIP | 8 | Ind | $ 2.68 | 08/22/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| AD627ANZ | Prodn | 8 ld PDIP | 8 | Ind | $ 2.56 | 08/22/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
| AD627AR | Prodn | 8 ld SOIC | 8 | Ind | $ 2.68 | 08/22/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| AD627AR-REEL | Prodn | 8 ld SOIC | 8 | Ind | $ 2.68 | 08/22/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| AD627AR-REEL7 | Prodn | 8 ld SOIC | 8 | Ind | $ 2.68 | 08/22/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| AD627ARZ | Prodn | 8 ld SOIC | 8 | Ind | $ 2.56 | 08/22/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
| AD627ARZ-R7 | Prodn | 8 ld SOIC | 8 | Ind | $ 2.56 | 09/12/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
| AD627ARZ-RL | Prodn | 8 ld SOIC | 8 | Ind | $ 2.56 | 08/22/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
| AD627BN | Prodn | 8 ld PDIP | 8 | Ind | $ 3.74 | - |
N
Material Declaration |
联络ADI | Add To Cart |
| AD627BNZ | Prodn | 8 ld PDIP | 8 | Ind | $ 3.58 | 08/22/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
| AD627BR | Prodn | 8 ld SOIC | 8 | Ind | $ 3.74 | 08/22/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| AD627BR-REEL | Prodn | 8 ld SOIC | 8 | Ind | $ 3.74 | 09/26/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| AD627BR-REEL7 | Prodn | 8 ld SOIC | 8 | Ind | $ 3.74 | 08/22/2008 |
N
Material Declaration |
联络ADI | Add To Cart |
| AD627BRZ | Prodn | 8 ld SOIC | 8 | Ind | $ 3.58 | 11/21/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
| AD627BRZ-R7 | Prodn | 8 ld SOIC | 8 | Ind | $ 3.58 | 11/28/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
| AD627BRZ-RL | Prodn | 8 ld SOIC | 8 | Ind | $ 3.58 | 09/26/2008 |
Y
Material Declaration |
联络ADI | Add To Cart |
Help
- 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
- 生产:该产品型号目前已在生产,可以购买和索取样片。
- 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
- 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
- 民用温度范围:0 ºC~+70 ºC
- 军用温度范围:-55ºC ~+125ºC
- 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
- 汽车工作温度范围:-40 ℃~ +125 ℃
这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

Close