AD622: 低成本仪表放大器
AD622是一款低成本、中等精度的仪表放大器,只需一个外部电阻就可以设置2至1000范围内的任意增益。如果增益为1,则无需外部电阻。AD622是完整的差分或减法放大器系统,通过集成精密的激光微调电阻,器件还可提供出色的线性度和共模抑制性能。
AD622可以取代低成本、分立的双运放或三运放仪表放大器设计,并提供良好的共模抑制、出色的线性度、温度稳定性、可靠性,及较小的电路板面积。低 ...More
AD622: 低成本仪表放大器
Product Description
AD622是一款低成本、中等精度的仪表放大器,只需一个外部电阻就可以设置2至1000范围内的任意增益。如果增益为1,则无需外部电阻。AD622是完整的差分或减法放大器系统,通过集成精密的激光微调电阻,器件还可提供出色的线性度和共模抑制性能。
AD622可以取代低成本、分立的双运放或三运放仪表放大器设计,并提供良好的共模抑制、出色的线性度、温度稳定性、可靠性,及较小的电路板面积。低成本的AD622使设计人员无需再设计分立的仪表放大器,从而能够满足苛刻的成本目标。AD622的低成本解决方案还可以提供改进的性能,并节省电路板空间。
应用
数据手册, Rev. D, 8/07
- 产品数据手册 Rev D, 08/2007 (pdf 151kB)
- (关于数据手册)
特性
- 易于使用
- 低成本解决方案
- 性能优于双运放或三运放设计
- 单位增益无需外部电阻
- 与一个外部电阻配合使用即可提供可选增益
(增益范围:2至1000) - 宽电源电压范围:±2.6 V 至 ±15 V
- 采用8引脚PDIP封装和8引脚SOIC_N封装
- 低功耗,最大电源电流:1.5 mA
- 直流性能
增益精度:0.15% (G=1)
最大输入失调电压:125 µV
最大输入失调漂移:1.0 µV/°C
最大输入偏置电流:5µA
最小共模抑制比:66dB (G=1) - 噪声
输入电压噪声:12 nV/√Hz @ 1 kHz
0.60 µV p-p噪声(0.1 Hz 至10 Hz ,G = 10时) - 交流性能
带宽:800 kHz G = 10
建立时间:10 µs至0.1%(G = 1至100)
压摆率:1.2 V/µs
技术指标
| Single/Dual Supply | Dual |
| Voltage Supply (Vmax) | ±18V |
| Gain Setting Method | Resistor |
| Gain Range (min to max) | 1000 |
| Bandwidth G=10 (kHz typ) | 800kHz |
| CMRR (dB) | 86dB |
| Vnoise RTI 1-10 Hz µVp-p | 0.3µV p-p |
| Temperature Range | -40 to +85 |
| Gain Error (%) max | +0.2% |
| Supply Current (max) | 0.9mA |
| Package | DIP,SOIC |
| Vosi (µV) | 60µV |
EVAL-INAMP - Evaluation Boards for the AD620 Series and AD8220 Series Instrumentation Amplifiers (EVAL-INAMP-62RZ/82RZ/82RMZ)
AD8226 - Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier
AD8295 - Precision Instrumentation Amplifier with Signal Processing Amplifiers
AD8293G160 - Low Cost, Zero-Drift In-Amp with Filter and Fixed Gain = 160
| Part# | Description | Single/Dual Supply | Vcc-Vee | Gain Setting Method | Bandwidth G=10 (kHz typ) | Gain min. | Gain max. | Min CMRR @ 60 Hz Min Gain | Min CMRR @ 60Hz Max Gain | Vnoise RTI 1-10 Hz µVp-p | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD522 | Diff Amp | Dual | 10V to 36V | Resistor | 3 | 1 | 1,000 | 75dB | 100dB | 4 | - |
| AD524 | Precision IA | Dual | 12V to 36V | Pin | 400 | 1 | 1,000 | 70dB | 110dB | 0.3 | $9.52 |
| AD526 | Software Programmable | Dual | 9V to 33V | Software | 350 | 1 | 16 | - | - | 3 | $6.39 |
| AD620 | General Purpose IA | Dual | 4.6V to 36V | Resistor | 800 | 1 | 10,000 | 73dB | 110dB | 0.28 | $3.18 |
| AD621 | Precision IA | Dual | 4.6V to 18V | Pin | 800 | 10 | 100 | 93dB | 110dB | 0.28 | $4.09 |
| AD622 | Low Cost IA | Dual | 5.2V to 36V | Resistor | 800 | 1 | 1,000 | 66dB | 103dB | 0.3 | $2.51 |
| AD623 | S.S R-R IA | Single/Dual | 2.7V to 12V | Resistor | 100 | 1 | 1,000 | 70dB | 105dB | 2 | $1.40 |
| AD624 | Precision IA | Dual | 12V to 36V | Pin | 400 | 1 | 1,000 | 70dB | 110dB | 0.3 | $11.93 |
| AD625 | Programmable Gain IA | Dual | 12V to 36V | Resistor | 400 | 1 | 10,000 | 70dB | 110dB | 0.3 | $8.78 |
| AD626 | Diff Amp | Single/Dual | 2.4V to 12V | Pin | 100 | 10 | 100 | 55dB | 55dB | 2 | $3.70 |
| AD627 | Micropower IA | Single/Dual | 2.2V to 36V | Resistor | 30 | 5 | 1,000 | 77dB |