添加到信号链设计器

ADN2880:  3.2 Gbps、3.3 V、低噪声、小尺寸跨导放大器

产品详情

ADN2880是一款紧凑的高性能SiGe跨导放大器(TIA),采用3.3 V电源供电,针对数据速率最高达3.2 Gbps的小尺寸城域网和以太网PIN/APD-TIA模块进行了优化。它是一款单芯片解决方案,用于以差分输出电压检测光电二极管电流。                     

折合到输入端的噪声电流低至400 nA,支持-24 dBm灵敏度。最小带宽为2.1 GHz,支持最高2.7 Gbps的数据速率。消光比为10 dB时,标称工作功率为+3.25 dBm。

为便于装配在TO-CAN等小尺寸封装中,ADN2880片内集成了光电二极管滤波器网络,并具有20 kHz的低截止频率,无需任何外部元件。

ADN2880采用3.3 V电源供电,提供裸片形式,芯片面积小于1 mm2.

应用

  • PIN/APD-TIA 光接收子模块
  • 最高达3.2 Gbps的LX4/GbE/FC光接收器、收发器和应答器
  • 特点和优势

    • 技术:高性能SiGe
    • 带宽:2.1 GHz(最小值)
    • 输入噪声电流密度:8 pA/√Hz 光灵敏度:-24 dBm
    • 差分跨阻抗:5000 V/A
    • 功耗:75 mW
    • 差分输出:250 mV峰峰值
    • 输入电流过载:+3.25 mA峰峰值
    • 片内PD滤波器:RF = 200 Ω,CF = 20 pF
    • 输出电阻:每端50 Ω
    • 裸片尺寸:0.7 mm x 1.2 mm

    ADN2880功能框图

    提示:

    欲获得应用笔记“ADI公司SFP参考设计的详细应用和设计信息”,请联系 光纤IC开发组.

    文档

    快讯名称 内容类型 文件类型
    ADN2880: 3.2 Gbps, 3.3 V, Low Noise, Transimpedance Amplifier Data Sheet (Rev 0, 07/2005) (pdf, 349 kB) 产品数据手册 PDF
    Transceiver targets 4x Fibre Channel Applications
    New optical transceiver chipset and reference design from Analog Devices supports both gigabit Ethernet and Fibre Channel data rates up to 4.25 Gbps (eeProductCenter, 1/20/05)
    产品评述 HTML
    4X Fibre Channel Chipset and Reference Design 概况 HTML
    SFP Chipset and Reference Design Simplify 4.25 Gbps Transceivers 概况 HTML
    Optical and High Speed Networking  (pdf, 2236 kB)
    Analog Devices’ optical and high speed networking ICs solve a depth and breadth of challenges faced by today’s designers of datacom and telecom systems, optical modules, and subsystems. Analog Devices products address a wide range of networking applications from O/E/O conversion, clock recovery, and backplane transmission to monitoring and control of optical power, power management, and clock generation and distribution.
    概况 PDF
    RAQs index 非常见问题解答 HTML
    术语表 专业词汇表 HTML

    评估套件,原理图符号和PCB封装

    原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    Sample样片申请及购买

    价格,封装及供货状态

    ADN2880 型号选项