AD5696

量产

内置I2C接口的四通道、16位nanoDAC+™

Viewing:
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

概述

  • 高相对精度(INL):16位时最大±2 LSB
  • 小型封装:3 mm × 3 mm、16引脚LFCSP
  • 总不可调整误差(TUE):±0.1% FSR(最大值)
  • 失调误差:±1.5 mV(最大值)
  • 增益误差:±0.1% FSR(最大值)
  • 高驱动能力:20 mA,0.5 V(供电轨)
  • 用户可选增益:1或2(GAIN引脚)
  • 复位到零电平或中间电平(RSTSEL引脚)
  • 1.8 V逻辑兼容
  • 低毛刺:0.5 nV-s
  • 400 kHz I2C兼容型串行接口
  • 鲁棒的HBM(额定值为3.5 kV)和FICDM ESD(额定值为1.5 kV)性能
  • 低功耗:1.8 mW (3 V)
  • 2.7 V至5.5 V电源供电
  • 温度范围:−40°C至+105°C

AD5696
内置I2C接口的四通道、16位nanoDAC+™
AD5696/AD5694 Functional Block Diagram
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源


硬件生态系统

部分模型 产品周期 描述
数字隔离器 1
ADUM1400 量产 四通道数字隔离器(4/0通道方向性)
数字和模拟I/O 1
AD5750-2 量产 电流/电压输出驱动器,输出范围可编程,适合工业应用
Modal heading
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目

工具及仿真模型

LTspice


LTspice中提供以下器件型号:

  • AD5696R

精密DAC误差预算工具

精密DAC误差预算工具是一种Web应用程序,用于计算精密DAC信号链的直流精度。它可显示整个信号链中的静态误差状况,以快速评估设计利弊。可计算由基准电压源、运算放大器和精密DAC引起的直流误差。

打开工具

IBIS 模型 1

LTspice

LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。


评估套件

eval board
EVAL-AD5696R

AD5696R评估板

产品详情

EVAL-AD5696RSDZ评估板设计可帮助用户快速进行AD5696R电路原型制作,并缩短设计时间。AD5696R采用2.7 V至5.5 V单电源供电。AD5696R内部集成2.5 V基准电压源,输出电压范围为2.5 V或5 V。EVAL-AD5696RSDZ评估板还集成了额外的基准电压源。


EVAL-AD5696RSDZ通过系统演示平台(SDP)板与PC的USB端口连接。分析控制评估(ACE)软件可从EVAL-AD5696RSDZ产品页面下载,该软件与评估板配合使用,便于用户编程AD5696R。还提供PMOD连接,以便在不使用SDP板的情况下将微控制器连接至评估板。请注意,通过PMOD连接使用微控制器时,必须断开SDP板,否则用户无法运行ACE软件。


EVAL-AD5696RSDZ评估板与ADI公司的任意SDP板兼容,并可单独购买。


有关完整详情,请参见AD5696R数据手册,使用EVAL-AD5696RSDZ评估板时必须同时参考用户指南UG-726与数据手册。

eval board
EVAL-AD5696RARDZ

Evaluation Board for AD5696R (I2C, TSSOP)

特性和优点

  • Full featured evaluation boards for the AD5696R (I2C, TSSOP)
  • On-board references
  • Various link options
  • PC control in conjunction with the Analog Devices, Inc., EVALSDP-CK1Z (SDP-K1) controller board

产品详情

This user guide details the operation of the EVAL-AD5686RARDZ (serial peripheral interface (SPI)) evaluation board and the EVALAD5696RARDZ (I2C) evaluation board for the AD5686R (SPI) and the AD5696R (I2C), respectively, which are both quad-channel, voltage output digital-to-analog converters (DACs).

The EVAL-AD5686RARDZ and the EVAL-AD5696RARDZ are designed to facilitate quick prototyping of the AD5686R circuit and the AD5696R circuit, respectively, thereby reducing design time. Both devices operate from a single 2.7 V to 5.5 V supply. Additionally, these devices also incorporate an internal 2.5 V reference. However, if required, a different reference voltage can be applied via the EXT_REF SMB connector. Although these two DACs share common features, they differ in their digital interface protocols. The AD5686R uses SPI whereas the AD5696R uses I2C.

The EVAL-AD5686RARDZ and the EVAL-AD5696RARDZ interface with the USB port of a PC via a system demonstration platform (SDP) controller board. The analysis, control, evaluation (ACE) software is available for download from both the EVAL-AD5686RARDZ product page and the EVAL-AD5696RARDZ product page. The ACE software can be used with the EVAL-AD5686RARDZ or the EVAL-AD5696RARDZ to allow the user to program the AD5686R and the AD5696R, respectively. A PMOD connection can also be found on the evaluation board to allow the connection of microcontrollers without the SDP controller board. Note that when a microcontroller is used through the PMOD connection, the SDP controller board must be disconnected. Therefore, the user cannot use the ACE software.

The EVAL-AD5686RARDZ and the EVAL-AD5696RARDZ both require the EVAL-SDP-CK1Z (SDP-K1) controller board, which is available for purchase from Analog Devices.

For full details, see the AD5686R data sheet or the AD5696R data sheet, which must be consulted in conjunction with this user guide when using either the EVAL-AD5686RARDZ or the EVALAD5696RARDZ.

eval board
EVAL-ADMX6020

EVAL-ADMX6020 1GSPS数字化仪模块评估板

特性和优点

  • 完整的数字化仪解决方案(含FPGA)
  • 两个差分直流耦合输入
  • 外形紧凑:2.2英寸 × 3.4英寸
  • 宽采样率范围:
    • 1GSPS(8位)(1纳秒分辨率)
    • 640MSPS(12位)
    • 105MSPS(14位)
  • 从直流到500MHz的宽频数据采集
  • 输入范围:-0.4V至+2V
  • 内置非易失性存储器
  • 可编程触发功能
  • 用于控制和数据分流的SPI、USB、I2C接口

硬件要求

  • ADMX6020M数字化仪模块板
  • EVAL-ADMX6020数字化仪评估载板
  • 2条Micro-USB连接线
  • 12V电源适配器
  • 主机PC
  • SMA线缆
  • 以太网线缆
  • 低噪声源(仅用于校准)
    • 直流电源或信号发生器,能够在所需校准范围内产生具有适当源阻抗的低噪声电压扫描
    • 支持通过GPIB、USB、以太网或其他通信协议,使用VISA或其他兼容Python的接口进行远程配置

    软件要求

    主机PC必须安装以下软件工具,以便进行配置、控制和数据采集:

    • 能够建立串行连接的终端应用程序
      • 例如,PuTTY或TeraTerm
    • ADI PlutoSDR USB驱动程序
      • 下载PlutoSDR-M2k-USB-Drivers.exe
    • LibIIO
      • 点击显示所有资源并下载libiio-0.25.gb6028fdsetup.exe
    • Python 3.11.5
      • 下载Windows安装程序(64位)
    • Git for Windows
    • ADMX6020项目文件夹的副本
      • 从软件分发平台(SSD)下载

产品详情

ADMX6020M是一款完整的双通道数字化仪模块解决方案,支持高达1GSPS的采样率,且采样率和位分辨率均可配置。其中集成了 ADA4817输入缓冲放大器、AD5696 数模转换器(DAC)、 LTC6409驱动放大器和 HMCAD1520模数转换器(ADC),构成低噪声输入信号链,可处理−0.4V至+2.0V的输入信号,并支持可调节的直流偏置。借助板载现场可编程门阵列(FPGA)、非易失性存储器和可编程触发功能,数据可自动采样、存储并通过USB导出。

EVAL-ADMX6020-EBZ为ADMX6020M数字化仪模块提供评估平台,配备USB接口、同轴信号输入连接器,而且具有引出至外部的I2C和SPI通信链路,用于连接模块板。

EVAL-AD5696R
AD5696R评估板
EVAL-AD5696RSDZ
EVAL-AD5696RARDZ
Evaluation Board for AD5696R (I2C, TSSOP)
EVAL-AD5696RARDZ Board Photo Angle View EVAL-AD5696RARDZ Board Photo Top View EVAL-AD5696RARDZ Board Photo Bottom View
EVAL-ADMX6020
EVAL-ADMX6020 1GSPS数字化仪模块评估板
ADMX6020-EBZ Top Angle Evaluation Board ADMX6020-EBZ Top Evaluation Board ADMX6020-EBZ Bottom Evaluation Board ADMX6020 Evaluation Board Overview ADMX6020 Module Board Front ADMX6020 Module Board Back

最新评论

近期浏览