添加到信号链设计器

ADA4304-3:  1:3 Single-Ended, Low Cost, Active RF Splitters

产品详情

The ADA4304-3/ADA4304-4 are 75 Ω active splitters for use in applications where a lossless signal split is required. Typical applications include multituner digital set-top boxes, cable splitter modules, multituners/digital cable ready (DCR) televisions, and home gateways where traditional solutions require discrete passive splitter modules with separate fixed gain amplifiers.

The ADA4304-3/ADA4304-4 are fabricated using the Analog Devices, Inc., proprietary silicon germanium (SiGe), complementary bipolar process, enabling them to achieve very low levels of distortion with a noise figure of 4.6 dB. The parts provide low cost alternatives that simplify designs and improve system performance by integrating a signal splitter element and a gain block into a single IC. The ADA4304-3/ADA4304-4 are available in a 16-lead LFCSP and operate in the extended industrial temperature range of −40°C to +85°C.

Applications

  • Set-top boxes
  • Residential gateways
  • CATV distribution systems
  • Splitter modules
  • Digital cable ready (DCR) TVs
  • Data Sheet, Rev. 0, 11/07

    特点和优势

    • Ideal for CATV and terrestrial applications
    • 2.4 GHz, −3 dB bandwidth
      1 dB flatness: 54 MHz to 865 MHz
    • Low noise figure: 4.6 dB
    • Low distortion
      Composite second-order (CSO): −62 dBc
      Composite triple beat (CTB): −72 dBc
    • Nominal 3 dB gain per output channel
    • 25 dB output-to-output isolation, 50 MHz to 1000 MHz
    • 75 Ω input and outputs
    • Small package size: 16-lead, 3 mm × 3 mm LFCSP

    Functional Block Diagram for ADA4304-3

    文档

    快讯名称 内容类型 文件类型
    ADA4304-3/ADA4304-4: 1:3 and 1:4 Single-Ended, Low Cost, Active RF Splitters Data Sheet (Rev 0, 11/2007) (pdf, 431 kB) 产品数据手册 PDF
    RAQs index 非常见问题解答 HTML
    术语表 专业词汇表 HTML

    评估套件,原理图符号和PCB封装

    原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    Sample样片申请及购买

    价格,封装及供货状态

    ADA4304-3 型号选项
    产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
    购买/样片
    ADA4304-3ACPZ-R2 产品状态: 量产 16 ld LFCSP (3x3mm, 1.3mm exposed pad) 16 工业 Reel, 250 $ 1.75 $ 1.75 Y  材料信息 通知我 订购
    ADA4304-3ACPZ-R7 产品状态: 量产 16 ld LFCSP (3x3mm, 1.3mm exposed pad) 16 工业 Reel, 1500 - $ 1.00 Y  材料信息 通知我 订购 样片
    ADA4304-3ACPZ-RL 产品状态: 量产 16 ld LFCSP (3x3mm, 1.3mm exposed pad) 16 工业 Reel, 5000 - $ 1.00 Y  材料信息 通知我 订购