添加到信号链设计器

ADMP421:  iMEMS® Microphone Omni Directional Microphone with Bottom Port and Digital Output

产品详情

The ADMP421 is a low cost, low power, digital output bottom ported omni-directional MEMs microphone. The ADM421 consists of a MEMs microphone element, an output amplifier and a 4th order sigma delta modulator. The digital interface allows for the PDM (Pulse Density Modulated) output of two microphones to be time multiplexed on a single data line using a single clock.

The ADMP421 has a high SNR and a high sensitivity making it an excellent choice for far field applications. The ADMP421 has a flat wideband frequency response resulting in natural soundwith high intelligibility. Low current consumption and a sleep mode enable long battery life for portable applications. The ADMP421 complies with the TIA-920 Telecommunications Telephone Terminal Equipment Transmission Requirements for Wideband Digital Wireline Telephones standard.

The ADMP421 will be available in a very thin 3 mm × 4 mm × 1 mm surface mount package. It is reflow solder compatible with no sensitivity degradation. It is halide-free.


Applications
  • Smartphones and features phones
  • Digital video cameras
  • Bluetooth Headsets
  • Video Phones
  • Teleconferencing systems

特点和优势

  • Small and thin 3 mm × 4 mm × 1 mm surface mount package
  • High SNR 61 dBA
  • High Sensitivity -26 dBFS
  • Flat Frequency Response from 100 to 15 kHz
  • Low Current Consumption < 650 μAmps
  • High PSRR of 80 dBFS
  • 4th Order Sigma Delta Modulator
  • Digital PDM output
  • Compatible with Sn/Pb and Pb-free solder processes
  • RoHS/WEEE compliant

ADMP421 Functional Block Diagram

类似产品

ADI公司提供多种MEMS麦克风,涵盖各种不同的接口、性能水平和封装尺寸。

  • ADMP401:提供底部收音孔和模拟输出的全向麦克风
  • ADMP404:提供底部收音孔和模拟输出的全向麦克风
  • ADMP405:提供底部收音孔和模拟输出的全向麦克风
  • ADMP441:具有底部收音孔和I2S数字输出的全向麦克风
  • ADMP504:提供底部收音孔和模拟输出的超低噪声麦克风
  • ADMP521:提供底部收音孔和PDM数字输出的超低噪声麦克风

文档

快讯名称 内容类型 文件类型
ADMP421:全向麦克风,具有底部端口和数字输出 (Rev A, 03/2011) (pdf, 402 kB) 产品数据手册 PDF
ADMP421: Omnidirectional Microphone with Bottom Port and Digital Output Data Sheet  (Rev D, 11/2011) (pdf, 166 kB) 产品数据手册 PDF
AN-1140: 麦克风阵列波束成形  (pdf, 198 kB) 应用笔记 PDF
AN-1140: Microphone Array Beamforming  (pdf, 198 kB) 应用笔记 PDF
AN-1112: 麦克风技术规格解析  (PDF, 955 kB) 应用笔记 PDF
AN-1112: Microphone Specifications Explained  (PDF, 139 kB) 应用笔记 PDF
AN-1068: MEMS麦克风的回流焊  (pdf, 636 kB) 应用笔记 PDF
AN-1068: Reflow Soldering of the MEMS Microphone  (pdf, 119 kB) 应用笔记 PDF
AN-1003: ADI公司底部收音孔MEMS麦克风的贴装和连接建议  (pdf, 118 kB) 应用笔记 PDF
AN-1003: Recommendations for Mounting and Connecting Analog Devices, Inc., Bottom-Ported MEMS Microphones  (pdf, 118 kB) 应用笔记 PDF
AN-1124:ADI底部收音孔MEMS麦克风防尘防液体渗入密封建议  (pdf, 0) 应用笔记 PDF
AN-1124: Recommendations for Sealing Analog Devices, Inc., Bottom-Port MEMS Microphones from Dust and Liquid Ingress  (pdf, 111 kB) 应用笔记 PDF
CN-0078  (pdf, 302 kB)
利用ADAU1761 SigmaDSP音频编解码器和ADMP421iMEMS 麦克风构建立体声数字麦克风输入端
Circuit Note PDF
Introducing iMEMS® Microphones
This video compares the ADMP401 Analog MEMS and the ADMP421 Digital MEMS with a BK Type 4939 Measurement microphone. High performance and reliability with 61dB A-weighted SNR and flat frequency response from 100Hz to > 12kHz.
Videos HTML
UG-183: ADMP421评估板用户指南  (pdf, 81 kB)
EVAL-ADMP421Z-FLEX: 底部收音式数字输出MEMS麦克风评估板
用户指导 PDF
UG-118: EVAL-ADMP421Z 底部收音式数字输出MEMS麦克风评估板用户指南  (pdf, 59 kB) 用户指导 PDF
MS-2275: Common Inter-IC Digital Interfaces for Audio Data Transfer  (pdf, 106 kB)
by Jerad Lewis, Applications Engineer, MEMS Microphone Group, Analog Devices, Inc.
技术文章 PDF
A History of Consumer Microphones:  (pdf, 9034 kB)
The Electret Condenser Microphone Meets Micro-Electro-Mechanical-Systems (Accoustics Today, April 2009)
技术文章 PDF
音质更出色,播放更持久,一切源自ADI的IC。 概况 HTML
工业IC 解决方案通报 HTML
RAQs index 非常见问题解答 HTML
Could software be used to eliminate competitor mics’ response peaks? 常见问题解答 HTML
Is a microphone with -37 dBV sensitivity better than a microphone with -42 dBV (lower) sensitivity? 常见问题解答 HTML
Why not design a mic with the highest sensitivity? 常见问题解答 HTML
Due to open package, are there problems with humidity (condensation) when cooling down/heating up the device? 常见问题解答 HTML
Can ADI MEMS mics be soldered to a flex PCB? 常见问题解答 HTML
What is the recommended thickness of the PCB for the ADI MEMS mics? 常见问题解答 HTML
Could direct soldering to a PCB cause vibration pickup by the mic? 常见问题解答 HTML
Can digital microphone PDM output be interfaced with I²S directly? 常见问题解答 HTML
Is -26 dBFS digital mic sensitivity higher than -42 dBV analog mic sensitivity? 常见问题解答 HTML
术语表 专业词汇表 HTML

设计工具,模型,驱动及软件

快讯名称 内容类型 文件类型
Microphone Beamforming Simulation Tool (32-bit)  (zip)
Software tool for simulating the response of microphone beamforming arrays.
Design Tool ZIP
Microphone Beamforming Simulation Tool (64-bit)  (zip)
Software tool for simulating the response of microphone beamforming arrays.
Design Tool ZIP
ADMP421 IBIS model  (ibs)
IBIS model for ADMP421 simulation
IBIS 模型 IBS

评估套件,原理图符号和PCB封装

评估板和开发套件查看评估板和套件页面以了解文档和采购信息

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

产品推荐及参考设计

精确设计,严谨验证,即取即用。
了解更多

推荐配套产品

建议配套产品


推荐ADMP421使用的音频编解码器

  • 针对内置耳机驱动器和PLL的低功耗SigmaDSP编解码器,推荐使用 ADAU1761
  • 针对内置单声道扬声器驱动器和PLL的低功耗SigmaDSP编解码器,推荐使用 ADAU1781
  • 针对内置耳机驱动器和PLL的低功耗、24位音频编解码器,推荐使用 ADAU1361
  • 针对内置固定功能可调信号处理器的低功耗、24位音频编解码器,推荐使用 ADAU1381
  • 针对采用晶圆级芯片规模封装的低功耗、多通道、24位音频编解码器,推荐使用 ADAU1373
推荐电源解决方案
  • 欲选择电压调节器产品,请使用 ADIsimPower

这些建议有帮助吗?

Sample样片申请及购买

价格,封装及供货状态

ADMP421 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
ADMP421BCEZ-RL 产品状态: 量产 5 ld LGA_CAV 5 工业 Reel, 5000 - - Y  材料信息 通知我 订购
ADMP421BCEZ-RL7 产品状态: 量产 5 ld LGA_CAV 5 工业 Reel, 1000 - $ 1.50 Y  材料信息 通知我 订购
帮助

这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

ADMP421 FLEX 评估板
产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
EVAL-ADMP421Z-FLEX 产品状态: 量产 Evaluation Board $ 90.00 -
ADMP421Z 评估板
产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
EVAL-ADMP421Z 产品状态: 量产 Evaluation Board $ 70.00 -

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改,恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。

查看库存和订购

浏览代理商名单
产品评价 X
content here.
content here.

产品评价

关闭