添加到信号链设计器

ADMP401:  全向麦克风,具有底部端口和模拟输出

产品详情

ADMP401是一款高质量、低成本、低功耗、模拟输出、底部收音式全向MEMS麦克风。它由一个MEMS麦克风元件、一个阻抗转换器和一个输出放大器组成。它具有出色的灵敏度特性,堪称近场和远场应用的绝佳选择。ADMP401具有高信噪比(SNR)和平坦的宽带频率响应,能够呈现高度清晰的自然声音。低功耗特性可延长便携式应用的电池使用时间。内置微粒过滤器可提高该器件的可靠性。ADMP401符合TIA-920标准:电信电话终端设备宽带数字有线电话的传输要求

ADMP401采用薄型4.72 mm × 3.76 mm × 1.0 mm表贴封装,支持回流焊,同时灵敏度不下降。ADMP401不含卤素。

应用

  • 智能电话和功能电话
  • 数码摄像机
  • 蓝牙耳机
  • 可视电话
  • 电话会议系统

特点和优势

  • 4.72 mm × 3.76 mm × 1.00 mm 表贴封装
  • 高信噪比(SNR):62 dBA
  • 灵敏度:-42 dBV
  • 平坦的频率响应:100 Hz至15 kHz
  • 低功耗:<250 μA
  • 单端模拟输出
  • 高电源抑制比(PSRR):70 dBV
  • 与锡/铅和无铅焊接工艺兼容
  • 符合RoHS/WEEE标准

ADMP401 功能框图

类似产品

ADI公司提供多种MEMS麦克风,涵盖各种不同的接口、性能水平和封装尺寸。

  • ADMP404:提供底部收音孔和模拟输出的全向麦克风
  • ADMP405:提供底部收音孔和模拟输出的全向麦克风
  • ADMP421:具有底部收音孔和PDM数字输出的全向麦克风
  • ADMP441:具有底部收音孔和I2S数字输出的全向麦克风
  • ADMP504:提供底部收音孔和模拟输出的超低噪声麦克风
  • ADMP521:提供底部收音孔和PDM数字输出的超低噪声麦克风

文档

快讯名称 内容类型 文件类型
ADMP401: Omnidirectional Microphone with Bottom Port and Analog Output Data Sheet (Rev E, 07/2012) (pdf, 175 kB) 产品数据手册 PDF
AN-1181: Using a MEMS Microphone in a 2-Wire Microphone Circuit  (pdf, 132 kB) 应用笔记 PDF
AN-1165: 用于MEMS麦克风前置放大器电路的运算放大器  (pdf, 165 kB) 应用笔记 PDF
AN-1165: Op Amps for MEMS Microphone Preamp Circuits  (pdf, 165 kB) 应用笔记 PDF
AN-1140: 麦克风阵列波束成形  (pdf, 198 kB) 应用笔记 PDF
AN-1140: Microphone Array Beamforming  (pdf, 198 kB) 应用笔记 PDF
AN-1112: 麦克风技术规格解析  (PDF, 955 kB) 应用笔记 PDF
AN-1112: Microphone Specifications Explained  (PDF, 139 kB) 应用笔记 PDF
AN-1068: MEMS麦克风的回流焊  (pdf, 636 kB) 应用笔记 PDF
AN-1068: Reflow Soldering of the MEMS Microphone  (pdf, 119 kB) 应用笔记 PDF
AN-1003: ADI公司底部收音孔MEMS麦克风的贴装和连接建议  (pdf, 118 kB) 应用笔记 PDF
AN-1003: Recommendations for Mounting and Connecting Analog Devices, Inc., Bottom-Ported MEMS Microphones  (pdf, 118 kB) 应用笔记 PDF
AN-1124:ADI底部收音孔MEMS麦克风防尘防液体渗入密封建议  (pdf, 0) 应用笔记 PDF
AN-1124: Recommendations for Sealing Analog Devices, Inc., Bottom-Port MEMS Microphones from Dust and Liquid Ingress  (pdf, 111 kB) 应用笔记 PDF
Introducing iMEMS® Microphones
This video compares the ADMP401 Analog MEMS and the ADMP421 Digital MEMS with a BK Type 4939 Measurement microphone. High performance and reliability with 61dB A-weighted SNR and flat frequency response from 100Hz to > 12kHz.
Videos HTML
UG-278: EVAL-ADMP401Z-FLEX: 底部收音式模拟输出MEMS麦克风评估板  (pdf, 88 kB) 用户指导 PDF
UG-126: EVAL-ADMP401Z 底部收音式模拟输出MEMS麦克风评估板  (pdf, 54 kB) 用户指导 PDF
MS-2275: Common Inter-IC Digital Interfaces for Audio Data Transfer  (pdf, 106 kB)
by Jerad Lewis, Applications Engineer, MEMS Microphone Group, Analog Devices, Inc.
技术文章 PDF
A History of Consumer Microphones:  (pdf, 9034 kB)
The Electret Condenser Microphone Meets Micro-Electro-Mechanical-Systems (Accoustics Today, April 2009)
技术文章 PDF
音质更出色,播放更持久,一切源自ADI的IC。 概况 HTML
Industrial ICs Solutions Bulletin, Volume 10, Issue 8  (pdf, 4250 kB) 解决方案通报 PDF
工业IC 解决方案通报 HTML
RAQs index 非常见问题解答 HTML
Could software be used to eliminate competitor mics’ response peaks? 常见问题解答 HTML
Is a microphone with -37 dBV sensitivity better than a microphone with -42 dBV (lower) sensitivity? 常见问题解答 HTML
Why not design a mic with the highest sensitivity? 常见问题解答 HTML
Due to open package, are there problems with humidity (condensation) when cooling down/heating up the device? 常见问题解答 HTML
Can ADI MEMS mics be soldered to a flex PCB? 常见问题解答 HTML
What is the recommended thickness of the PCB for the ADI MEMS mics? 常见问题解答 HTML
Could direct soldering to a PCB cause vibration pickup by the mic? 常见问题解答 HTML
Can digital microphone PDM output be interfaced with I²S directly? 常见问题解答 HTML
Is -26 dBFS digital mic sensitivity higher than -42 dBV analog mic sensitivity? 常见问题解答 HTML
术语表 专业词汇表 HTML

设计工具,模型,驱动及软件

快讯名称 内容类型 文件类型
Microphone Beamforming Simulation Tool (32-bit)  (zip)
Software tool for simulating the response of microphone beamforming arrays.
Design Tool ZIP
Microphone Beamforming Simulation Tool (64-bit)  (zip)
Software tool for simulating the response of microphone beamforming arrays.
Design Tool ZIP

评估套件,原理图符号和PCB封装

评估板和开发套件查看评估板和套件页面以了解文档和采购信息

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

产品推荐及参考设计

精确设计,严谨验证,即取即用。
了解更多

推荐配套产品

建议配套产品


推荐ADMP401使用的音频编解码器

  • 针对内置耳机驱动器和PLL的低功耗SigmaDSP编解码器,推荐使用 ADAU1761
  • 针对内置单声道扬声器驱动器和PLL的低功耗SigmaDSP编解码器,推荐使用 ADAU1781
  • 针对内置耳机驱动器和PLL的低功耗、24位音频编解码器,推荐使用 ADAU1361
  • 针对内置固定功能可调信号处理器的低功耗、24位音频编解码器,推荐使用 ADAU1381
  • 针对采用晶圆级芯片规模封装的低功耗、多通道、24位音频编解码器,推荐使用 ADAU1373
  • 针对采用单声道麦克风输入的低功耗立体声编解码器,推荐使用 SSM2603
推荐ADMP401使用的麦克风前置放大器
  • 针对低噪声、可变压缩特性和噪声门设计,推荐使用 SSM2166SSM2167
  • 针对低功耗、超低噪声和低失真设计,推荐使用 ADA4075-2 双通道运放
推荐电源解决方案
  • 欲选择电压调节器产品,请使用 ADIsimPower

这些建议有帮助吗?

Sample样片申请及购买

价格,封装及供货状态

ADMP401 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
ADMP401ACEZ-RL 产品状态: 量产 6 ld LGA_CAV 6 工业 Reel, 4500 $ 0.00 $ 1.70 Y  材料信息 查看PCN 订购
ADMP401ACEZ-RL7 产品状态: 量产 6 ld LGA_CAV 6 工业 Reel, 1000 $ 0.00 $ 1.70 Y  材料信息 查看PCN 订购 样片
帮助

这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

ADMP401Z 评估板
产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
EVAL-ADMP401Z 产品状态: 量产 Evaluation Board $ 80.00 -
ADMP401 Flex 评估板
产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
EVAL-ADMP401Z-FLEX 产品状态: 量产 Evaluation Board $ 90.00 -

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改,恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。

查看库存和订购

浏览代理商名单
产品评价 X
content here.
content here.

产品评价

关闭