SSM2167: Low Voltage Microphone Preamplifier with Variable Compression & Noise Gating |
The SSM2167 is a complete and flexible solution for conditioning microphone inputs in personal electronics and computer audio systems. It is also excellent for improving vocal clarity in com-munications and public address systems. A low noise voltage controlled amplifier (VCA) provides a gain that is dynamically adjusted by a control loop to maintain a set compression characteristic. The ...More
The SSM2167 is a complete and flexible solution for conditioning microphone inputs in personal electronics and computer audio systems. It is also excellent for improving vocal clarity in com-munications and public address systems. A low noise voltage controlled amplifier (VCA) provides a gain that is dynamically adjusted by a control loop to maintain a set compression characteristic. The compression ratio is set by a single resistor and can be varied from 1:1 to over 10:1 relative to the fixed rotation point. Signals above the rotation point are limited to prevent overload and to eliminate popping. A downward expander (noise gate) prevents amplification of background noise or hum. This results in optimized signal levels prior to digitization, thereby eliminating the need for additional gain or attenuation in the digital domain. The flexibility of setting the compression ratio and the time constant of the level detector, coupled with two values of rotation point, make the SSM2167 easy to integrate in a wide variety of microphone conditioning applications.
The device is available in a 10-lead MSOP package, and is guaranteed for operation over the extended industrial temperature range of −40°C to +85°C.
Applications
| Part# | Output Power (W) | Speaker Driver | Headphone Driver | Micophone Driver | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|
| AD8541 | - | - | - | - | Rail-Rail Input/Output, Low Power, Single/Supply, CMOS Amplifier | $0.27 |
| AD8542 | - | - | - | - | Dual, Rail-Rail Input/Output, Low Power, Single/Supply, CMOS Amplifier | $0.38 |
| AD8544 | - | - | - | - | Quad, Rail-Rail Input/Output, Low Power, Single/Supply, CMOS Amplifier | $0.54 |
| ADAU1513 | 23 | - | - | - | - | $2.15 |
| ADAU1590 | 15.5 | - | - | - | - | $2.24 |
| ADAU1592 | 18 | - | - | - | - | $2.37 |
| SSM2167 | - | - | - | Mono | Microphone Driver withe Noise Gate | $1.20 |
| SSM2211 | 1.5 | Mono | - | - | Mono Speaker Driver | $0.45 |
| SSM2250 | 1.5 | Mono | Stereo | - | Mono Speaker and Stereo Headphone Driver | $1.00 |
| SSM2301 | 1.4 | - | - | - | - | $0.45 |
| SSM2302 | 2 | - | - | - | - | $0.92 |
| SSM2304 | 2 | - | - | - | - | $0.81 |
| SSM2305 | 2.8 | - | - | - | - | $0.60 |
| SSM2306 | 2 | - | - | - | - | $0.99 |
| SSM2311 | 3 | - | - | - | - | $0.73 |
| SSM2315 | 3 | Mono | - | - | - | $0.82 |
| SSM2317 | 3 | - | - | - | - | $0.91 |
| SSM2319 | 3 | - | - | - | - | $0.90 |
| SSM2335 | 3 | - | - | - | - | $0.63 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
| 产品型号 | 产品状态 | 封装 | 引脚 | 温度范围 | 报价* (1000 pcs.) |
生产供货情况** | 符合ROHS规定 | 查看PCN | 样片车 | 购物车 |
|---|---|---|---|---|---|---|---|---|---|---|
| SSM2167-1RM-REEL | 最后订购时间 | 10 ld MSOP | 10 | 工业 | - | 11/13/2009 | N 材料声明 | - | 联络ADI | 添加到购物车 |
| SSM2167-1RMZ-R7 | 量产 | 10 | 待定 | $ | 01/15/2010 | Y 材料声明 | - | 添加到样片车 | 添加到购物车 | |
| SSM2167-1RMZ-REEL | 量产 | 10 ld MSOP | 10 | 工业 | - | 01/15/2010 | Y 材料声明 | - | 联络ADI | 添加到购物车 |
| SSM2167Z-EVAL | 量产 | 评估板 | - | 工业 | $ 55.66 | 11/13/2009 | Y | - | 联络ADI | 添加到购物车 |
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**样片供货情况可能好于生产供货,请将样片放入购物车,以查看样片供货情况。