| 快讯名称 | 内容类型 | 文件类型 |
|---|---|---|
| AD7329: 1 MSPS, 8-Channel, Software-Selectable, True Bipolar Input, 12-Bit Plus Sign ADC Data Sheet (Rev A, 02/2010) (pdf, 533 kB) | 产品数据手册 | |
| MS-2210: Designing Power Supplies for High Speed ADC (pdf, 327 kB) | 技术文章 | |
|
Maximizing Eight-Channel Data-Acquisition System Performance Using a Single ADC Driver
This article shows how a single op amp can be used to drive the analog-to-digital converter (ADC) in an 8-channel data-acquisition system, reducing the cost and size of the overall system. (ECN, July 23, 2009) |
技术文章 | HTML |
|
Maximizing Eight-Channel Data-Acquisition System Performance Using a Single ADC Driver
This article shows how a single op amp can be used to drive the analog-to-digital converter (ADC) in an 8-channel data-acquisition system, reducing the cost and size of the overall system. (ECN, July 23, 2009) |
技术文章 | HTML |
| RAQs index | 非常见问题解答 | HTML |
| 术语表 | 专业词汇表 | HTML |
原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
推荐AD7329使用的输入缓冲放大器
推荐AD7329使用的外部基准电压源
推荐电源解决方案这些建议有帮助吗?
样片申请及购买这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。