新闻
-
2009年05月05日
ADI公司推出业界尺寸最小、功耗最低的仪表放大器
ADI公司的AD8235仪表放大器可实现掌上型轻巧医疗设备和运动监护医疗产品,且功耗比同类竞争产品低50% -
2009年04月22日
ADI新款差分放大器在医学成像、无线通信和仪器仪表应用中驱动高速ADC
ADI公司的最新差分放大器集低噪声、低失真和超低功耗特性于一身,可驱动医学成像、通信和仪器仪表等低功耗应用中的10位和16位ADC - 2009年03月27日 免费的 ADIsimSRD™ DESIGN STUDIO 可简化短距离无线设备的设计
新产品
-
ADA4424-6- 6-Channel SD/ED/HD Video Filter with Charge Pump
The ADA4424-6 is a high-performance video reconstruction filter specifically designed for consumer applications. It consists of a standard-definition (SD) section with two fifth-order Butterworth filters, and a high-definition (HD) section with three fifth-order filters. The SD section contains an internal Y/C summer for CVBS output, while the HD section provides selectable corner frequencies for More
中文产品数据手册 Rev PrE, 10/2009 (pdf 481kB) -
ADA4692-4- Quad, Low Power, 3.6 MHz, Low Noise, Rail-to-Rail Output, Operational Amplifier
The ADA4692-4 is a quad, rail-to-rail output, single-supply amplifier featuring low power, wide bandwidth, and low noise. These amplifiers are ideal for a wide variety of applications. Audio preamps, filters, IR/photodiode amplifiers, charge amps, and high impedance sensors all benefit from this combination of performance and features.
Applications for these amplifiers include consumer More
中文产品数据手册 Rev B, 09/2009 (pdf 548kB) -
AD8279- Low Power, Wide Supply Range, Low Cost Difference Amplifiers, G = ½, 2
The AD8279 consists of two general-purpose difference amplifiers intended for precision signal conditioning in power critical applications that require both high performance and low power. The AD8279 provides exceptional common-mode rejection ratio (80 dB) and high bandwidth while amplifying signals well beyond the supply rails. The on-chip resistors are laser-trimmed for excellent gain accuracy More
中文产品数据手册 Rev PrA, 08/2009 (pdf 665kB) -
AD5750-1- Industrial Current/Voltage Output Driver with Programmable Ranges
The AD5750/AD5750-1 are single-channel, low cost, precision voltage/current output drivers with hardware- or software- programmable output ranges. The software ranges are configured via an SPI-/MICROWIRE™-compatible serial interface. The AD5750/AD5750-1 target applications in PLC and industrial process control. The analog input to the AD5750/AD5750-1 is provided from a low voltage, single-supply More
中文产品数据手册 Rev A, 08/2009 (pdf 706kB)
- More... 订阅新产品资料