AD260:  40 MBd five channel digital isolator + isolated power for Fieldbus, Microcontroller/peripheral interface and data transmission

The AD260 is designed using Analog Devices new IsoLogic circuit architecture to isolate five digital control signals to/ from a microcontroller and its related field I/O components. Six models allow ...More

AD260:  40 MBd five channel digital isolator + isolated power for Fieldbus, Microcontroller/peripheral interface and data transmission

Product Description

The AD260 is designed using Analog Devices new IsoLogic circuit architecture to isolate five digital control signals to/ from a microcontroller and its related field I/O components. Six models allow all I/O combinations from five input lines to five output lines, including combinations in between. Every AD260 effectively replaces up to five opto-isolators while also providing the 1.5 W transformer for a 3.5 kV isolated dc-dc power supply circuit.

"AD260 and AD261 has been evaluated and has successfully demonstrated to be compatible with standard 500F (260C) wavesolder processes."

Wavesoldering:
The AD260 and AD261 has been evaluated and demonstrated to be able to withstand the typical 500 degree Fahrenheit (260 degrees Celsius) wave solder processes that are common for board assemblies using traditional Sn63/Pb37 (tin/lead) solder. As the AD260/AD261 is manufactured from an assembled board process, high temperature wavesolder processes that use wave solder pot temperatures in excess of 505F (262.8C) should be avoided.

Aqueous Cleaning:
The AD260/261 has been evaluated for and have been found to be compatible with typical de-ionized aqueous cleaning processes.

Solvent-Based Immersion Cleaning:
The AD260/261 has not been evaluated for compatibility with solvent-based and immersion type cleaning processes. The AD260/261 package is not hermetically sealed and consequently, solvent-based and immersion type cleaning processes may have the potential of causing solvent/contamination entrapment.

The capability of the AD260/261 with these unique solvent-based cleaning systems would require evaluation individual process basis.

Applications

  • PLC/DCS Analog Input and Output Cards
  • Communications Bus Isolation
  • General Data Acquisition Applications
  • IGBT Motor Drive Controls
  • High Speed Digital I/O Ports
  • Features

    • IsoLogic™ Circuit Architecture
    • Isolation Test Voltage: To 3.5kV rms
    • Five Isolated Logic Lines: Available in Six I/O Configurations
    • Logic Signal Bandwidth: 20 MHz (Min),
      40 mbps (NRZ)
    • Isolated Power Transformer: 37 V p-p,
      1.5 W Max
    • CMV Transient Immunity; 10 kV/µs Min
    • Waveform Edge Transmission Symmetry:
      ±1 ns
    • Field and System Output
      Enable/Three-State Functions
    • Performance Rated Over -25°C to +85°C
    • UL1950, IEC950, EN60950
      Certification, Pending

    Diagrams

    • 放大
    • 原理图符号和PCB封装
    AD260 Diagram
    Functional Block Diagram for AD260

    技术指标

    # Ports/Ch 5
    Supply Voltage (V) +5V
    Supply Current 4mA
    Isolation Rejection (dB) n/a
    Bandwidth G = 1 (kHz) n/a
    Output Amplifier X
    Temperature Range (°C) -25 to +85

    浏览其他的产品

    Part# # Ports/Ch Supply Voltage (V) Supply Current Isolation Voltage (Vrms) Bandwidth G = 1 (kHz) Gain Input Range (V) Nonlinearity (%) Output Amplifier Price* (1000-4999)
    AD202 2 +15 5 1500 5 1 to 100 ±5 0.025 - $29.82
    AD203 2 +15 20 1500 10 1 to 10 ±10 0.025 X $91.37
    AD204 2 n/a n/a 1500 5 1 to 100 ±5 0.025 - $26.82
    AD208 2 n/a n/a 1500 4 1 to 1000 ±5 0.0125 - $72.93
    AD210 3 +15 50 2500 20 1 to 100 ±10 0.012 X $46.52
    AD215 2 ±15 40 1500 120 1 to 100 ±10 0.01 X $44.05

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    价格、封装以及购买

    Help

    产品型号
    产品型号是指能够购买或者索取样片的某类产品的具体型号。

    产品状态
    产品状态指该产品当前的生存周期。它指下面四个阶段之一:
    • 预发布:该产品型号尚未投入正式生产,但是可以提供样片。
    • 生产:该产品型号目前已在生产,可以购买和索取样片。
    • 停产前限时购买:该型号已经计划停产,但仍然可以在限定的时间内购买。
    • 停产:该型号产品已经停产,不再提供。本表格中列出的其它型号产品仍可以供货(如果这些型号不处于停产状态)。
    封装说明
    这种集成电路(IC)的封装说明,例如:DIP,SOIC和BGA封装。评估板是一块用来演示器件性能的试验板,该器件也包含在该评估板上。

    欲详细了解封装图和化学成份请访问:  封装网页

    引脚数
    引脚数是指该器件的引脚、球状焊点或焊盘的数量。产品技术资料中提供引脚排列图和引脚功能描述。

    温度范围
    这是指该器件允许的工作温度范围。以下为所规定的三种温度范围:
    • 民用温度范围:0 ºC~+70 ºC
    • 军用温度范围:-55ºC ~+125ºC
    • 工业用温度范围:不同型号的产品的温度范围可能不同。欲了解更多信息,请查阅产品技术资料。
    • 汽车工作温度范围:-40 ℃~ +125 ℃
    报价
    这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    无铅封装产品
    ADI公司由于对应用环境的考虑,提供许多无铅(Pb)封装产品。欲获知更多关于无铅封装产品的信息,请访问我们的 Pb 无铅(Pb)封装产品网页。

    *这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
    **样片供货情况可能好于生产供货,请将样片放入购物车,以查看样片供货情况。

    浏览代理商名单