AD8223: 单电源、轨对轨、低成本仪表放大器
AD8223是一款集成单电源仪表放大器,在单电源(+3.0 V~+25 V电源)情况下提供轨对轨输出摆幅。仅需一个外部电阻,即可灵活的设置其增益,它采用工业标准8引脚封装。
无外部电阻时,AD8223的增益为5;当使用外部电阻,AD8223的增益最高可以配置为1000。
在增益增加时,AD8223具备出色的交流共模抑制比,因此能保持误差最小,而且CMRR在高达200 ...More
该产品还未正式量产。欲了解样片供货情况并且获得更多的技术信息,请联系仪表放大器开发部。
AD8223: 单电源、轨对轨、低成本仪表放大器
Product Description
AD8223是一款集成单电源仪表放大器,在单电源(+3.0 V~+25 V电源)情况下提供轨对轨输出摆幅。仅需一个外部电阻,即可灵活的设置其增益,它采用工业标准8引脚封装。
无外部电阻时,AD8223的增益为5;当使用外部电阻,AD8223的增益最高可以配置为1000。
在增益增加时,AD8223具备出色的交流共模抑制比,因此能保持误差最小,而且CMRR在高达200 Hz时保持恒定,可以抑制线性噪声以及线性谐波。AD8223具有宽输入共模范围,可以放大共模电压为-150 mV的信号。尽管AD8223已为单电源工作而优化,但当采用双电源(±2.5 V~±12.5 V)工作时,AD8223仍将提供出众的性能。
低功耗(在3 V时功耗1.5 mW )、宽电源电压范围以及轨对轨输出摆幅等特性,使得AD8223成为电池供电应用的理想选择。当工作电源电压较低时,轨对轨输出级使动态范围最大化。AD8223取代了分立的仪表放大器设计,并在最小的空间内提供出众的线性、温度稳定性与可靠性。
应用
AD8274 - 低失真、精密差分放大器
AD8226 - Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier
EVAL-INAMP - Evaluation Boards for the AD620 Series and AD8220 Series Instrumentation Amplifiers (EVAL-INAMP-62RZ/82RZ/82RMZ)
AD8293G160 - Low Cost, Zero-Drift In-Amp with Filter and Fixed Gain = 160
| Part# | Description | Single/Dual Supply | Vcc-Vee | Gain Setting Method | Bandwidth G=10 (kHz typ) | Gain min. | Gain max. | Min CMRR @ 60 Hz Min Gain | Min CMRR @ 60Hz Max Gain | Vnoise RTI 1-10 Hz µVp-p | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD522 | Diff Amp | Dual | 10V to 36V | Resistor | 3 | 1 | 1,000 | 75dB | 100dB | 4 | - |
| AD524 | Precision IA | Dual | 12V to 36V | Pin | 400 | 1 | 1,000 | 70dB | 110dB | 0.3 | $9.52 |
| AD526 | Software Programmable | Dual | 9V to 33V | Software | 350 | 1 | 16 | - | - | 3 | $6.39 |
| AD620 | General Purpose IA | Dual | 4.6V to 36V | Resistor | 800 | 1 | 10,000 | 73dB | 110dB | 0.28 | $3.18 |
| AD621 | Precision IA | Dual | 4.6V to 18V | Pin | 800 | 10 | 100 | 93dB | 110dB | 0.28 | $4.09 |
| AD622 | Low Cost IA | Dual | 5.2V to 36V | Resistor | 800 | 1 | 1,000 | 66dB | 103dB | 0.3 | $2.51 |
| AD623 | S.S R-R IA | Single/Dual | 2.7V to 12V | Resistor | 100 | 1 | 1,000 | 70dB | 105dB | 2 | $1.40 |
| AD624 | Precision IA | Dual | 12V to 36V | Pin | 400 | 1 | 1,000 | 70dB | 110dB | 0.3 | $11.93 |
| AD625 | Programmable Gain IA | Dual | 12V to 36V | Resistor | 400 | 1 | 10,000 | 70dB | 110dB | 0.3 | $8.78 |
| AD626 | Diff Amp | Single/Dual | 2.4V to 12V | Pin | 100 | 10 | 100 | 55dB | 55dB | 2 | $3.70 |
| AD627 | Micropower IA | Single/Dual | 2.2V to 36V | Resistor | 30 | 5 | 1,000 | 77dB | 77dB | 1.2 | $2.56 |
| AD628 | High CMV DA | Single/Dual | 4.5V to 36V | Pin, Resistor | 600 | 0.1 | 100 | 75dB | 75dB | 15 | $1.78 |
| AD629 | High CMV DA | Dual | 5V to 36V | fixed | 500 | - | - | 77dB | 77dB | 15 | $2.84 |
| AD8129 | Low Cost Diff Amp |